| 646010113322 | SPEC
| – | – | 3 files | WR-WTB 2.50 mm Female Terminal Housing | 2.50mm Female Terminal Housing WR-WTB | |
NEW | 662006231824 | SPEC
| – | – | 6 files | WR-MPC3 3.00 mm Male Header Dual Row Vertical with SMT Solder Tabs - SMT - Selective Gold | Dual Row Male Header Vertical, GW, SMT | |
NEW | 66200113724DEC | SPEC
| – | – | 3 files | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | Female Crimp Terminal | |
| 686610119001 | SPEC
| – | – | 2 files | WR-FFC 1.00 mm Folding Flat Flexible Cable | Folding Flat Flexible Cable 1 x 19 folds | |
| 686710141001 | SPEC
| – | – | 2 files | WR-FFC 1.00 mm Folding Flat Flexible Cable | Folding Flat Flexible Cable 1 x 41 folds | |
| 687620225002 | SPEC
| – | – | 2 files | WR-FFC 0.50 mm Folding Flat Flexible Cable | Folding Flat Flexible Cable 2 x 25 folds | |
| 60611002111501 | SPEC
| – | – | 6 files | WR-MCX PCB THT/SMT | MCX PCB THT Jack | |
| 60611102111303 | SPEC
| – | – | 6 files | WR-MCX PCB THT/SMT | MCX SMT Jack | |
| 60613003121501 | SPEC
| – | – | 6 files | WR-MCX PCB THT/SMT | MCX PCB THT Plug | |
| 60614003121504 | SPEC
| – | – | 6 files | WR-MCX PCB THT/SMT | MCX PCB THT Plug | |
| 66011002111501 | SPEC
| – | – | 6 files | WR-MMCX PCB THT/SMT | MMCX PCB THT Jack | |
| 66012002111503 | SPEC
| – | – | 6 files | WR-MMCX PCB THT/SMT | MMCX PCB THT Jack | |
| 66013002121501 | SPEC
| – | – | 6 files | WR-MMCX PCB THT/SMT | MMCX PCB THT Plug | |
| 66014002121503 | SPEC
| – | – | 6 files | WR-MMCX PCB THT/SMT | MMCX PCB THT Plug | |
| 693021020811 | SPEC
| – | – | 6 files | WR-CRD Micro SIM Card Connector Push & Push with Card Detection | MicroSIM Card Connector SMT | |
| 615008160321 | SPEC
| – | – | 6 files | WR-MJ Modular Jack THT Vertical Plastic 8P8C | Modular Jack THT | |
| 63012052121509 | SPEC
| – | – | 5 files | WR-RPSMA PCB THT Connectors | Reverse Polarity SMA PCB THT JACK IP67 | |
| 61611002121501 | SPEC
| – | – | 5 files | WR-SMB PCB THT/SMT | SMB PCB THT Jack | |
| 61612002121503 | SPEC
| – | – | 5 files | WR-SMB PCB THT/SMT | SMB PCB THT Jack | |
| 61613002111501 | SPEC
| – | – | 5 files | WR-SMB PCB THT/SMT | SMB PCB THT Plug | |
| 61614002111503 | SPEC
| – | – | 5 files | WR-SMB PCB THT/SMT | SMB PCB THT Plug | |
| 60123002122501 | SPEC
| – | – | 6 files | WR-SMP PCB THT/ THR/ SMT Connectors | SMP PCB THT Plug | |
| 60124002122502 | SPEC
| – | – | 6 files | WR-SMP PCB THT/ THR/ SMT Connectors | SMP PCB THT Plug | |
| 687120188722 | SPEC
| – | – | 6 files | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | SMT LIF Horizontal Dual Contact | |
| 643120100404 | SPEC
| – | – | 3 files | WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Female Plastic Front Nut M16 | Screw - Coding A - Panel Solder Bucket | |
| 643160100608 | SPEC
| – | – | 3 files | WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Female Metal Front Nut PG9 | Screw - Coding A - Panel Solder Bucket | |
| 643230100404 | SPEC
| – | PDF | 6 files | WR-CIRCM12 Screw Mating Panel Connector PCB Male Angled 90° Plastic M16 | Screw - Coding A - Panel PCB | |
| 643270100304 | SPEC
| – | PDF | 6 files | WR-CIRCM12 Screw Mating Panel Connector PCB Angled 90° Metal M12 | Screw - Coding A - Panel PCB | |
| 643711100004 | SPEC
| – | PDF | 3 files | WR-CIRCM12 Field Attachable Solder Bucket Male Plastic Coupling Nut | Screw - Coding A - Field Attachable Solder | |
| 643722100008 | SPEC
| – | PDF | 3 files | WR-CIRCM12 Screw Mating Field Attachable Solder Bucket Female Metal Coupling Nut | Screw - Coding A - Field Attachable Screw-In | |
NEW | 66200411024 | SPEC
| – | – | 6 files | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Plastic Pegs - THT - Selective Gold | Single Row Male Header Right Angled, GW, THT | |
NEW | 66200411124 | SPEC
| – | – | 8 files | WR-MPC3 3.00mm Male Header Single Row Vertical - THT - Selective Gold | Single Row Male Header Vertical, GW, THT | |
| 636101111001 | SPEC
| – | – | 3 files | WR-UMRF PCB Receptacle SMT with 3 Pads | UMRF PCB Receptacle | |
| 636201040025 | SPEC
| – | – | 3 files | WR-UMRF UMRF to UMRF | UMRF Right Angle Plug to UMRF Right Angle Plug | |
| 636201070025 | SPEC
| – | – | 3 files | WR-UMRF UMRF to UMRF | UMRF Right Angle Plug to UMRF Right Angle Plug | |
| 636201100025 | SPEC
| – | – | 3 files | WR-UMRF UMRF to UMRF | UMRF Right Angle Plug to UMRF Right Angle Plug | |
| 60411052241502 | SPEC
| – | – | 6 files | WR-NTYPE N Type PCB Connectors | WR-NTYPE N Type PCB THT Jack | |
| 60412052241504 | SPEC
| – | – | 6 files | WR-NTYPE N Type PCB Connectors | WR-NTYPE N Type PCB THT Jack | |
| 60412422241505 | SPEC
| – | – | 3 files | WR-NTYPE N Type Panel Connectors | WR-NTYPE N Type Panel Jack 4-Hole | |
| 690157001072 | SPEC
| – | – | 3 files | WR-MM Male IDC Connector | – | |
| 690207101072 | SPEC
| – | – | 6 files | WR-MM Transition Connector | – | |
| 690357101072 | SPEC
| – | – | 6 files | WR-MM Male Connector w/o Latch & w. Polarization | – | |
| 690357281076 | SPEC
| – | – | 6 files | WR-MM Male SMT Connector w/o Latch & w/o Polarization | – | |
| 690367181072 | SPEC
| – | – | 6 files | WR-MM Female Connector w/o Latch & w/o Polarization | – | |
| 690367191072 | SPEC
| – | – | 6 files | WR-MM Female Connector with Latch & w/o Polarization | – | |
| 690367281076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.
| – | – | 6 files | WR-MM Female SMT Connector w. Polarization | – | |
| 690367291076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.
| – | – | 6 files | WR-MM Female SMT Connector with Latch & Polarization | – | |
| 690368171072 | SPEC
| – | – | 6 files | WR-MM Female Angled Connector with Polarization and w/o Latch | – | |
| 690368181072 | SPEC
| – | – | 6 files | WR-MM Female Angled Connector w/o Latch & w/o Polarization | – | |
| 690368191072 | SPEC
| – | – | 6 files | WR-MM Female Angled Connector with Latch & Polarization | – | |
| 61201020621i | SPEC
| 61231020621 | – | – | – | – | – |
| 61201021721 | SPEC
| – | – | 6 files | WR-BHD 2.54 mm Male Angled Box Header | – | |
| 61201022121 | SPEC
| – | – | 5 files | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | |
| 61201022323 | SPEC
| – | – | 6 files | WR-BHD 2.54 mm Board to Cable Transition Connector | – | |
| 61201023021 | SPEC
| – | – | 3 files | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | – | |
| 62501021621 | SPEC
| – | – | 6 files | WR-BHD 2.00 mm Male Box Header | – | |
| 62501022021 | SPEC
| – | – | 6 files | WR-BHD 2.00 mm Male Box Header with Lever | – | |
| 62501022323 | SPEC
| – | – | 6 files | WR-BHD 2.00 mm Board to Cable Transition Connector | – | |
| 62501023021 | SPEC
| – | – | 3 files | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | – | |
| 63911015521 | SPEC
| – | – | 5 files | WR-CAB 1.27 mm Ribbon Flat Cable | – | |
| 63911015521CAB | SPEC
| – | – | – | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 645008113322 | SPEC
| – | – | 4 files | WR-WTB 3.96 mm Female Terminal Housing | – | |
| 645008114822 | SPEC
| – | – | 6 files | WR-WTB 3.96 mm Male Vertical Locking Header | – | |
| 645008117322 | SPEC
| – | – | 6 files | WR-WTB 3.96 mm Male Right Angled Locking Header | – | |
| 64601011622 | SPEC
| – | – | 6 files | WR-WTB 2.50 mm Male Shrouded Header | – | |
| 688008113322 | SPEC
| – | – | 3 files | WR-WTB 2.50 mm “J” Type Female Terminal Housing | – | |
| 68800811622 | SPEC
| – | – | 6 files | WR-WTB 2.50 mm “J” Type Vertical Male Shrouded Header | – | |
| 68800811722 | SPEC
| – | – | 6 files | WR-WTB 2.50 mm “J” Type Male Horizontal Shrouded Header | – | |
| 648010113322 | SPEC
| – | – | 3 files | WR-WTB 1.50 mm Female Terminal Housing | – | |
| 64801011622 | SPEC
| – | – | 6 files | WR-WTB 1.50 mm Male Vertical Shrouded Header | – | |
| 648110131822 | SPEC
| – | – | 6 files | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | – | |
| 653010113322 | SPEC
| – | – | 3 files | WR-WTB Female Terminal Housing | – | |
| 653010114822 | SPEC
| – | – | 6 files | WR-WTB 1.25 mm Male Vertical Shrouded Header | – | |
| 653010117322 | SPEC
| – | – | 6 files | WR-WTB 1.25 mm Male Horizontal Shrouded Header | – | |
| 653110124022 | SPEC
| – | – | 6 files | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | – | |
| 653110131822 | SPEC
| – | – | 6 files | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | – | |
| 665010113322 | SPEC
| – | – | 3 files | WR-WTB 1.00 mm Female Terminal Housing | – | |
| 665110131822 | SPEC
| – | – | 6 files | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | – | |
| 665310124022 | SPEC
| – | – | 6 files | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | – | |
| 679310124022 | SPEC
| – | – | 6 files | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | – | |
| 61900811021 | SPEC
| – | – | 7 files | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | – | |
| 61900819521 | SPEC
| – | – | 7 files | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | – | |
| 620010113322 | SPEC
| – | – | 3 files | WR-WTB 2.00 mm Female Terminal Housing | – | |
| 62001011622 | SPEC
| – | – | 6 files | WR-WTB 2.00 mm Male Vertical Shrouded Header | – | |
| 62001011722 | SPEC
| – | – | 6 files | WR-WTB 2.00 mm Male Horizontal Shrouded Header | – | |
| 620110131822 | SPEC
| – | – | 6 files | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | – | |
| 620310124022 | SPEC
| – | – | 6 files | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | – | |
| 624010213322 | SPEC
| – | – | 3 files | WR-WTB 2.00 mm Female Dual Row Terminal Housing w. positive locking | – | |
| 62401021622 | SPEC
| – | – | 6 files | WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking | – | |
| 62401021722 | SPEC
| – | – | 6 files | WR-WTB 2.00 mm Male Dual Row Horizontal Shrouded Header w. positive locking | – | |
| 649003013322 | SPEC
| – | – | 5 files | WR-MPC4 4.20 mm Female Single Row Plug | – | |
| 64900411122 | SPEC
| – | – | 6 files | WR- MPC4 4.20 mm Male Single Row Vertical Header | – | |
| 64900311822 | SPEC
| – | – | 3 files | WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears | – | |
| 649003127222 | SPEC
| – | – | 6 files | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs | – | |
| 64900421022 | SPEC
| – | – | 6 files | WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention | – | |
| 662006113322 | SPEC
| – | – | 3 files | WR-MPC3 3.00 mm Female Receptacle Housing Dual Row | – | |
| 66200621022 | SPEC
| – | – | 6 files | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | – | |
| 66200621122 | SPEC
| – | – | 6 files | WR-MPC3 3.00 mm Male Header Dual Row Vertical - THT - Tin | – | |
| 66200621822 | SPEC
| – | – | 3 files | WR-MPC3 3.00 mm Male Plug Housing Dual Row with Panel Mounting Ears | – | |
| 662006235922 | SPEC
| – | – | 6 files | WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Tin | – | |
| 662006236022 | SPEC
| – | – | 6 files | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | – | |
| 686610050001 | SPEC
| – | – | 2 files | WR-FFC 1.00 mm Flat Flexible Cable Type 1 (Contacts on same side) | – | |
| 687720050002 | SPEC
| – | – | 2 files | WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite) | – | |
| 68611014122 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | – | |
| 68611014422 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | – | |
| 686110148922 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | – | |
| 68712014022 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | – | |
| 68712014522 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | – | |
| 687120149022 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | – | |
| 687320124422 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Vertical | – | |
| 696101000002 | SPEC
| – | – | 7 files | WR-FSH Fuseholder THT Blocks PCB Clip Cover | – | |
| 696105003002 | SPEC
| – | – | 7 files | WR-FSH Fuseholder THT Blocks PCB Clip Cover | – | |
| 696120004001 | SPEC
| – | – | 3 files | WR-FSH Accessories - PCB - Clip cover - THT - Glow wire plastic | – | |
| 696211001102 | SPEC
| – | – | 7 files | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - Glow Wire Plastic - IP40 | – | |
| 696309001002 | SPEC
| – | – | 7 files | WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT | – | |
| 696315001002 | SPEC
| – | – | 7 files | WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT | – | |
| 610110249121 | SPEC
| – | – | 6 files | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | |
| 610110249221 | SPEC
| – | – | 6 files | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | – | |
| 61306421221 | SPEC
| – | – | 6 files | WR-PHD 2.54 mm THT Dual Board Stacker | – | |
| 61301011821 | SPEC
| – | – | 6 files | WR-PHD 2.54 mm Socket Header | – | |
| 61301021021 | SPEC
| – | – | 6 files | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | |
| 62001011121 | SPEC
| – | – | 6 files | WR-PHD 2.00 mm THT Pin Header | – | |
| 62001011821 | SPEC
| – | – | 6 files | WR-PHD 2.00 mm Socket Header | – | |
| 62101021921 | SPEC
| – | – | 6 files | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
| 621010242921 | SPEC
| – | – | 6 files | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
| 623310235521 | SPEC
| – | – | 6 files | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | – | |
| 614004135023 | SPEC
| – | – | 7 files | WR-COM USB 2.0 Type A Vertical | – | |
| 614008235023 | SPEC
| – | – | 7 files | WR-COM USB 2.0 Type A Vertical Dual | – | |
| 614105150621 | SPEC
| – | – | 7 files | WR-COM Micro USB 2.0 Type AB Vertical 5 Contacts | – | |
| 62910416121 | SPEC
| – | – | 9 files | WR-COM USB 2.0 Type B Horizontal SMT | – | |
| 629105150521 | SPEC
| – | – | 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | |
| 692121130100 | SPEC
| – | – | 7 files | WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm | – | |
| 685119136923 | SPEC
| – | – | 7 files | WR-COM Mini HDMI SMT Horizontal | – | |
| 685119248123 | SPEC
| – | – | 7 files | WR-COM Micro HDMI Horizontal SMT | – | |
| 693010020611 | SPEC
| – | – | 7 files | WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pins | – | |
| 693022010811 | SPEC
| – | – | 7 files | WR-CRD Micro SIM Card Connector Hinge Type | – | |
| 693063010911 | SPEC
| – | – | 7 files | WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins | – | |
| 693063020911 | SPEC
| – | – | 7 files | WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins | – | |
| 693072010801 | SPEC
| – | – | 6 files | WR-CRD Micro SD Card Connector Hinge 8 pins | – | |
| 693120035011 | SPEC
| – | – | 7 files | WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins | – | |
| 694105309102 | SPEC
| – | – | 7 files | WR-DC Power Jack Right Angled Shielded THT Ø 4.93 | – | |
| 694106106102 | SPEC
| – | – | 6 files | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs | – | |
| 694103107102 | SPEC
| – | – | 6 files | WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs | – | |
| 694106301002 | SPEC
| – | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | |
| 694108301002 | SPEC
| – | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | |
| 694106402002 | SPEC
| – | – | 6 files | WR-DC DC Power Jack Vertical THT Ø 6.4 | – | |
| 618009217222 | SPEC
| – | – | 3 files | WR-DSUB Female Terminal Housing | – | |
| 618009221823 | SPEC
| – | – | 4 files | WR-DSUB Male IDC | – | |
| 618009231421 | SPEC
| – | – | 6 files | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | |
| 61800924823 | SPEC
| – | – | 3 files | WR-DSUB Male Solder Bucket | – | |
| 61800925123 | SPEC
| – | – | 6 files | WR-DSUB Female PCB Connector | – | |
| 61800929221 | SPEC
| – | – | 6 files | WR-DSUB Male PCB Connector with Hex Screw | – | |
| 618015325223 | SPEC
| – | – | 6 files | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | |
| 618015331023 | SPEC
| – | – | 6 files | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | |
| 615008138321 | SPEC
| – | – | 6 files | WR-MJ Modular Jack Vertical Shielded 8P8C w. LED | – | |
| 615008145121 | SPEC
| – | – | 6 files | WR-MJ Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail | – | |
| 634008137521 | SPEC
| – | – | 5 files | WR-MJ Modular Jack Horizontal Shielded SMT w. LED and EMI Panel Finger 8P8C Tab Up | – | |
| 691103110003 | SPEC
| – | – | 6 files | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | – | |
| 691127700003B | SPEC
| – | – | 6 files | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
| 691131710003 | SPEC
| – | – | 6 files | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
| 691210910002 | SPEC
| – | – | 6 files | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – | |
| 691219610002 | SPEC
| – | – | 6 files | WR-TBL Series 2196 - 10.16 mm Horiz. Entry Modular | – | |
| 691300700024 | SPEC
| – | – | 7 files | WR-TBL Series 300 - 5.00 mm Pin Header | – | |
| 691301710003 | SPEC
| – | – | 3 files | WR-TBL Series 301 - 5.00 mm Horizontal with Pressure Clamp | – | |
| 691307500003 | SPEC
| – | – | 6 files | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | |
| 691311500102 | SPEC
| – | – | 6 files | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
| 691321300002 | SPEC
| – | – | 6 files | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| 691348500003 | SPEC
| – | – | 3 files | WR-TBL Series 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | |
| 691352510002 | SPEC
| – | – | 3 files | WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
| 691361300002 | SPEC
| – | – | 3 files | WR-TBL Series 361 - 3.81 mm Vertical | – | |
| 691373500002B | SPEC
| – | – | 3 files | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
| 691381000002 | SPEC
| – | – | 3 files | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691382000002 | SPEC
| – | – | 6 files | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |
| 691401700003B | SPEC
| – | – | 6 files | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | |
| 691402910003B | SPEC
| – | – | 6 files | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | – | |
| 691413720002B | SPEC
| – | – | 6 files | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | |
| 691701310002B | SPEC
| – | – | 6 files | WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type | – | |
| 691701540002B | SPEC
| – | – | 6 files | WR-TBL Series 7015B - 5.08 mm Close Horizontal PCB Header THR Type | – | |
| 691216510002S | SPEC
| – | – | 6 files | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 693161011911 | SPEC
| – | – | 6 files | WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pins | – | |
| 687120182122 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | – | |
| 696121101001 | SPEC
| – | – | 3 files | WR-FSH Accessories - PCB - Clip over - THT | – | |
| 695402150122 | SPEC
| – | – | 7 files | – | – | |
| 695405150122 | SPEC
| – | – | 6 files | – | – | |
| 695402151122 | SPEC
| – | – | 6 files | – | – | |
| 695405151122 | SPEC
| – | – | 6 files | – | – | |
| 66100811622 | SPEC
| – | – | 6 files | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | |
| 66100811722 | SPEC
| – | – | 6 files | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | |
| 661008113322 | SPEC
| – | – | 3 files | WR-WTB 2.54 mm Female Terminal Housing | – | |
| 661008151922 | SPEC
| – | – | 3 files | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | |
| 661008152122 | SPEC
| – | – | 3 files | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | – | |
| 632121300001 | SPEC
| – | – | 6 files | WR-COM USB 3.1 Type A Receptacle Horizontal THT Power Delivery | – | |
| 632712000011 | SPEC
| – | – | 6 files | WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm | – | |
| 692622420101 | SPEC
| – | – | 6 files | WR-COM Micro USB 3.0 Type B Vertical SMT | – | |
| 614004184726 | SPEC
| – | – | 6 files | WR-COM USB 2.0 Type A Up Right THT | – | |
| 614004190021 | SPEC
| – | – | 6 files | WR-COM USB 2.0 Type A Horizontal THT | – | |
| 632723100011 | SPEC
| – | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | |
| 691214300002 | SPEC
| – | – | 6 files | WR-TBL Series 2143 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 64800113722DEC | SPEC
| – | – | 3 files | WR-WTB 1.50 mm Female Crimp Contact | – | |
| 66200213722DEC | SPEC
| – | – | 3 files | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | – | |
| 66200613722DEC | SPEC
| – | – | 3 files | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | – | |
| 64900513722DEC | SPEC
| – | – | – | WR-MPC4 4.20 mm Female Terminal | – | |
| 64900813722DEC | SPEC
| – | – | – | WR-MPC4 4.20 mm Male Terminal | – | |
| 65300113722DEC | SPEC
| – | – | 3 files | WR-WTB 1.25 mm Female Crimp Contact | – | |
| 64600113722DEC | SPEC
| – | – | 3 files | WR-WTB 2.50 mm Female Crimp Contact | – | |
| 62000113722DEC | SPEC
| – | – | 2 files | WR-WTB 2.00 mm Female Crimp Contact | – | |
| 62400113722DEC | SPEC
| – | – | 3 files | WR-WTB 2.00 mm Female Dual Row Crimp Contact | – | |
| 66500113722DEC | SPEC
| – | – | 3 files | WR-WTB 1.00 mm Female Crimp Terminal | – | |
| 693061010911 | SPEC
| – | – | 6 files | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | – | |
| 68800113722DEC | SPEC
| – | – | 3 files | WR-WTB 2.50 mm “J” Type Female Crimp Contact | – | |
| 66100113722DEC | SPEC
| – | – | 3 files | WR-WTB 2.54 mm Female Crimp Contact | – | |
| 60800213421 | SPEC
| – | – | 3 files | WR-PHD 2.00 mm Jumper with Test Point | – | |
| 609002115121 | SPEC
| – | – | 4 files | WR-PHD 2.54 mm Jumper with Test Point & Pullback | – | |
| 61201021621 | SPEC
| – | – | 6 files | WR-BHD 2.54 mm Male Box Header | – | |
| 61900113722DEC | SPEC
| – | – | 3 files | WR-WTB 2.54 mm Female Crimp Contact | – | |
| 61900811121 | SPEC
| – | – | 6 files | WR-WTB 2.54 mm Male Locking Header | – | |
| 61900811621 | SPEC
| – | – | 3 files | WR-WTB 2.54 mm Female Terminal Housing | – | |
| 623310235321 | SPEC
| – | – | 6 files | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | – | |
| 629004113921 | SPEC
| – | – | 6 files | WR-COM USB 2.0 Plug Type A SMT w. Clip | – | |
| 64500113722DEC | SPEC
| – | – | 3 files | WR-WTB 3.96 mm Female Crimp Contact | – | |
| 651305142821 | SPEC
| – | – | 6 files | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | – | |
| 685119134923 | SPEC
| – | – | 6 files | WR-COM HDMI SMT Horizontal | – | |
| 691101710003 | SPEC
| – | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | – | |
| 691102710002 | SPEC
| – | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | – | |
| 691412120003B | SPEC
| – | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | – | |
| 692112030100 | SPEC
| – | – | 6 files | WR-COM USB 3.0 Type A SMT Plug with Clip | – | |
| 692121030100 | SPEC
| – | – | 6 files | WR-COM USB 3.0 Type A Horizontal | – | |
| 693071010811 | SPEC
| – | – | 6 files | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | |
| 629104190121 | SPEC
| – | – | 6 files | WR-COM USB 2.0 Type A Horizontal SMT Short Type | – | |
| 687120183722 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | – | |
| 687120183622 | SPEC
| – | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | – | |
| 686110183422 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | – | |
| 686110183522 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | – | |
| 691137710002 | SPEC
| – | – | 6 files | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
| 686110183822 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT ZIF Vertical Type A | – | |
| 695102401122 |
| – | – | 3 files | WR-LECO Series 401 - WTB Accessories for BTB Connection | – | |
| 658156303064 | SPEC
| – | – | 6 files | WR-BTB 1.00 mm Male Vertical SMT 6.35 Plug | – | |
| 658158303064 | SPEC
| – | – | 6 files | WR-BTB 1.00 mm Male Vertical SMT 8.35 Plug | – | |
| 658101003064 | SPEC
| – | – | 6 files | WR-BTB 1.00 mm Female Vertical SMT 10.30 Receptacle | – | |
| 658107303064 | SPEC
| – | – | 6 files | WR-BTB 1.00 mm Female Vertical SMT 7.30 Receptacle | – | |
| 658105303064 | SPEC
| – | – | 6 files | WR-BTB 1.00 mm Female Vertical SMT 5.30 Receptacle | – | |
| 658857603080 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Male Vertical SMT 7.60 Plug | – | |
| 658855603040 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug | – | |
| 658801103040 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle | – | |
| 658801103080 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle | – | |
| 658803713080 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Female Vertical SMT 3.75 Receptacle w. Chamfer | – | |
| 658807713040 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer | – | |
| 658807713080 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer | – | |
| 658854613080 | SPEC
| – | – | 6 files | WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer | – | |
| 695402400222i | SPEC
| 695402300222 | – | – | WR-LECO 4.00 mm SMT Horizontal Connector | – | – |
| 60311002114501 | SPEC
| – | – | 7 files | WR-SMA PCB THT/THR/SMT | – | |
| 60312002114503 | SPEC
| – | – | 6 files | WR-SMA PCB THT/THR/SMT | – | |
| 60313002124523 | SPEC
| – | – | 6 files | WR-SMA PCB THT/THR/SMT | – | |
| 60314002124524 | SPEC
| – | – | 6 files | WR-SMA PCB THT/THR/SMT | – | |
| 63011002124501 | SPEC
| – | – | 6 files | WR-RPSMA PCB THT Connectors | – | |
| 691133710002 |
| – | – | 3 files | – | – | |
| 61800213722DEC | SPEC
| – | – | 3 files | WR-DSUB Female Crimp Contact | – | |
| 691304300002 | SPEC
| – | – | 3 files | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
| 613010243121 | SPEC
| – | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | |
| 691404910002MB | SPEC
| – | – | 6 files | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | – | |
| 686110188822 | SPEC
| – | – | 6 files | WR-FPC 1.00 mm SMT LIF Vertical Type A | – | |
| 686110188622 | SPEC
| – | – | 7 files | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | – | |
| 638307122002 | SPEC
| – | – | 6 files | WR-FAST 7.62 mm THT Male Header Angled Blade 2863 | – | |
| 638363122002 | SPEC
| – | – | 6 files | WR-FAST 7.62 mm THT Male Header Angled Blade 6.3 | – | |
| 638207122002 | SPEC
| – | – | 6 files | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | – | |
| 638263222002 | SPEC
| – | – | 6 files | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | – | |
| 695401000222 | SPEC
| – | – | 6 files | WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT | – | |
| 691406710002B | SPEC
| – | – | 6 files | WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT | – | |
| 62701223121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.
| – | – | 3 files | WR-BHD 1.27 mm Female IDC connector | – | |
| 62701221621 | SPEC
| – | – | 6 files | WR-BHD 1.27 mm Male Box Header | – | |
| 62701220621 | SPEC
| – | – | 6 files | WR-BHD 1.27 mm Male SMT Box Header | – | |
| 691410110003 | SPEC
| – | – | 6 files | WR-TBL Series 4101 - Screwless Push In 3.5 mm pitch - Horizontal cable entry - THT | – | |
| 691409320002 | SPEC
| – | – | 6 files | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |