WR-WTB 2.50 mm “J” Type Female Crimp Contact
| Material Properties | |
|---|---|
| Contact Material | Phosphor Bronze |
| Contact Plating | Tin |
| Contact Type | Stamped |
| General Information | |
|---|---|
| Compliance | RoHS |
| IR | 3 A |
| Working Voltage | 250 V (AC) |
| Contact Resistance | 20 mΩ |
| Pitch | 2.5 mm |
| Gender | Female |
| Type | Crimp Terminal |
| Operating Temperature | -25 °C up to +85 °C |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 28 to 22 (AWG) |
| Stranded Wire Section (Metric) | 0.081 to 0.326 (mm²) |
| Packaging Properties | |
|---|---|
| Packaging | Bag; Big Reel; Small Reel |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty.(pcs) | Manual Crimping Tool | Design Kit | Automatic Crimping Tool | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 68800113722DEC | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | Stranded Wire Section (AWG)28 to 22 (AWG) | Stranded Wire Section (Metric)0.081 to 0.326 (mm²) | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | |||
![]() | 68800113722 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | Stranded Wire Section (AWG)28 to 22 (AWG) | Stranded Wire Section (Metric)0.081 to 0.326 (mm²) | PackagingBig Reel | Packaging Unit10000 pcs | Manual Crimping Tool | Design Kit – | Automatic Crimping Tool | ||
![]() | 68810113722 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | Stranded Wire Section (AWG)28 to 22 (AWG) | Stranded Wire Section (Metric)0.081 to 0.326 (mm²) | PackagingSmall Reel | Packaging Unit1000 pcs | Manual Crimping Tool | Design Kit – | Automatic Crimping Tool |
Assortments
Articles from this product series can be found in the following assortments:






