<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.7.0">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="24" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="yes" active="yes"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="yes" active="yes"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="no" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
</layers>
<library>
<description>Würth Elektronik - Electromechanical Components - Connectors - Coaxial Connectors - Reverse Polarity SMA Connectors - WR-RPSMA

Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, 
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. 
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. 
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. 

Please contact us for more information: libraries@we-online.com 

Würth Elektronik eiSos GmbH &amp; Co. KG
EMC &amp; Inductive Solutions
www.we-online.com

Autodesk Fusion and EAGLE 9.X compatible Library Files
Library Revision 2026a, 2026-10-26
Copyright: Würth Elektronik</description>
<packages>
<package name="63011042621502" urn="urn:adsk.eagle:footprint:51579446/2">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-4" y1="4" x2="4" y2="4" width="0.1" layer="51"/>
<wire x1="4" y1="4" x2="4" y2="-4" width="0.1" layer="51"/>
<wire x1="4" y1="-4" x2="-4" y2="-4" width="0.1" layer="51"/>
<wire x1="-4" y1="-4" x2="-4" y2="4" width="0.1" layer="51"/>
<wire x1="4" y1="4" x2="16.5" y2="4" width="0.1" layer="51" style="shortdash"/>
<wire x1="16.5" y1="4" x2="16.5" y2="-4" width="0.1" layer="51" style="shortdash"/>
<wire x1="4" y1="-4" x2="16.5" y2="-4" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.1" y1="4.1" x2="2.1" y2="4.1" width="0.2" layer="21"/>
<wire x1="4.1" y1="2.1" x2="4.1" y2="-2.1" width="0.2" layer="21"/>
<wire x1="-4.1" y1="-2.1" x2="-4.1" y2="2.1" width="0.2" layer="21"/>
<wire x1="2.1" y1="-4.1" x2="-2.1" y2="-4.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-4.2" y="-4.2"/>
<vertex x="4.2" y="-4.2"/>
<vertex x="4.2" y="4.2"/>
<vertex x="-4.2" y="4.2"/>
</polygon>
<text x="0" y="4.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.7" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
</package>
<package name="63012002621503" urn="urn:adsk.eagle:footprint:51579448/2">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-3.5" y1="3.5" x2="3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="-3.5" x2="-3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="-3.5" y1="-3.5" x2="-3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="-1.3" y1="3.6" x2="1.3" y2="3.6" width="0.2" layer="21"/>
<wire x1="3.6" y1="1.3" x2="3.6" y2="-1.3" width="0.2" layer="21"/>
<wire x1="-1.3" y1="-3.6" x2="1.3" y2="-3.6" width="0.2" layer="21"/>
<wire x1="-3.6" y1="1.3" x2="-3.6" y2="-1.3" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.95" y="-3.95"/>
<vertex x="3.95" y="-3.95"/>
<vertex x="3.95" y="3.95"/>
<vertex x="-3.95" y="3.95"/>
</polygon>
<text x="0" y="4.45" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.45" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
</package>
<package name="63011052121510" urn="urn:adsk.eagle:footprint:28515488/3">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<pad name="1" x="0" y="0" drill="1.5"/>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<wire x1="-4" y1="4" x2="4" y2="4" width="0.1" layer="51"/>
<wire x1="4" y1="4" x2="4" y2="-4" width="0.1" layer="51"/>
<wire x1="4" y1="-4" x2="-4" y2="-4" width="0.1" layer="51"/>
<wire x1="-4" y1="-4" x2="-4" y2="4" width="0.1" layer="51"/>
<wire x1="5.1" y1="5.5" x2="7.3" y2="5.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="7.3" y1="5.5" x2="7.3" y2="3.125" width="0.1" layer="51" style="shortdash"/>
<wire x1="7.3" y1="3.125" x2="7.3" y2="-3.125" width="0.1" layer="51" style="shortdash"/>
<wire x1="7.3" y1="-3.125" x2="7.3" y2="-5.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="7.3" y1="-5.5" x2="5.1" y2="-5.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="5.1" y1="-5.5" x2="5.1" y2="-4" width="0.1" layer="51" style="shortdash"/>
<wire x1="5.1" y1="-4" x2="5.1" y2="4" width="0.1" layer="51" style="shortdash"/>
<wire x1="5.1" y1="4" x2="5.1" y2="5.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="7.3" y1="3.125" x2="16.5" y2="3.125" width="0.1" layer="51" style="shortdash"/>
<wire x1="16.5" y1="3.125" x2="16.5" y2="-3.125" width="0.1" layer="51" style="shortdash"/>
<wire x1="16.5" y1="-3.125" x2="7.3" y2="-3.125" width="0.1" layer="51" style="shortdash"/>
<wire x1="4" y1="4" x2="5.1" y2="4" width="0.1" layer="51" style="shortdash"/>
<wire x1="4" y1="-4" x2="5.1" y2="-4" width="0.1" layer="51" style="shortdash"/>
<wire x1="4.1" y1="4.1" x2="-4.1" y2="4.1" width="0.2" layer="21"/>
<wire x1="-4.1" y1="4.1" x2="-4.1" y2="-4.1" width="0.2" layer="21"/>
<wire x1="-4.1" y1="-4.1" x2="4.1" y2="-4.1" width="0.2" layer="21"/>
<wire x1="4.1" y1="4.1" x2="4.1" y2="-4.1" width="0.2" layer="21"/>
<text x="0" y="5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-5" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-4.25" y="-4.25"/>
<vertex x="4.25" y="-4.25"/>
<vertex x="4.25" y="4.25"/>
<vertex x="-4.25" y="4.25"/>
</polygon>
</package>
<package name="63011002124501" urn="urn:adsk.eagle:footprint:14943004/2">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-3.5" y1="3.5" x2="3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="-3.5" x2="-3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="-3.5" y1="-3.5" x2="-3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="11.5" y2="3.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="11.5" y1="3.5" x2="11.5" y2="-3.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="11.5" y1="-3.5" x2="3.5" y2="-3.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="-1.3" y1="3.6" x2="1.3" y2="3.6" width="0.2" layer="21"/>
<wire x1="3.6" y1="1.3" x2="3.6" y2="-1.3" width="0.2" layer="21"/>
<wire x1="-1.3" y1="-3.6" x2="1.3" y2="-3.6" width="0.2" layer="21"/>
<wire x1="-3.6" y1="1.3" x2="-3.6" y2="-1.3" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.95" y="-3.95"/>
<vertex x="3.95" y="-3.95"/>
<vertex x="3.95" y="3.95"/>
<vertex x="-3.95" y="3.95"/>
</polygon>
<text x="0" y="4.45" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.45" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
</package>
<package name="63012242121508" urn="urn:adsk.eagle:footprint:17884472/4">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<smd name="1" x="0" y="0" dx="0.9" dy="4.1" layer="1"/>
<smd name="2" x="-2.775" y="0" dx="1.25" dy="4.1" layer="1"/>
<smd name="3" x="2.775" y="0" dx="1.25" dy="4.1" layer="1"/>
<smd name="4" x="-2.775" y="0" dx="1.25" dy="4.1" layer="16"/>
<smd name="5" x="2.775" y="0" dx="1.25" dy="4.1" layer="16"/>
<wire x1="-3.175" y1="-2.05" x2="-2.365" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-2.365" y1="-2.05" x2="-0.38" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-0.38" y1="-2.05" x2="0.38" y2="-2.05" width="0.1" layer="51"/>
<wire x1="0.38" y1="-2.05" x2="3.175" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-3.175" y1="-2.05" x2="-3.175" y2="-3.7" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.175" y1="-3.7" x2="-2.9" y2="-3.7" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.9" y1="-3.7" x2="-2.9" y2="-5.1" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.9" y1="-5.1" x2="-3.2" y2="-5.3" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.2" y1="-5.3" x2="-3.2" y2="-13.7" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.2" y1="-13.7" x2="-2.9" y2="-14" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.9" y1="-14" x2="-2.9" y2="-14.75" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.9" y1="-14.75" x2="2.9" y2="-14.75" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.175" y1="-2.05" x2="3.175" y2="-3.7" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.175" y1="-3.7" x2="2.9" y2="-3.7" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.9" y1="-3.7" x2="2.9" y2="-5.1" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.9" y1="-5.1" x2="3.2" y2="-5.3" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.2" y1="-5.3" x2="3.2" y2="-13.7" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.2" y1="-13.7" x2="2.9" y2="-14" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.9" y1="-14" x2="2.9" y2="-14.75" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.175" y1="-2.05" x2="-3.175" y2="1.76" width="0.1" layer="51"/>
<wire x1="-3.175" y1="1.76" x2="-2.365" y2="1.76" width="0.1" layer="51"/>
<wire x1="-2.365" y1="1.76" x2="-2.365" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-0.38" y1="-2.05" x2="-0.38" y2="1.76" width="0.1" layer="51"/>
<wire x1="-0.38" y1="1.76" x2="0.38" y2="1.76" width="0.1" layer="51"/>
<wire x1="0.38" y1="1.76" x2="0.38" y2="-2.05" width="0.1" layer="51"/>
<wire x1="3.175" y1="-2.05" x2="3.175" y2="1.76" width="0.1" layer="51"/>
<wire x1="3.175" y1="1.76" x2="2.365" y2="1.76" width="0.1" layer="51"/>
<wire x1="2.365" y1="1.76" x2="2.365" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-1.2" y1="-2.8" x2="-1.5" y2="-2.8" width="0.05" layer="48"/>
<wire x1="-1.5" y1="-2.8" x2="-2.2" y2="-2.2" width="0.05" layer="48"/>
<wire x1="-2.2" y1="-2.2" x2="-2.2" y2="-2.4" width="0.05" layer="48"/>
<wire x1="-2.2" y1="-2.2" x2="-2" y2="-2.2" width="0.05" layer="48"/>
<text x="-2.1" y="-3.8" size="0.3048" layer="48">PCB Thickness: 1.6mm</text>
<text x="-1.1" y="-3" size="0.4064" layer="48">PCB END</text>
<text x="4.05" y="0.25" size="1.27" layer="25">&gt;NAME</text>
<text x="4.05" y="-1.4" size="1.27" layer="27">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.55" y="-2.25"/>
<vertex x="3.55" y="-2.25"/>
<vertex x="3.55" y="2.25"/>
<vertex x="-3.55" y="2.25"/>
</polygon>
</package>
<package name="63012002124503" urn="urn:adsk.eagle:footprint:14943002/2">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-3.5" y1="3.5" x2="3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="-3.5" x2="-3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="-3.5" y1="-3.5" x2="-3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="-1.3" y1="3.6" x2="1.3" y2="3.6" width="0.2" layer="21"/>
<wire x1="3.6" y1="1.3" x2="3.6" y2="-1.3" width="0.2" layer="21"/>
<wire x1="-1.3" y1="-3.6" x2="1.3" y2="-3.6" width="0.2" layer="21"/>
<wire x1="-3.6" y1="1.3" x2="-3.6" y2="-1.3" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.95" y="-3.95"/>
<vertex x="3.95" y="-3.95"/>
<vertex x="3.95" y="3.95"/>
<vertex x="-3.95" y="3.95"/>
</polygon>
<text x="0" y="4.45" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.45" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
</package>
<package name="63011042124502" urn="urn:adsk.eagle:footprint:14943003/2">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-4" y1="4" x2="4" y2="4" width="0.1" layer="51"/>
<wire x1="4" y1="4" x2="4" y2="-4" width="0.1" layer="51"/>
<wire x1="4" y1="-4" x2="-4" y2="-4" width="0.1" layer="51"/>
<wire x1="-4" y1="-4" x2="-4" y2="4" width="0.1" layer="51"/>
<wire x1="4" y1="4" x2="16.5" y2="4" width="0.1" layer="51" style="shortdash"/>
<wire x1="16.5" y1="4" x2="16.5" y2="-4" width="0.1" layer="51" style="shortdash"/>
<wire x1="4" y1="-4" x2="16.5" y2="-4" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.1" y1="4.1" x2="2.1" y2="4.1" width="0.2" layer="21"/>
<wire x1="4.1" y1="2.1" x2="4.1" y2="-2.1" width="0.2" layer="21"/>
<wire x1="-4.1" y1="-2.1" x2="-4.1" y2="2.1" width="0.2" layer="21"/>
<wire x1="2.1" y1="-4.1" x2="-2.1" y2="-4.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-4.2" y="-4.2"/>
<vertex x="4.2" y="-4.2"/>
<vertex x="4.2" y="4.2"/>
<vertex x="-4.2" y="4.2"/>
</polygon>
<text x="0" y="4.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.7" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
</package>
<package name="63012052121509" urn="urn:adsk.eagle:footprint:28515489/3">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<pad name="1" x="0" y="0" drill="1.6"/>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<text x="0" y="6" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-6" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
<circle x="0" y="0" radius="5.5" width="0.1" layer="51"/>
<circle x="0" y="0" radius="5.6" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-0.36105625" y="-5.738653125"/>
<vertex x="0.36105625" y="-5.738653125"/>
<vertex x="1.0774375" y="-5.64815625"/>
<vertex x="1.776853125" y="-5.468571875"/>
<vertex x="2.448228125" y="-5.202759375"/>
<vertex x="3.081003125" y="-4.854884375"/>
<vertex x="3.6651875" y="-4.43045"/>
<vertex x="4.191571875" y="-3.93614375"/>
<vertex x="4.65185" y="-3.3797625"/>
<vertex x="5.0387625" y="-2.770084375"/>
<vertex x="5.3462125" y="-2.116728125"/>
<vertex x="5.56935625" y="-1.42995625"/>
<vertex x="5.70465625" y="-0.72066875"/>
<vertex x="5.750003125" y="0"/>
<vertex x="5.70465625" y="0.72066875"/>
<vertex x="5.56935625" y="1.42995625"/>
<vertex x="5.3462125" y="2.116728125"/>
<vertex x="5.0387625" y="2.770084375"/>
<vertex x="4.65185" y="3.3797625"/>
<vertex x="4.191571875" y="3.93614375"/>
<vertex x="3.6651875" y="4.43045"/>
<vertex x="3.081003125" y="4.854884375"/>
<vertex x="2.448228125" y="5.202759375"/>
<vertex x="1.776853125" y="5.468571875"/>
<vertex x="1.0774375" y="5.64815625"/>
<vertex x="0.36105625" y="5.738653125"/>
<vertex x="-0.36105625" y="5.738653125"/>
<vertex x="-1.0774375" y="5.64815625"/>
<vertex x="-1.776853125" y="5.468571875"/>
<vertex x="-2.448228125" y="5.202759375"/>
<vertex x="-3.081003125" y="4.854884375"/>
<vertex x="-3.6651875" y="4.43045"/>
<vertex x="-4.191571875" y="3.93614375"/>
<vertex x="-4.65185" y="3.3797625"/>
<vertex x="-5.0387625" y="2.770084375"/>
<vertex x="-5.3462125" y="2.116728125"/>
<vertex x="-5.56935625" y="1.42995625"/>
<vertex x="-5.70465625" y="0.72066875"/>
<vertex x="-5.750003125" y="0"/>
<vertex x="-5.70465625" y="-0.72066875"/>
<vertex x="-5.56935625" y="-1.42995625"/>
<vertex x="-5.3462125" y="-2.116728125"/>
<vertex x="-5.0387625" y="-2.770084375"/>
<vertex x="-4.65185" y="-3.3797625"/>
<vertex x="-4.191571875" y="-3.93614375"/>
<vertex x="-3.6651875" y="-4.43045"/>
<vertex x="-3.081003125" y="-4.854884375"/>
<vertex x="-2.448228125" y="-5.202759375"/>
<vertex x="-1.776853125" y="-5.468571875"/>
<vertex x="-1.0774375" y="-5.64815625"/>
</polygon>
</package>
<package name="63012042124504" urn="urn:adsk.eagle:footprint:14943001/2">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-3.5" y1="3.5" x2="3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="-3.5" x2="-3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="-3.5" y1="-3.5" x2="-3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="-1.3" y1="3.6" x2="1.3" y2="3.6" width="0.2" layer="21"/>
<wire x1="-1.3" y1="-3.6" x2="1.3" y2="-3.6" width="0.2" layer="21"/>
<wire x1="3.6" y1="1.3" x2="3.6" y2="-1.3" width="0.2" layer="21"/>
<wire x1="-3.6" y1="1.3" x2="-3.6" y2="-1.3" width="0.2" layer="21"/>
<text x="0" y="4.55" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.55" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-4.05" y="-4.05"/>
<vertex x="4.05" y="-4.05"/>
<vertex x="4.05" y="4.05"/>
<vertex x="-4.05" y="4.05"/>
</polygon>
</package>
<package name="63012242124506" urn="urn:adsk.eagle:footprint:14942999/2">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<smd name="1" x="0" y="0" dx="5" dy="0.9" layer="1" rot="R90"/>
<smd name="2" x="-4.25" y="0" dx="5" dy="1.4" layer="1" rot="R90"/>
<smd name="3" x="4.25" y="0" dx="5" dy="1.4" layer="1" rot="R90"/>
<smd name="4" x="-4.25" y="0" dx="5" dy="1.4" layer="16" rot="R90"/>
<smd name="5" x="4.25" y="0" dx="5" dy="1.4" layer="16" rot="R90"/>
<wire x1="-4.76" y1="2.25" x2="4.76" y2="2.25" width="0.1" layer="51"/>
<wire x1="4.76" y1="2.25" x2="4.76" y2="-2.5" width="0.1" layer="51"/>
<wire x1="-4.76" y1="-2.5" x2="-4.76" y2="2.25" width="0.1" layer="51"/>
<wire x1="-4.76" y1="-2.5" x2="4.76" y2="-2.5" width="0.1" layer="51"/>
<wire x1="3.175" y1="-15.2" x2="-3.175" y2="-15.2" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.175" y1="-15.2" x2="-3.175" y2="-4.15" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.175" y1="-15.2" x2="3.175" y2="-4.15" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.76" y1="-2.5" x2="-4.76" y2="-4.15" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.76" y1="-4.15" x2="-3.175" y2="-4.15" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.175" y1="-4.15" x2="4.76" y2="-4.15" width="0.1" layer="51" style="shortdash"/>
<wire x1="4.76" y1="-4.15" x2="4.76" y2="-2.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.2" y1="-2.6" x2="-0.8" y2="-2.6" width="0.2" layer="21"/>
<wire x1="0.8" y1="-2.6" x2="3.2" y2="-2.6" width="0.2" layer="21"/>
<wire x1="0.8" y1="2.35" x2="3.2" y2="2.35" width="0.2" layer="21"/>
<wire x1="-3.2" y1="2.35" x2="-0.8" y2="2.35" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-5.2" y="-2.75"/>
<vertex x="5.2" y="-2.75"/>
<vertex x="5.2" y="2.75"/>
<vertex x="-5.2" y="2.75"/>
</polygon>
<text x="5.7" y="-1.25" size="1.27" layer="27">&gt;VALUE</text>
<text x="5.7" y="0.75" size="1.27" layer="25">&gt;NAME</text>
<text x="-2.2" y="-4.6" size="0.8128" layer="48">PCB End</text>
<text x="-2.9" y="-5.5" size="0.4064" layer="48">PCB Thickness 1.6mm</text>
</package>
<package name="63012202124505" urn="urn:adsk.eagle:footprint:14943000/2">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<smd name="1" x="0" y="0" dx="5.6" dy="0.9" layer="1" rot="R90"/>
<smd name="2" x="-4.125" y="0" dx="5.6" dy="1.65" layer="1" rot="R90"/>
<smd name="3" x="4.125" y="0" dx="5.6" dy="1.65" layer="1" rot="R90"/>
<smd name="4" x="-4.125" y="0" dx="5.6" dy="1.65" layer="16" rot="R90"/>
<smd name="5" x="4.125" y="0" dx="5.6" dy="1.65" layer="16" rot="R90"/>
<wire x1="-4.76" y1="2.58" x2="4.76" y2="2.58" width="0.1" layer="51"/>
<wire x1="4.76" y1="2.58" x2="4.76" y2="-2.8" width="0.1" layer="51"/>
<wire x1="3.175" y1="-11.69" x2="-3.175" y2="-11.69" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.76" y1="-2.8" x2="-4.76" y2="2.58" width="0.1" layer="51"/>
<wire x1="-4.76" y1="-2.8" x2="4.76" y2="-2.8" width="0.1" layer="51"/>
<wire x1="-3.175" y1="-11.69" x2="-3.175" y2="-4.07" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.175" y1="-11.69" x2="3.175" y2="-4.07" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.76" y1="-2.8" x2="-4.76" y2="-4.07" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.76" y1="-4.07" x2="-3.175" y2="-4.07" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.175" y1="-4.07" x2="4.76" y2="-4.07" width="0.1" layer="51" style="shortdash"/>
<wire x1="4.76" y1="-4.07" x2="4.76" y2="-2.8" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3" y1="2.68" x2="-0.8" y2="2.68" width="0.2" layer="21"/>
<wire x1="0.8" y1="2.68" x2="3" y2="2.68" width="0.2" layer="21"/>
<wire x1="-3" y1="-2.9" x2="-0.8" y2="-2.9" width="0.2" layer="21"/>
<wire x1="0.8" y1="-2.9" x2="3" y2="-2.9" width="0.2" layer="21"/>
<text x="-2.2" y="-4.6" size="0.8128" layer="48">PCB End</text>
<text x="5.7" y="-1.05" size="1.27" layer="27">&gt;VALUE</text>
<text x="5.7" y="0.95" size="1.27" layer="25">&gt;NAME</text>
<text x="-2.9" y="-5.5" size="0.4064" layer="48">PCB Thickness 1.6mm</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-5.2" y="-3.05"/>
<vertex x="5.2" y="-3.05"/>
<vertex x="5.2" y="2.95"/>
<vertex x="-5.2" y="2.95"/>
</polygon>
</package>
<package name="63012252111511" urn="urn:adsk.eagle:footprint:29391568/3">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<smd name="1" x="0" y="-1.25" dx="1.2" dy="2.6" layer="1"/>
<smd name="2" x="-2.54" y="0" dx="1.02" dy="5.1" layer="1"/>
<smd name="3" x="2.54" y="0" dx="1.02" dy="5.1" layer="1"/>
<smd name="4" x="-2.54" y="0" dx="1.02" dy="5.1" layer="16"/>
<smd name="5" x="2.54" y="0" dx="1.02" dy="5.1" layer="16"/>
<wire x1="-3.05" y1="-2.05" x2="-3.05" y2="-2.55" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.05" y1="-2.55" x2="-3.05" y2="-4.44" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.05" y1="-4.44" x2="-2.665" y2="-4.44" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.665" y1="-4.44" x2="-2.665" y2="-5.85" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.09" y1="-7.5" x2="-3.09" y2="-19.03" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.09" y1="-19.03" x2="-2.7" y2="-19.4" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.7" y1="-19.4" x2="-2.7" y2="-20.2" width="0.1" layer="51" style="shortdash"/>
<wire x1="-2.7" y1="-20.2" x2="2.66" y2="-20.2" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.05" y1="-2.05" x2="3.05" y2="-4.44" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.05" y1="-4.44" x2="2.665" y2="-4.44" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.665" y1="-4.44" x2="2.665" y2="-5.85" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.74" y1="-7.5" x2="2.74" y2="-19.4" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.74" y1="-19.4" x2="2.66" y2="-19.4" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.66" y1="-19.4" x2="2.66" y2="-20.2" width="0.1" layer="51" style="shortdash"/>
<wire x1="-3.05" y1="-2.05" x2="-3.05" y2="2.56" width="0.1" layer="51"/>
<wire x1="-3.05" y1="2.56" x2="-2.03" y2="2.56" width="0.1" layer="51"/>
<wire x1="-2.03" y1="2.56" x2="-2.03" y2="-2.55" width="0.1" layer="51"/>
<wire x1="-0.255" y1="-2.55" x2="-0.255" y2="0" width="0.1" layer="51"/>
<wire x1="-0.255" y1="0" x2="0.255" y2="0" width="0.1" layer="51"/>
<wire x1="0.255" y1="0" x2="0.255" y2="-2.55" width="0.1" layer="51"/>
<wire x1="3.05" y1="-2.05" x2="3.05" y2="2.56" width="0.1" layer="51"/>
<wire x1="3.05" y1="2.56" x2="2.03" y2="2.56" width="0.1" layer="51"/>
<wire x1="2.03" y1="2.56" x2="2.03" y2="-2.55" width="0.1" layer="51"/>
<wire x1="-3.05" y1="-2.55" x2="-2.03" y2="-2.55" width="0.1" layer="51"/>
<wire x1="-2.03" y1="-2.55" x2="-0.255" y2="-2.55" width="0.1" layer="51"/>
<wire x1="-0.255" y1="-2.55" x2="0.255" y2="-2.55" width="0.1" layer="51"/>
<wire x1="0.255" y1="-2.55" x2="2.03" y2="-2.55" width="0.1" layer="51"/>
<wire x1="2.03" y1="-2.55" x2="3.8" y2="-2.55" width="0.1" layer="51"/>
<wire x1="-2.665" y1="-5.85" x2="-4.74" y2="-5.85" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.74" y1="-5.85" x2="-4.74" y2="-7.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="-4.74" y1="-7.5" x2="-3.09" y2="-7.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="2.665" y1="-5.85" x2="4.74" y2="-5.85" width="0.1" layer="51" style="shortdash"/>
<wire x1="4.74" y1="-5.85" x2="4.74" y2="-7.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="4.74" y1="-7.5" x2="2.74" y2="-7.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="-1.3" y1="-3.2" x2="-1.6" y2="-3.2" width="0.05" layer="48"/>
<wire x1="-1.6" y1="-3.2" x2="-2.3" y2="-2.6" width="0.05" layer="48"/>
<wire x1="-2.3" y1="-2.6" x2="-2.3" y2="-2.8" width="0.05" layer="48"/>
<wire x1="-2.3" y1="-2.6" x2="-2.1" y2="-2.6" width="0.05" layer="48"/>
<wire x1="-3.05" y1="-2.55" x2="-3.8" y2="-2.55" width="0.1" layer="51"/>
<text x="3.7" y="0.7" size="1.27" layer="25">&gt;NAME</text>
<text x="3.7" y="-1.4" size="1.27" layer="27">&gt;VALUE</text>
<text x="0" y="-4.2" size="0.3048" layer="48" align="bottom-center">PCB Thickness: 1.6mm</text>
<text x="0" y="-3.4" size="0.4064" layer="48" align="bottom-center">PCB END</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.2" y="-2.7"/>
<vertex x="3.2" y="-2.7"/>
<vertex x="3.2" y="2.7"/>
<vertex x="-3.2" y="2.7"/>
</polygon>
</package>
<package name="63011002621507" urn="urn:adsk.eagle:footprint:51579447/2">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<pad name="2" x="-2.54" y="2.54" drill="1.7"/>
<pad name="3" x="2.54" y="2.54" drill="1.7"/>
<pad name="5" x="-2.54" y="-2.54" drill="1.7"/>
<pad name="4" x="2.54" y="-2.54" drill="1.7"/>
<pad name="1" x="0" y="0" drill="1.5"/>
<wire x1="-3.5" y1="3.5" x2="3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="-3.5" x2="-3.5" y2="-3.5" width="0.1" layer="51"/>
<wire x1="-3.5" y1="-3.5" x2="-3.5" y2="3.5" width="0.1" layer="51"/>
<wire x1="3.5" y1="3.5" x2="11.5" y2="3.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="11.5" y1="3.5" x2="11.5" y2="-3.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="3.5" y1="-3.5" x2="11.5" y2="-3.5" width="0.1" layer="51" style="shortdash"/>
<wire x1="-1.3" y1="3.6" x2="1.3" y2="3.6" width="0.2" layer="21"/>
<wire x1="3.6" y1="1.3" x2="3.6" y2="-1.3" width="0.2" layer="21"/>
<wire x1="-3.6" y1="1.3" x2="-3.6" y2="-1.3" width="0.2" layer="21"/>
<wire x1="-1.3" y1="-3.6" x2="1.3" y2="-3.6" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-4.05" y="-4.05"/>
<vertex x="4.05" y="-4.05"/>
<vertex x="4.05" y="4.05"/>
<vertex x="-4.05" y="4.05"/>
</polygon>
<text x="0" y="4.55" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.55" size="1.27" layer="27" align="top-center">&gt;VALUE</text>
</package>
</packages>
<packages3d>
<package3d name="63011042621502" urn="urn:adsk.eagle:package:51579463/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<packageinstances>
<packageinstance name="63011042621502"/>
</packageinstances>
</package3d>
<package3d name="63012002621503" urn="urn:adsk.eagle:package:51579465/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<packageinstances>
<packageinstance name="63012002621503"/>
</packageinstances>
</package3d>
<package3d name="63011052121510" urn="urn:adsk.eagle:package:28515491/4" type="model">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<packageinstances>
<packageinstance name="63011052121510"/>
</packageinstances>
</package3d>
<package3d name="63011002124501" urn="urn:adsk.eagle:package:14943011/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<packageinstances>
<packageinstance name="63011002124501"/>
</packageinstances>
</package3d>
<package3d name="63012242121508" urn="urn:adsk.eagle:package:17884476/5" type="model">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<packageinstances>
<packageinstance name="63012242121508"/>
</packageinstances>
</package3d>
<package3d name="63012002124503" urn="urn:adsk.eagle:package:14943009/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<packageinstances>
<packageinstance name="63012002124503"/>
</packageinstances>
</package3d>
<package3d name="63011042124502" urn="urn:adsk.eagle:package:14943010/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<packageinstances>
<packageinstance name="63011042124502"/>
</packageinstances>
</package3d>
<package3d name="63012052121509" urn="urn:adsk.eagle:package:28515492/4" type="model">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<packageinstances>
<packageinstance name="63012052121509"/>
</packageinstances>
</package3d>
<package3d name="63012042124504" urn="urn:adsk.eagle:package:14943008/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Straight Jack, THT</description>
<packageinstances>
<packageinstance name="63012042124504"/>
</packageinstances>
</package3d>
<package3d name="63012242124506" urn="urn:adsk.eagle:package:14943006/3" type="model">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<packageinstances>
<packageinstance name="63012242124506"/>
</packageinstances>
</package3d>
<package3d name="63012202124505" urn="urn:adsk.eagle:package:14943007/3" type="model">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<packageinstances>
<packageinstance name="63012202124505"/>
</packageinstances>
</package3d>
<package3d name="63012252111511" urn="urn:adsk.eagle:package:29391572/4" type="model">
<description>WR-RPSMA PCB End Launch Connectors
Straight Jack, End Launch</description>
<packageinstances>
<packageinstance name="63012252111511"/>
</packageinstances>
</package3d>
<package3d name="63011002621507" urn="urn:adsk.eagle:package:51579464/3" type="model">
<description>WR-RPSMA PCB THT Connectors
Right Angle Jack, THT</description>
<packageinstances>
<packageinstance name="63011002621507"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="JACK" urn="urn:adsk.eagle:symbol:14943005/2">
<circle x="0" y="0" radius="2.54" width="0.2" layer="94"/>
<circle x="0" y="0" radius="0.5" width="0.254" layer="94"/>
<pin name="1" x="7.62" y="0" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="2" x="7.62" y="-5.08" visible="pad" length="short" direction="pas" rot="R180"/>
<text x="0" y="3.556" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8.128" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<wire x1="0" y1="-2.54" x2="0" y2="-5.08" width="0.254" layer="94"/>
<wire x1="0" y1="-5.08" x2="5.08" y2="-5.08" width="0.254" layer="94"/>
<wire x1="5.08" y1="0" x2="0.54" y2="0" width="0.254" layer="94"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="63011042621502" urn="urn:adsk.eagle:component:54609537/1" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Created by Ella Wu 2026-10-26
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63011042621502">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:51579463/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63011042621502"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63011042621502"/>
<attribute name="CLASS" value="Tri-metal"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Right Angle Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63011042621502?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="2.9 mm"/>
<attribute name="PANEL_THICKNESS_MIN" value="2.9 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012002621503" urn="urn:adsk.eagle:component:54609536/1" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Created by Ella Wu 2026-10-26
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012002621503">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:51579465/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63012002621503"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012002621503"/>
<attribute name="CLASS" value="Tri-metal"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012002621503?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63011052121510" urn="urn:adsk.eagle:component:31997822/2" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Updated by Ella Wu  2019-11-04
2019(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63011052121510">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:28515491/4"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63011052121510"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63011052121510"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Right Angle Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63011052121510?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="2.8 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="IP67"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63011002124501" urn="urn:adsk.eagle:component:14943017/5" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Updated by Ella Wu  2019-11-04
2019(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63011002124501">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:14943011/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63011002124501"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63011002124501"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Right Angle Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63011002124501?ae"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012242121508" urn="urn:adsk.eagle:component:20612920/3" prefix="J">
<description>WR-RPSMA PCB End Launch Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment
Created by Ella Wu  2021-11-05
2021(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012242121508">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:17884476/5"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="End Launch"/>
<attribute name="VALUE" value="63012242121508"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012242121508"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 0.76"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012242121508?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="2.4 mm"/>
<attribute name="PANEL_THICKNESS_MIN" value="2 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
<attribute name="PCB_THICKNESS" value="1.6 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012002124503" urn="urn:adsk.eagle:component:14943015/5" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Updated by Ella Wu  2019-11-04
2019(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012002124503">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:14943009/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63012002124503"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012002124503"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012002124503?ae"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63011042124502" urn="urn:adsk.eagle:component:14943016/5" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Updated by Ella Wu  2019-11-04
2019(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63011042124502">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:14943010/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63011042124502"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63011042124502"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Right Angle Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63011042124502?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="2.9 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012052121509" urn="urn:adsk.eagle:component:31997821/2" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Updated by Ella Wu  2019-11-04
2019(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012052121509">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:28515492/4"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63012052121509"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012052121509"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012052121509?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="4.4 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="IP67"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012042124504" urn="urn:adsk.eagle:component:14943014/5" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Updated by Ella Wu  2019-11-04
2019(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012042124504">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:14943008/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63012042124504"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012042124504"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012042124504?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="2.4 mm"/>
<attribute name="PANEL_THICKNESS_MIN" value="1.6 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012242124506" urn="urn:adsk.eagle:component:14943012/5" prefix="J">
<description>WR-RPSMA PCB End Launch Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment
Created by Ella Wu  2021-11-05
2021(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012242124506">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:14943006/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="End Launch"/>
<attribute name="VALUE" value="63012242124506"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012242124506"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 0.76"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012242124506?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="2.4 mm"/>
<attribute name="PANEL_THICKNESS_MIN" value="2 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
<attribute name="PCB_THICKNESS" value="1.6 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012202124505" urn="urn:adsk.eagle:component:14943013/5" prefix="J">
<description>WR-RPSMA PCB End Launch Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment
Created by Ella Wu  2021-11-05
2021(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012202124505">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:14943007/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="End Launch"/>
<attribute name="VALUE" value="63012202124505"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012202124505"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 0.76"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012202124505?ae"/>
<attribute name="INGRESS_PROTECTION_CODE" value="None"/>
<attribute name="PCB_THICKNESS" value="1.6 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63012252111511" urn="urn:adsk.eagle:component:31997820/2" prefix="J">
<description>WR-RPSMA PCB End Launch Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment
Created by Ella Wu  2021-11-05
2021(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63012252111511">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:29391572/4"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="End Launch"/>
<attribute name="VALUE" value="63012252111511"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63012252111511"/>
<attribute name="CLASS" value="Industrial"/>
<attribute name="CENTER_CONTACT" value="Ø 0.51"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Straight Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63012252111511?ae"/>
<attribute name="PANEL_THICKNESS_MAX" value="4.7 mm"/>
<attribute name="INGRESS_PROTECTION_CODE" value="IP67"/>
<attribute name="PCB_THICKNESS" value="1.6 mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="63011002621507" urn="urn:adsk.eagle:component:54609538/1" prefix="J">
<description>WR-RPSMA PCB THT Connectors

Characteristics
Interface: MIL-STD-348
Mating Cycle: 500 Cycles
Impedance: 50 Ω
Insulation Resistance: 5000 MΩ (min.)
Withstanding Voltage: 1000 Vrms (min.)
Ingress Protection: None / IP67
Mating: Screw (Recommended by torque wrench tool)

Applications
Network and communications
RF Test and measurement equipment
Industrial applications
Electronic device
Outdoor or humidity environment

Created by Ella Wu 2026-10-26
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="JACK" x="0" y="0"/>
</gates>
<devices>
<device name="" package="63011002621507">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2 3 4 5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:51579464/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="MOUNT" value="THT"/>
<attribute name="VALUE" value="63011002621507"/>
<attribute name="CATEGORY" value="Connectors"/>
<attribute name="MANUFACTURER" value="Würth Elektronik"/>
<attribute name="MPN" value="63011002621507"/>
<attribute name="CLASS" value="Tri-metal"/>
<attribute name="CENTER_CONTACT" value="Ø 1.27"/>
<attribute name="OPERATING_TEMPERATURE" value="-65 °C up to +165 °C"/>
<attribute name="SIZE" value="Right Angle Jack"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/63011002621507?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
