WR-DC Power Jacks

WR-DC Power Jacks
WR-DC Power Jacks

Characteristics

  • Rated Current: 3 to 5.5 A
  • Working Voltage: 20 to 30 V
  • Operating Temperature: -40°C up to +85°C
  • Ø Center pin: 1.0 to 2.5 mm
  • UL Approval: E323964
  • UL 94-V0

Features

  • Shunt terminal to plug In/plug Out detection
  • High Durability: 5000 Mating cycles

Glow-Wire compliancy

  • Conform to IEC 60335-1
  • Tested at 750 °C and 850 °C
  • Perform by third party laborator
  • Suitable for non-attended appliances and many other applications

Applications

  • Consumer
  • Electronic devices

Products

All
THT
SMT
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
Packaging
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-DC Power Jacks
694102303002
SPEC1 mm, 3.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø1 mm
Recommended Plug outer Ø3.5 mm
TypeRight Angled 
Rated Current2 A
Working Voltage24 V (DC)
PackagingBag 
Design Kit –
–Check availability
WR-DC Power Jacks
694103107102
SPEC1.3 mm, 4 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø1.3 mm
Recommended Plug outer Ø4 mm
TypeRight Angled 
Rated Current3 A
Working Voltage24 V (DC)
PackagingTape and Reel 
Design Kit
–Check availability
WR-DC Power Jacks
694103303002
SPEC1.3 mm, 3.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø1.3 mm
Recommended Plug outer Ø3.5 mm
TypeRight Angled 
Rated Current2 A
Working Voltage24 V (DC)
PackagingBag 
Design Kit –
–Check availability
WR-DC Power Jacks
694105309102
SPEC1.65 mm, 5.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø1.65 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5.5 A
Working Voltage20 V (DC)
PackagingTape and Reel 
Design Kit
–Check availability
WR-DC Power Jacks
694106105102
SPEC2 mm, 5.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage24 V (DC)
PackagingTape and Reel 
Design Kit –
–Check availability
WR-DC Power Jacks
694106106102
SPEC2 mm, 5.3 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2 mm
Recommended Plug outer Ø5.3 mm
TypeRight Angled 
Rated Current5 A
Working Voltage24 V (DC)
PackagingTape and Reel 
Design Kit
–Check availability
WR-DC Power Jacks
694106301002
SPEC2 mm, 5.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
PackagingBag 
Design Kit
–Check availability
WR-DC Power Jacks
694106402002
SPEC2 mm, 5.5 mm, Vertical
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeVertical 
Rated Current3 A
Working Voltage30 V (DC)
PackagingBag 
Design Kit
–Check availability
WR-DC Power Jacks
694108105102
SPEC2.5 mm, 5.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage24 V (DC)
PackagingTape and Reel 
Design Kit –
–Check availability
WR-DC Power Jacks
694108106102
SPEC2.5 mm, 5.3 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2.5 mm
Recommended Plug outer Ø5.3 mm
TypeRight Angled 
Rated Current5 A
Working Voltage24 V (DC)
PackagingTape and Reel 
Design Kit –
–Check availability
WR-DC Power Jacks
694108301002
SPEC2.5 mm, 5.5 mm, Right Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
PackagingBag 
Design Kit
–Check availability
WR-DC Power Jacks
694108402002
SPEC2.5 mm, 5.5 mm, Vertical
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
TypeVertical 
Rated Current3 A
Working Voltage30 V (DC)
PackagingBag 
Design Kit –
–Check availability

Assortments

Articles from this product series can be found in the following assortments: