| Size | Dimensions | Mount | |
|---|---|---|---|
| Horizontal | THT | ||
| Vertical | THT |
Characteristics
Properties:
- Rated Current: 3 A
- Working Voltage: 250 V
- Operating temperature: -25 °C up to +85 °C
- UL 94 V-0
- Pitch: 2.00 mm
Features:
- Fine pitch
- THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
Horizontal
Vertical
| Order Code | Datasheet | Downloads | Status | Pins | Polarity | Type | Mount | IR (A) | PCB/Cable/Panel | L (mm) | Packaging | Mates with | Design Kit | Bidirectional | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 62400821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | Horizontal | THT | 3 | PCB | 11.4 | Tube | 624008213322 | 645001 | – | |
| 62401021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | Horizontal | THT | 3 | PCB | 13.4 | Tube | 624010213322 | 612690 645001 | – | |
| 62401221722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | Horizontal | THT | 3 | PCB | 15.4 | Tube | 624012213322 | 645001 | – | |
| 62401421722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | Horizontal | THT | 3 | PCB | 17.4 | Tube | 624014213322 | 645001 | – | |
| 62401621722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | – | Horizontal | THT | 3 | PCB | 19.4 | Tube | 624016213322 | 645001 | – | |
| 62401821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | Horizontal | THT | 3 | PCB | 21.4 | Tube | 624018213322 | 645001 | – | |
| 62402021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | – | Horizontal | THT | 3 | PCB | 23.4 | Tube | 624020213322 | 645001 | – | |
| 62402221722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | Horizontal | THT | 3 | PCB | 25.4 | Tube | 62402221622 | – | – | |
| 62402421722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | – | Horizontal | THT | 3 | PCB | 27.4 | Tube | 624024213322 | – | – | |
| 62402621722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | – | Horizontal | THT | 3 | PCB | 29.4 | Tube | – | – | 624026213322 | |
| 62402821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | – | Horizontal | THT | 3 | PCB | 31.4 | Tube | 624028213322 | – | – | |
| 62403021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | – | Horizontal | THT | 3 | PCB | 33.4 | Tube | 624030213322 | – | – | |
| 62403221722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | – | Horizontal | THT | 3 | PCB | 35.4 | Tube | 624032213322 | – | – | |
| 62403421722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | – | Horizontal | THT | 3 | PCB | 37.4 | Tube | 624034213322 | – | – | |
| 62403621722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | – | Horizontal | THT | 3 | PCB | 39.4 | Tube | 624036213322 | – | – | |
| 62403821722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 38 | – | Horizontal | THT | 3 | PCB | 41.4 | Tube | 624038213322 | – | – | |
| 62404021722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | – | Horizontal | THT | 3 | PCB | 43.4 | Tube | 624040213322 | – | – | |
| 62400821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 08 | Vertical | THT | 3 | PCB | 9.8 | Tube | 624008213322 | 645001 | – | |
| 62401021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 10 | Vertical | THT | 3 | PCB | 11.8 | Tube | 624010213322 | 612690 645001 | – | |
| 62401221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 12 | Vertical | THT | 3 | PCB | 13.8 | Tube | 624012213322 | 645001 | – | |
| 62401421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 14 | Vertical | THT | 3 | PCB | 15.8 | Tube | 624014213322 | 645001 | – | |
| 62401621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 16 | Vertical | THT | 3 | PCB | 17.8 | Tube | 624016213322 | 645001 | – | |
| 62401821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 18 | Vertical | THT | 3 | PCB | 19.8 | Tube | 624018213322 | 645001 | – | |
| 62402021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 20 | Vertical | THT | 3 | PCB | 21.8 | Tube | 624020213322 | 645001 | – | |
| 62402221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 22 | Vertical | THT | 3 | PCB | 23.8 | Tube | 62402221622 62402221722 | – | – | |
| 62402421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 24 | Vertical | THT | 3 | PCB | 25.8 | Tube | 624024213322 | – | – | |
| 62402621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 26 | Vertical | THT | 3 | PCB | 27.8 | Tube | 624026213322 | – | – | |
| 62402821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 28 | Vertical | THT | 3 | PCB | 29.8 | Tube | 624028213322 | – | – | |
| 62403021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 30 | Vertical | THT | 3 | PCB | 31.8 | Tube | 624030213322 | – | – | |
| 62403221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 32 | Vertical | THT | 3 | PCB | 33.8 | Tube | 624032213322 | – | – | |
| 62403421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 34 | Vertical | THT | 3 | PCB | 35.8 | Tube | 624034213322 | – | – | |
| 62403621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 36 | Vertical | THT | 3 | PCB | 37.8 | Tube | 624036213322 | – | – | |
| 62403821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 38 | Vertical | THT | 3 | PCB | 39.8 | Tube | 624038213322 | – | – | |
| 62404021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 40 | Vertical | THT | 3 | PCB | 41.8 | Tube | 624040213322 | – | – |
| Order Code | Datasheet |
|---|---|
| 62400821722 | SPEC |
| 62401021722 | SPEC |
| 62401221722 | SPEC |
| 62401421722 | SPEC |
| 62401621722 | SPEC |
| 62401821722 | SPEC |
| 62402021722 | SPEC |
| 62402221722 | SPEC |
| 62402421722 | SPEC |
| 62402621722 | SPEC |
| 62402821722 | SPEC |
| 62403021722 | SPEC |
| 62403221722 | SPEC |
| 62403421722 | SPEC |
| 62403621722 | SPEC |
| 62403821722 | SPEC |
| 62404021722 | SPEC |
| 62400821622 | SPEC |
| 62401021622 | SPEC |
| 62401221622 | SPEC |
| 62401421622 | SPEC |
| 62401621622 | SPEC |
| 62401821622 | SPEC |
| 62402021622 | SPEC |
| 62402221622 | SPEC |
| 62402421622 | SPEC |
| 62402621622 | SPEC |
| 62402821622 | SPEC |
| 62403021622 | SPEC |
| 62403221622 | SPEC |
| 62403421622 | SPEC |
| 62403621622 | SPEC |
| 62403821622 | SPEC |
| 62404021622 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins | Polarity | Type | Mount | IR (A) | PCB/Cable/Panel | L (mm) | Packaging | Mates with | Design Kit | Bidirectional | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:


