WR-PHD Jumper

Characteristics

  • Pitch: 2.00 mm

Reference Designs

  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-PHD Jumper
60800213421
SPEC2, 3 A, 200 V (AC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Design Kit
–Check availability

Assortments

Articles from this product series can be found in the following assortments: