WR-BHD 1.27 mm Cable Side
| Size | Dimensions | |
|---|---|---|
IDC |
Characteristics
- Rated current: 1 A
- Working Voltage: 50 V
- Operating Temperature : -40 °C up to 105 °C
- UL approval: E323964
- UL94-V0
Applications
- Industrial
- Production lines
Products
IDC
Filter by
show in
article in 1 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | L(mm) | IR(A) | Operating Temperature | IDC Tool | Mates with | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62701023121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length10.54 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62701223121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length11.81 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit | |||
![]() | 62701423121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length13.08 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62701623121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length14.35 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62702023121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length16.89 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62702423121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length19.43 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62702623121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length20.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62703023121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length23.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62703423121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length25.78 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62704023121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length29.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Mates with – | Design Kit – | ||
![]() | 62704423121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length32.13 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62705023121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length35.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Design Kit – | |||
![]() | 62706023121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length42.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | IDC Tool | Mates with | Design Kit – |
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:




