WR-TBL Series 7015B - PCB Header - 5.08mm pitch - THR
Series 7015B
| Size | Dimensions | Mount | |
|---|---|---|---|
Closed Horizontal | THR | ||
Closed Vertical | THR | ||
Open Horizontal | THR | ||
Open Vertical | THR | ||
Horizontal w/ flanges | THR | ||
Vertical w/ flanges | THR |
Characteristics
- Rated Current: 15A
- Working Voltage: 300V
- Operating temperature: -40°C up to +130°C
- UL approval: E315414
- UL 94-V0
Applications
- Industrial
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Polarity | Type | Insulator Material | IR[cULus](A) | Working Voltage [cULus](V (AC)) | Withstanding Voltage [cULus](V (AC)) | IR[VDE](A) | Working Voltage [VDE](V (AC)) | Withstanding Voltage [VDE](V (AC)) | Packaging | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691701500002B | SPEC2, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity2 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701510002B | SPEC2, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity2 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit | –Check availability | |
691701520002B | SPEC2, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity2 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701530002B | SPEC2, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity2 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit | –Check availability | |
691701540002B | SPEC2, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity2 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | –Check availability | ||
691701550002B | SPEC2, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity2 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit | –Check availability |
691701500003B | SPEC3, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity3 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701510003B | SPEC3, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity3 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701520003B | SPEC3, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity3 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701530003B | SPEC3, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity3 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540003B | SPEC3, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity3 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit | –Check availability | |
691701550003B | SPEC3, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity3 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701500004B | SPEC4, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity4 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701510004B | SPEC4, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity4 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701520004B | SPEC4, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity4 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701530004B | SPEC4, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity4 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540004B | SPEC4, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity4 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701550004B | SPEC4, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity4 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701500005B | SPEC5, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity5 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701510005B | SPEC5, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity5 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701520005B | SPEC5, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity5 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701530005B | SPEC5, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity5 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540005B | SPEC5, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity5 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701550005B | SPEC5, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity5 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701500006B | SPEC6, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity6 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701510006B | SPEC6, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity6 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701520006B | SPEC6, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity6 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701530006B | SPEC6, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity6 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540006B | SPEC6, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity6 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability |
691701550006B | SPEC6, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity6 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability |
691701500008B | SPEC8, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity8 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701510008B | SPEC8, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity8 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701520008B | SPEC8, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity8 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701530008B | SPEC8, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity8 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540008B | SPEC8, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity8 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701550008B | SPEC8, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity8 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability |
691701500010B | SPEC10, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity10 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701510010B | SPEC10, Vertical, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity10 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability | |
691701520010B | SPEC10, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity10 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701530010B | SPEC10, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity10 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540010B | SPEC10, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity10 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701550010B | SPEC10, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity10 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability |
691701500012B | SPEC12, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity12 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701510012B | SPEC12, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity12 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701520012B | SPEC12, Vertical, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity12 | TypeVertical | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel with Cap | Design Kit – | –Check availability |
691701530012B | SPEC12, Horizontal, LCP | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity12 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability | |
691701540012B | SPEC12, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity12 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability |
691701550012B | SPEC12, Horizontal, LCP | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Polarity12 | TypeHorizontal | Insulator MaterialLCP | Rated Current [cULus]15 A | Working Voltage300 V (AC) | Withstanding Voltage [cULus]1600 V (AC) | Rated Current [VDE]18 A | Working Voltage400 V (AC) | Withstanding Voltage [VDE]2200 V (AC) | PackagingTape and Reel | Design Kit – | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Tailored to your needs
Custom & Standard Terminal Blocks
Tailored to your needs
Custom & Standard Terminal Blocks
In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.
- Highly customized products
- Over 2000 standard articles
- Available from stock without MOQ
- Personalized modifications of standard parts for small quantities
- Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet
Printing for your terminal blocks (e.g. coding, personalization)

Coding
Installation of coding pins according to keying specification

Color Coding
For selected series according to your specifications (412B / 412MB / 413B)

Assembly
Rapid assembly of pin numbers according to your needs
Examples of Highly Customized Products






In House Design & Consulting

Product Design

Tooling Design

Machines Design

Prototyping & Production
Mates with














Assortments
Articles from this product series can be found in the following assortments:




