Size | Dimensions | Mount | ||
---|---|---|---|---|
M12 Panel Cut Solder | Panel | |||
PG9 Panel Cut Solder | Panel | |||
M12 Panel Cut THT | Panel | |||
EXT. | M16 Panel Cut THT | Panel | ||
PG9 Panel Cut THT | Cable | |||
M12 Right-Angled THT | Cable | |||
M12 Panel Cut Wires | Cable | |||
EXT. | M16 Panel Cut Wires | Panel | ||
PG9 Panel Cut Wires | Cable |
Products
Order Code | Datasheet | Manual | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
643150100304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Tray | – | ||
643150100305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643150100308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643150100604 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Tray | – | ||
643150100605 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643150100608 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643250100304 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Tray | – | ||
643250100305 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643250100308 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643250100604 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Tray | – | ||
643250100608 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643250100605 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643452100304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 2 | 250 | 1000 | Tray | – | ||
643452100305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643452100604 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Tray | – | ||
643452100605 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643452100608 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643452100308 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643250100404 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | – | – | ||
643250100405 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | – | – | ||
643250100408 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | – | – | ||
643270100304 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | Tray | 612690 | ||
643270100305 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643270100308 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | Tray | – | ||
643452100404 | SPEC | – | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4 | Male | 5 | 250 | 1400 | – | – | |
643452100405 | SPEC | – | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | Male | 5 | 60 | 1000 | – | – | |
643452100408 | SPEC | – | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 8 | Male | 2 | 30 | 650 | – | – |
Order Code | Datasheet |
---|---|
643150100304 | SPEC |
643150100305 | SPEC |
643150100308 | SPEC |
643150100604 | SPEC |
643150100605 | SPEC |
643150100608 | SPEC |
643250100304 | SPEC |
643250100305 | SPEC |
643250100308 | SPEC |
643250100604 | SPEC |
643250100608 | SPEC |
643250100605 | SPEC |
643452100304 | SPEC |
643452100305 | SPEC |
643452100604 | SPEC |
643452100605 | SPEC |
643452100608 | SPEC |
643452100308 | SPEC |
643250100404 | SPEC |
643250100405 | SPEC |
643250100408 | SPEC |
643270100304 | SPEC |
643270100305 | SPEC |
643270100308 | SPEC |
643452100404 | SPEC |
643452100405 | SPEC |
643452100408 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|
Circular Connectors M12
Be Connected. No Matter the Conditions.
Circular Connectors M12
Be Connected. No Matter the Conditions.
Discover high-quality circular connectors designed for demanding environments. With its ingress protection, our connectors ensure reliable connections for applications such as fieldbus, actuators/sensors, and robotics.
With its PCB, cable, and solder variants, along with additional service options, our versatile M12 connectors allow you to tailor your connections to your exact requirements, enabling seamless integration and optimal performance. Ready to Design-In? Take advantage of personal technical support and free samples ex-stock.

Circular Connectors Portfolio
Discover our M12 circular connector portfolio

Panel Connector
The portfolio f manel mouted M12 A-coded circular connectors includes:
- THT soldered male & female PCB versions as horizontal and vertical types
- Panel Mount Cable solutions with solder buckets or pre-wired solutions
- All parts available as metal & plastic types with
- panel cuts: PG9, M12 and M16 and
- Polarities: 4, 5 and 8
- IP68 ingress protection

Cable Assembly
M12 A-coded cable assemblies available as single ended solution:
- straight and angled
- male & female
- metal and plastic coupling nuts
- metal coupling with shielding
- Polarities: 4, 5 and 8
- IP67 ingress protection
- 2000 mm cable length
Custom cable solutions available on request

Field Attachable Solder
Field attachable solder bucket solutions for highest flexibility in your application.
- Field attachable
- Flexible use for your application
- Male & female
- Metal and plastic coupling nuts
- Polarities: 4, 5 and 8
- IP68 ingress protection
Applications
M12 A-Coded in Ethernet-over-Twisted-Pair Physical Layer
Ethernet over Twisted Pair (EOTP) is one of the most important physical layers for Ethernet and a sizeable amount of industrial protocols work on the Ethernet data link and physical layers standards. However, the M12 are not the native connectors upon which the EOTP interface has been developed, but can be used in different adaptations like:
- 10BASE-T
- 100BASE-T
- Higher BASE-T
M12 A-Coded in USB 2.0 Physical Layer
The Universal Serial Bus is one of the most common connectivity layer on the market. USB in its 2.0 revision can be used as a power supply and high-speed data bus. M12 A-Coded circular connectors can be used to offer a mechanically sturdier ending to a USB 2.0 cable.
Service & Support
You need M12 A-Coded wire connectors with a dedicated cable length? Here is our service for customized cable solutions.

Custom Cable Length Single Ended
Our standard product with a cable length based on your needs

Custom Cable Length Double Ended
Standard connectors on both ends with cable length on your request

Colored Coupling Nut
For optical coding to ease assembling

Wire Length on Panel Connector
Standard panel connectors with cable length based on your request
Assortments
Articles from this product series can be found in the following assortments: