Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature: -25 °C up to +105 °C
- Durability: 25 Mating cycles
Applications
- Industrial
- Home Appliances
- Telecommunication
Application Notes
Products
All
Male Crimp Terminal
Female Crimp Contact
Female Low Force Crimp Terminal
Female Crimp Terminal
Order Code | Datasheet | Downloads | Status | Gender | Option | Type | Wire Section | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66200113722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Big Reel | 10000 | 600662401 600300300001 | – | |
66200113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Bag | 100 | – | 662001 | |
66210113722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Small Reel | 1000 | 600662401 600300300001 | – | |
66200313722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Big Reel | 10000 | 600662403 600300300001LF | – | |
66200313722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Bag | 100 | 600300300001LF | 662001 | |
66210313722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Small Reel | 1000 | 600662403 600300300001LF | – | |
66200413722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | – | Tin | 5 | 250 | 10 | Big Reel | 10000 | 600662404 | – | |
66210413722 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 30 to 26 (AWG) 0.129 to 0.0509 (mm²) | Tin | 5 | 250 | 10 | Small Reel | 1000 | 600300300001 | – | |
66200413722DEC | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | – | Tin | 5 | 250 | 10 | Bag | 100 | 600300300001 | 662001 | |
66200613722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | Crimp Terminal | – | Tin | 5 | 250 | 10 | Big Reel | 10000 | 600662406 600300300001LF | – | |
66210613722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | Crimp Terminal | – | Tin | 5 | 250 | 10 | Small Reel | 1000 | 600662406 600300300001LF | – | |
66200613722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | Crimp Terminal | – | Tin | 5 | 250 | 10 | Bag | 100 | 600300300001LF | 612690 662001 | |
66200113724 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Selective Gold | 5 | 250 | 10 | Big Reel | 10000 | – | – | |
66200113724DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Selective Gold | 5 | 250 | 10 | Bag | 100 | – | 612690 | |
66210113724 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Selective Gold | 5 | 250 | 10 | Small Reel | 1000 | – | – | |
66200213722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Male | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Big Reel | 10000 | 600662401 600300300001 | – | |
66200213722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Bag | 100 | 600300300001 | 612690 662001 | |
66210213722 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Male | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | Tin | 5 | 250 | 10 | Small Reel | 1000 | 600662401 600300300001 | – | |
66200513722 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Male | – | Crimp Terminal | – | Tin | 5 | 250 | 10 | Big Reel | 10000 | 600662404 600300300001 | – | |
66210513722 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Male | – | Crimp Terminal | – | Tin | 5 | 250 | 10 | Small Reel | 1000 | 600662404 600300300001 | – | |
66200513722DEC | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Male | – | Crimp Terminal | – | Tin | 5 | 250 | 10 | Bag | 100 | 600300300001 | 662001 |
Order Code | Datasheet |
---|---|
66200113722 | SPEC |
66200113722DEC | SPEC |
66210113722 | SPEC |
66200313722 | SPEC |
66200313722DEC | SPEC |
66210313722 | SPEC |
66200413722 | SPEC |
66210413722 | SPEC |
66200413722DEC | SPEC |
66200613722 | SPEC |
66210613722 | SPEC |
66200613722DEC | SPEC |
66200113724 | SPEC |
66200113724DEC | SPEC |
66210113724 | SPEC |
66200213722 | SPEC |
66200213722DEC | SPEC |
66210213722 | SPEC |
66200513722 | SPEC |
66210513722 | SPEC |
66200513722DEC | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Option | Type | Wire Section | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: