ComponentsElectromechanical ComponentsConnectorsBoard-to-Board ConnectorsWR-PHD Pin Header & Socket Header2.54 mm
WR-PHD Socket Header - Dual
| Size | Dimensions | Mount | |
|---|---|---|---|
THT Straight | THT | ||
THT Angled | THT | ||
THT Bottom Entry | THT | ||
SMT Straight | SMT | ||
SMT Angled | SMT | ||
SMT Bottom Entry | SMT |
Characteristics
- Pitch: 2.54 mm
- Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
All
THT Straight
THT Angled
THT Bottom Entry
SMT Straight
SMT Angled
SMT Bottom Entry
Filter by
show in
article in 6 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Type | Mount | L(mm) | IR(A) | Working Voltage(V (AC)) | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000421821 | 4, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight | MountSMT | Length5.58 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610004243021 | 4, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeBottom Entry Low Profile | MountSMT | Length5.08 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610304243021 | 4, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeBottom Entry Low Profile | MountSMT | Length5.08 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613004216921 | 4, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeBottom Entry Large | MountTHT | Length5.58 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300425721 | 4, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeBottom Entry | MountTHT | Length5.58 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61030421821 | 4, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight Type 2 | MountSMT | Length5.58 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300421821 | 4, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight | MountTHT | Length5.58 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613004243121 | 4, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeAngled | MountTHT | Length5.58 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61000621821 | 6, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight | MountSMT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610006243021 | 6, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeBottom Entry Low Profile | MountSMT | Length7.62 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610106249221 | 6, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeAngled | MountSMT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 610306243021 | 6, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeBottom Entry Low Profile | MountSMT | Length7.62 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613006216921 | 6, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeBottom Entry Large | MountTHT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300621821 | 6, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight | MountTHT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300625721 | 6, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeBottom Entry | MountTHT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61030621821 | 6, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight Type 2 | MountSMT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613006243121 | 6, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeAngled | MountTHT | Length8.12 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61000821821 | 8, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight | MountSMT | Length7.62 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610008243021 | 8, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeBottom Entry Low Profile | MountSMT | Length10.16 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit | |
![]() | 610108249221 | 8, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeAngled | MountSMT | Length10.66 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 610308243021 | 8, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeBottom Entry Low Profile | MountSMT | Length10.16 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613008216921 | 8, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeBottom Entry Large | MountTHT | Length10.66 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61300821821 | 8, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight | MountTHT | Length10.66 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61300825721 | 8, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeBottom Entry | MountTHT | Length10.66 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61030821821 | 8, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight Type 2 | MountSMT | Length10.66 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 613008243121 | 8, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeAngled | MountTHT | Length10.66 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61001021821 | 10, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight | MountSMT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610010243021 | 10, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeBottom Entry Low Profile | MountSMT | Length12.7 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit | |
![]() | 610110249221 | 10, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeAngled | MountSMT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | |||
![]() | 610310243021 | 10, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeBottom Entry Low Profile | MountSMT | Length12.7 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 613010216921 | 10, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeBottom Entry Large | MountTHT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61301025721 | 10, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeBottom Entry | MountTHT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61031021821 | 10, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight Type 2 | MountSMT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61301021821 | 10, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight | MountTHT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 613010243121 | 10, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeAngled | MountTHT | Length13.2 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61001221821 | 12, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight | MountSMT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610012243021 | 12, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeBottom Entry Low Profile | MountSMT | Length15.24 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610112249221 | 12, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeAngled | MountSMT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 610312243021 | 12, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeBottom Entry Low Profile | MountSMT | Length15.24 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613012216921 | 12, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeBottom Entry Large | MountTHT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301221821 | 12, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight | MountTHT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301225721 | 12, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeBottom Entry | MountTHT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61031221821 | 12, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight Type 2 | MountSMT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613012243121 | 12, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeAngled | MountTHT | Length15.74 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61001421821 | 14, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight | MountSMT | Length18.28 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610114249221 | 14, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeAngled | MountSMT | Length18.28 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301421821 | 14, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight | MountTHT | Length18.28 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61031421821 | 14, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight Type 2 | MountSMT | Length18.28 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613014243121 | 14, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeAngled | MountTHT | Length18.28 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61001621821 | 16, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight | MountSMT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610016243021 | 16, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeBottom Entry Low Profile | MountSMT | Length20.32 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610116249221 | 16, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeAngled | MountSMT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 610316243021 | 16, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeBottom Entry Low Profile | MountSMT | Length20.32 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613016216921 | 16, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeBottom Entry Large | MountTHT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301621821 | 16, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight | MountTHT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301625721 | 16, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeBottom Entry | MountTHT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61031621821 | 16, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight Type 2 | MountSMT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613016243121 | 16, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeAngled | MountTHT | Length20.82 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61001821821 | 18, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeStraight | MountSMT | Length23.6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610018243021 | 18, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeBottom Entry Low Profile | MountSMT | Length22.86 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610318243021 | 18, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeBottom Entry Low Profile | MountSMT | Length22.86 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613018216921 | 18, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeBottom Entry Large | MountTHT | Length23.36 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301821821 | 18, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeStraight | MountTHT | Length23.36 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61031821821 | 18, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeStraight Type 2 | MountSMT | Length23.36 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61002021821 | 20, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight | MountSMT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610020243021 | 20, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeBottom Entry Low Profile | MountSMT | Length25.4 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit | |
![]() | 610120249221 | 20, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeAngled | MountSMT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 610320243021 | 20, Bottom Entry Low Profile, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeBottom Entry Low Profile | MountSMT | Length25.4 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
613020216921 | 20, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeBottom Entry Large | MountTHT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61302021821 | 20, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight | MountTHT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61302025721 | 20, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeBottom Entry | MountTHT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61032021821 | 20, Straight Type 2, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight Type 2 | MountSMT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 613020243121 | 20, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeAngled | MountTHT | Length25.9 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61002221821 | 22, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeStraight | MountSMT | Length28.55 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610022243021 | 22, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeBottom Entry Low Profile | MountSMT | Length30.48 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610122249221 | 22, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeAngled | MountSMT | Length28.44 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
613022216921 | 22, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeBottom Entry Large | MountTHT | Length28.44 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61302221821 | 22, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeStraight | MountTHT | Length28.44 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61032221821 | 22, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeStraight Type 2 | MountSMT | Length28.44 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 613022243121 | 22, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeAngled | MountTHT | Length28.44 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61002421821 | 24, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight | MountSMT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610024243021 | 24, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeBottom Entry Low Profile | MountSMT | Length30.48 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610124249221 | 24, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeAngled | MountSMT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
613024216921 | 24, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeBottom Entry Large | MountTHT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61302421821 | 24, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight | MountTHT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302425721 | 24, Bottom Entry, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeBottom Entry | MountTHT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61032421821 | 24, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight Type 2 | MountSMT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 613024243121 | 24, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeAngled | MountTHT | Length30.98 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61002621821 | 26, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeStraight | MountSMT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610026243021 | 26, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeBottom Entry Low Profile | MountSMT | Length33.62 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 610126249221 | 26, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeAngled | MountSMT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
613026216921 | 26, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeBottom Entry Large | MountTHT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61302621821 | 26, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeStraight | MountTHT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302625721 | 26, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeBottom Entry | MountTHT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61032621821 | 26, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeStraight Type 2 | MountSMT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 613026243121 | 26, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeAngled | MountTHT | Length33.52 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61002821821 | 28, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins28 | TypeStraight | MountSMT | Length36.06 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302821821 | 28, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins28 | TypeStraight | MountTHT | Length36.06 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61003021821 | 30, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | TypeStraight | MountSMT | Length38.6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303021821 | 30, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | TypeStraight | MountTHT | Length38.6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61003221821 | 32, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight | MountSMT | Length41.44 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610032243021 | 32, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBottom Entry Low Profile | MountSMT | Length41.24 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
613032216921 | 32, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBottom Entry Large | MountTHT | Length41.14 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61303221821 | 32, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight | MountTHT | Length41.14 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303225721 | 32, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBottom Entry | MountTHT | Length41.14 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613032243121 | 32, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeAngled | MountTHT | Length41.14 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61003421821 | 34, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeStraight | MountSMT | Length43.68 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610034243021 | 34, Bottom Entry Low Profile, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeBottom Entry Low Profile | MountSMT | Length43.18 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 61303421821 | 34, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeStraight | MountTHT | Length43.68 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303425721 | 34, Bottom Entry, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeBottom Entry | MountTHT | Length43.68 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
613034216921 | 34, Bottom Entry Large, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeBottom Entry Large | MountTHT | Length43.68 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 613034243121 | 34, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeAngled | MountTHT | Length43.68 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61003621821 | 36, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeStraight | MountSMT | Length46.22 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303621821 | 36, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeStraight | MountTHT | Length46.22 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61004021821 | 40, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeStraight | MountSMT | Length51.3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61304021821 | 40, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeStraight | MountTHT | Length51.3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613040243121 | 40, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeAngled | MountTHT | Length51.3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 613040216921 | 40, Bottom Entry Large, – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeBottom Entry Large | – | Length51.3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 610040243021 | 40, Bottom Entry Low Profile, – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeBottom Entry Low Profile | – | Length50.8 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 61304421821 | 44, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | TypeStraight | MountTHT | Length56.38 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61306421821 | 64, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeStraight | MountTHT | Length81.78 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613064243121 | 64, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeAngled | MountTHT | Length81.78 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61307221821 | 72, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins72 | TypeStraight | MountTHT | Length91.94 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 613072243121 | 72, Angled, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins72 | TypeAngled | MountTHT | Length91.94 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – |
Wave Soldering Profile
Wave Soldering Profile
Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.
These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Mates with
Assortments
Articles from this product series can be found in the following assortments:





































































































