WR-CRD SD Card Connectors
EXTENDED| Size | Dimensions | Mount | |
|---|---|---|---|
EXT.Micro SD | SMT | ||
SD | SMT | ||
SD 4.0 | SMT |
Characteristics
- Available in two form factors: SD and MicroSD
- Available in three entry types: Push-Pull, Hinge and Push-Push
- SD 4.0 available in SD form factor for higher transfer speed
Applications
- Single-board computers
- Surveillance systems
- Industrial data logging
- Consumer Electronics
- Drones
Products
All
Micro SD
SD
SD 4.0
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Gender | Type | Variant | Mount | Operating Temperature | Durability | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
693072010801 | SPEC8, Receptacle, Hinge | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderReceptacle | TypeHinge | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | –Check availability | |
693071010811 | SPEC8, Receptacle, Push & Push | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderReceptacle | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | –Check availability | ||
693071030811 | SPEC8, Receptacle, Push & Push | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderReceptacle | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | Design Kit – | –Check availability | |
693070010811 | SPEC8, Receptacle, Push & Pull | Availability – | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pins8 | GenderReceptacle | TypePush & Pull | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | Design Kit – | –Check availability |
693063010911 | SPEC9, Socket, Push & Pull | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | GenderSocket | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | –Check availability | |
693061010911 | SPEC9, Receptacle, Push & Push | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | GenderReceptacle | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | –Check availability | |
693071020811 | SPEC9, Socket, Push & Push | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | GenderSocket | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -40 °C up to +85 °C | Durability10 000 Mating cycles | Design Kit – | –Check availability | |
693071040911 | SPEC9, Receptacle, Push & Push | Availability – | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pins9 | GenderReceptacle | TypePush & Push | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | Design Kit – | –Check availability |
693063020911 | SPEC11, Receptacle, Push & Pull | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins11 | GenderReceptacle | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | –Check availability | |
693161011911 | SPEC19, Receptacle, Push & Pull | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins19 | GenderReceptacle | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -20 °C up to +60 °C | Durability10 000 Mating cycles | Design Kit | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Assortments
Articles from this product series can be found in the following assortments:


