WR-NTYPE Panel Connectors
SizeDimen­sions
Straight Jack

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50 Ω
  • Plating: Nickel and Gold
  • Mating: Screw (Recommended: Torque wrench tool)
  • Ingress Protection: IP67

Applications

  • Network and communications
  • RF Test and Measurement Equipment
  • Industrial application
  • High power machinery
  • Outdoor or humid environment

Products

Straight Jack
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Ingress Protection Code
Mounting Type
Center Contact Type
Center Contact
Operating Temperature
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-NTYPE Panel Connectors
60412422241505
SPECIP67, 4-Hole Flange, Round Post
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Ingress Protection CodeIP67 
Mounting Type4-Hole Flange 
Center Contact TypeRound Post 
Center ContactØ1.27 
Operating Temperature -65 °C up to +165 °C
Check availability
WR-NTYPE Panel Connectors
60412522241506
SPECNone, 4-Hole Flange, Solder Cup
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Ingress Protection CodeNone 
Mounting Type4-Hole Flange 
Center Contact TypeSolder Cup 
Center ContactØ3 
Operating Temperature -65 °C up to +165 °C
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: