WR-BHD 2.54 mm Male
| Size | Dimensions | Mount | |
|---|---|---|---|
THT Straight | THT | ||
THT Straight - High Temperature | THT | ||
THT Angled | THT | ||
THT Angled - High Temperature | THT | ||
SMT Straight | SMT | ||
Wire to Wire | - |
Characteristics
- Working Voltage: 250 V
- UL approval: E323964
- UL94-V0
Applications
- Industrial
- Production lines
Products
All
THT Straight
THT Straight - High Temperature
THT Angled
THT Angled - High Temperature
SMT Straight
Wire to Wire
Filter by
show in
article in 6 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Version | Type | Mount | L(mm) | IR(A) | Operating Temperature | Packaging | Mates with | Design Kit | IDC Tool | Use with | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61200621621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | VersionLow Profile | TypeStraight | MountTHT | Length15.28 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61200621721 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | VersionLow Profile | TypeAngled | MountTHT | Length15.28 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 612006235121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | VersionLow Profile | TypeStraight | MountTHT | Length15.2 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 612006235221 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | VersionLow Profile | TypeAngled | MountTHT | Length15.2 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61200821721 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | VersionLow Profile | TypeAngled | MountTHT | Length17.82 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 612008235121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | VersionLow Profile | TypeStraight | MountTHT | Length17.78 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 612008235221 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | VersionLow Profile | TypeAngled | MountTHT | Length17.78 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61200821621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | VersionLow Profile | TypeStraight | MountTHT | Length17.82 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61230820621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | VersionLow Profile | TypeStraight | MountSMT | Length17.8 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61201021721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionLow Profile | TypeAngled | MountTHT | Length20.36 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | IDC Tool – | Use with – | ||
![]() | 61201022021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith locking lever | TypeStraight | MountTHT | Length32.2 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201022121 | SPEC | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith locking lever | TypeAngled | MountTHT | Length32.2 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | IDC Tool – | Use with – | ||
![]() | 61201022821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith locking lever | TypeStraight | MountTHT | Length32.2 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201022921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith locking lever | TypeAngled | MountTHT | Length32.2 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612010235121 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionLow Profile | TypeStraight | MountTHT | Length20.3 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 612010235221 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionLow Profile | TypeAngled | MountTHT | Length20.3 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61201025821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWithout ears | – | – | Length23 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61201025921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith ears | – | – | Length37.15 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61231020621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionLow Profile | TypeStraight | MountSMT | Length20.32 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | IDC Tool – | Use with – | |||
![]() | 61201021621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionLow Profile | TypeStraight | MountTHT | Length20.36 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | IDC Tool – | Use with – | |||
![]() | 61201421621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionLow Profile | TypeStraight | MountTHT | Length25.44 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201421721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionLow Profile | TypeAngled | MountTHT | Length25.44 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61201422021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith locking lever | TypeStraight | MountTHT | Length37.28 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201422121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith locking lever | TypeAngled | MountTHT | Length37.28 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61201422821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith locking lever | TypeStraight | MountTHT | Length37.28 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with – | Design Kit | IDC Tool – | Use with | ||
![]() | 61201422921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith locking lever | TypeAngled | MountTHT | Length37.28 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612014235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionLow Profile | TypeStraight | MountTHT | Length25.38 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612014235221 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionLow Profile | TypeAngled | MountTHT | Length25.38 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61201425821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWithout ears | – | – | Length28.08 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61201425921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith ears | – | – | Length42.23 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61231420621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionLow Profile | TypeStraight | MountSMT | Length25.4 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201621621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionLow Profile | TypeStraight | MountTHT | Length27.98 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201621721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionLow Profile | TypeAngled | MountTHT | Length27.98 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61201622021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith locking lever | TypeStraight | MountTHT | Length39.82 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61201622121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith locking lever | TypeAngled | MountTHT | Length39.82 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61201622821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith locking lever | TypeStraight | MountTHT | Length39.82 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61201622921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith locking lever | TypeAngled | MountTHT | Length39.82 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612016235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionLow Profile | TypeStraight | MountTHT | Length27.92 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612016235221 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionLow Profile | TypeAngled | MountTHT | Length27.92 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61201625821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWithout ears | – | – | Length30.62 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61201625921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith ears | – | – | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61231620621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionLow Profile | TypeStraight | MountSMT | Length27.94 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61202021621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionLow Profile | TypeStraight | MountTHT | Length33.06 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61202021721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionLow Profile | TypeAngled | MountTHT | Length33.06 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61202022021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith locking lever | TypeStraight | MountTHT | Length44.9 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61202022121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith locking lever | TypeAngled | MountTHT | Length44.9 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61202022821 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith locking lever | TypeStraight | MountTHT | Length44.9 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61202022921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith locking lever | TypeAngled | MountTHT | Length44.9 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612020235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionLow Profile | TypeStraight | MountTHT | Length33 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61202025821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWithout ears | – | – | Length35.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61202025921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith ears | – | – | Length49.85 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool | Use with – | ||
![]() | 61232020621 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionLow Profile | TypeStraight | MountSMT | Length33.05 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612020235221 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionLow Profile | TypeAngled | MountTHT | Length33 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61202421621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionLow Profile | TypeStraight | MountTHT | Length38.14 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61202421721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionLow Profile | TypeAngled | MountTHT | Length38.14 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61202422021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionWith locking lever | TypeStraight | MountTHT | Length49.98 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61202422121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionWith locking lever | TypeAngled | MountTHT | Length49.98 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61202422821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionWith locking lever | TypeStraight | MountTHT | Length49.98 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61202422921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionWith locking lever | TypeAngled | MountTHT | Length49.98 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61232420621 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionLow Profile | TypeStraight | MountSMT | Length38.1 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61202621621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionLow Profile | TypeStraight | MountTHT | Length40.68 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61202621721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionLow Profile | TypeAngled | MountTHT | Length40.68 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61202622021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith locking lever | TypeStraight | MountTHT | Length52.52 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61202622121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith locking lever | TypeAngled | MountTHT | Length52.32 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61202622821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith locking lever | TypeStraight | MountTHT | Length52.52 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61202622921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith locking lever | TypeAngled | MountTHT | Length52.52 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612026235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionLow Profile | TypeStraight | MountTHT | Length40.62 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612026235221 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionLow Profile | TypeAngled | MountTHT | Length40.62 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61202625821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWithout ears | – | – | Length43.42 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61202625921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith ears | – | – | Length57.47 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61232620621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionLow Profile | TypeStraight | MountSMT | Length40.64 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61203421621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionLow Profile | TypeStraight | MountTHT | Length50.84 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61203421721 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionLow Profile | TypeAngled | MountTHT | Length50.84 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61203422021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith locking lever | TypeStraight | MountTHT | Length62.68 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61203422121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith locking lever | TypeAngled | MountTHT | Length62.68 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61203422821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith locking lever | TypeStraight | MountTHT | Length62.68 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61203422921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith locking lever | TypeAngled | MountTHT | Length62.68 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612034235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionLow Profile | TypeStraight | MountTHT | Length50.8 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 612034235221 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionLow Profile | TypeAngled | MountTHT | Length50.8 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit | IDC Tool – | Use with – | |
![]() | 61203425821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWithout ears | – | – | Length53.48 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61203425921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith ears | – | – | Length67.63 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61233420621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionLow Profile | TypeStraight | MountSMT | Length50.8 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit | IDC Tool – | Use with – | ||
![]() | 61203921621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins39 | VersionLow Profile | TypeStraight | MountTHT | Length58.46 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61204021621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionLow Profile | TypeStraight | MountTHT | Length58.46 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61204021721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionLow Profile | TypeAngled | MountTHT | Length58.46 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61204022021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith locking lever | TypeStraight | MountTHT | Length70.3 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61204022121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith locking lever | TypeAngled | MountTHT | Length70.3 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61204022821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith locking lever | TypeStraight | MountTHT | Length70.3 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61204022921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith locking lever | TypeAngled | MountTHT | Length70.3 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612040235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionLow Profile | TypeStraight | MountTHT | Length58.4 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612040235221 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionLow Profile | TypeAngled | MountTHT | Length58.4 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61204025821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWithout ears | – | – | Length61.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61204025921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith ears | – | – | Length75.25 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61234020621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionLow Profile | TypeStraight | MountSMT | Length58.42 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61205021621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionLow Profile | TypeStraight | MountTHT | Length71.16 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61205021721 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionLow Profile | TypeAngled | MountTHT | Length71.16 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61205022021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith locking lever | TypeStraight | MountTHT | Length83 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61205022121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith locking lever | TypeAngled | MountTHT | Length83 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61205022821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith locking lever | TypeStraight | MountTHT | Length83 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61205022921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith locking lever | TypeAngled | MountTHT | Length83 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612050235121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionLow Profile | TypeStraight | MountTHT | Length71.1 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 612050235221 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionLow Profile | TypeAngled | MountTHT | Length71.1 mm | Rated Current3 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61205025821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWithout ears | – | – | Length73.8 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61205025921 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith ears | – | – | Length89.95 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool | Use with – | ||
![]() | 61206021621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | VersionLow Profile | TypeStraight | MountTHT | Length83.86 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61206022021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | VersionWith locking lever | TypeStraight | MountTHT | Length95.7 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61206022121 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | VersionWith locking lever | TypeAngled | MountTHT | Length95.7 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61206022821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | VersionWith locking lever | TypeStraight | MountTHT | Length95.7 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61206022921 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | VersionWith locking lever | TypeAngled | MountTHT | Length95.7 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | |
![]() | 61206421621 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | VersionLow Profile | TypeStraight | MountTHT | Length88.94 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – | ||
![]() | 61206422821 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | VersionWith locking lever | TypeStraight | MountTHT | Length100.78 mm | Rated Current3 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | Mates with | Design Kit – | IDC Tool – | Use with – |
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:





























































