| Size | Dimensions | Mount | |
|---|---|---|---|
| THT Straight | THT | ||
| THT Angled | THT | ||
| SMT Straight | SMT |
Characteristics
- Rated current: 2A
- Working Voltage: 250V
- Operating Temperature: -40°C up to 105°C
- UL approval: E323964
- UL94-V0
Applications
- Industial
- Production lines
Products
All
THT Straight
THT Angled
SMT Straight
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62501021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | – | Male | Straight | THT | 17.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 612690 | |
![]() | 62501021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | – | Male | Angled | THT | 17.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62501022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | With locking lever | Male | Straight | THT | 25.7 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 612690 | |
![]() | 62501022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | With locking lever | Male | Angled | THT | 25.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62531020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | – | Male | Straight | SMT | 17.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | 612001 | |
![]() | 62501421721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | – | Male | Angled | THT | 21.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62501422021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | With locking lever | Male | Straight | THT | 29.7 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62501422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | With locking lever | Male | Angled | THT | 29.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62531420621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | – | Male | Straight | SMT | 21.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | 612001 | |
![]() | 62501421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | – | Male | Straight | THT | 21.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62501621721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | – | Male | Angled | THT | 23.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | – | |
![]() | 62531620621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | – | Male | Straight | SMT | 23.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | – | |
![]() | 62501621621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | – | Male | Straight | THT | 23.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62502021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | – | Male | Straight | THT | 27.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62502021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | – | Male | Angled | THT | 27.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62502022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | With locking lever | Male | Straight | THT | 35.7 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62502022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | With locking lever | Male | Angled | THT | 35.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62532020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | – | Male | Straight | SMT | 27.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | 612001 | |
![]() | 62502421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | – | Male | Straight | THT | 32.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62502621621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | – | Male | Straight | THT | 33.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62502621721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | – | Male | Angled | THT | 33.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62502622021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | With locking lever | Male | Straight | THT | 41.7 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | – | |
![]() | 62502622121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | With locking lever | Male | Angled | THT | 41.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62532620621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | – | Male | Straight | SMT | 33.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | – | |
![]() | 62503021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2 | – | Male | Straight | THT | 37.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62533020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2 | – | Male | Straight | SMT | 37.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | – | |
![]() | 62503421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | – | Male | Straight | THT | 41.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62503421721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | – | Male | Angled | THT | 41.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | – | |
![]() | 62503422021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | With locking lever | Male | Straight | THT | 49.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62503422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | With locking lever | Male | Angled | THT | 49.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62533420621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | – | Male | Straight | SMT | 41.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | 612001 | |
![]() | 62504021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | – | Male | Straight | THT | 47.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62504021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | – | Male | Angled | THT | 47.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62504022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | With locking lever | Male | Straight | THT | 55.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62504022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | With locking lever | Male | Angled | THT | 55.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62534020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | – | Male | Straight | SMT | 47.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | – | |
![]() | 62504421621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | – | Male | Straight | THT | 51.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62504421721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | – | Male | Angled | THT | 51.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62504422021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | With locking lever | Male | Straight | THT | 59.7 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | – | |
![]() | 62504422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | With locking lever | Male | Angled | THT | 59.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62534420621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | – | Male | Straight | SMT | 51.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | 612001 | |
![]() | 62505021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2 | – | Male | Straight | THT | 57.2 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62505021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2 | – | Male | Angled | THT | 57.25 | 2 | 250 | -40 °C up to +105 °C | 20 | max. | Tray | 612001 | |
![]() | 62505022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2 | With locking lever | Male | Straight | THT | 65.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | – | |
![]() | 62505022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2 | With locking lever | Male | Angled | THT | 65.7 | 2 | 250 | -40 °C up to +125 °C | 20 | max. | Tray | 612001 | |
![]() | 62535020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2 | – | Male | Straight | SMT | 57.25 | – | 250 | -40 °C up to +105 °C | 20 | max. | Tape and Reel with Cap | 612001 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 62501021621 | SPEC |
![]() | 62501021721 | SPEC |
![]() | 62501022021 | SPEC |
![]() | 62501022121 | SPEC |
![]() | 62531020621 | SPEC |
![]() | 62501421721 | SPEC |
![]() | 62501422021 | SPEC |
![]() | 62501422121 | SPEC |
![]() | 62531420621 | SPEC |
![]() | 62501421621 | SPEC |
![]() | 62501621721 | SPEC |
![]() | 62531620621 | SPEC |
![]() | 62501621621 | SPEC |
![]() | 62502021621 | SPEC |
![]() | 62502021721 | SPEC |
![]() | 62502022021 | SPEC |
![]() | 62502022121 | SPEC |
![]() | 62532020621 | SPEC |
![]() | 62502421621 | SPEC |
![]() | 62502621621 | SPEC |
![]() | 62502621721 | SPEC |
![]() | 62502622021 | SPEC |
![]() | 62502622121 | SPEC |
![]() | 62532620621 | SPEC |
![]() | 62503021621 | SPEC |
![]() | 62533020621 | SPEC |
![]() | 62503421621 | SPEC |
![]() | 62503421721 | SPEC |
![]() | 62503422021 | SPEC |
![]() | 62503422121 | SPEC |
![]() | 62533420621 | SPEC |
![]() | 62504021621 | SPEC |
![]() | 62504021721 | SPEC |
![]() | 62504022021 | SPEC |
![]() | 62504022121 | SPEC |
![]() | 62534020621 | SPEC |
![]() | 62504421621 | SPEC |
![]() | 62504421721 | SPEC |
![]() | 62504422021 | SPEC |
![]() | 62504422121 | SPEC |
![]() | 62534420621 | SPEC |
![]() | 62505021621 | SPEC |
![]() | 62505021721 | SPEC |
![]() | 62505022021 | SPEC |
![]() | 62505022121 | SPEC |
![]() | 62535020621 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
|---|
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:









