WR-BHD 2.00 mm Cable Side
| Size | Dimensions | |
|---|---|---|
IDC | ||
Transition |
Characteristics
- Rated current: 1 A
- Working Voltage: 250 V
- UL approval: E323964
- UL94-V0
Applications
- Industrial
- Production lines
Products
All
IDC
Transition
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Version | L(mm) | IR(A) | Operating Temperature | Packaging | IDC Tool | Mates with | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62501022323 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | – | Length14.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | |||
![]() | 62501023021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith Strain relief | Length15.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | |||
![]() | 62501422323 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | – | Length18.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | Design Kit | ||
![]() | 62501423021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith Strain relief | Length19.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62501623021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith Strain relief | Length21.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62502022323 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | – | Length24.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | Design Kit | |||
![]() | 62502023021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith Strain relief | Length25.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62502423021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionWith Strain relief | Length29.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit – | ||
![]() | 62502622323 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | – | Length30.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | Design Kit | ||
![]() | 62502623021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith Strain relief | Length31.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62503022323 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | – | Length34.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | Mates with | Design Kit | |
![]() | 62503023021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | VersionWith Strain relief | Length35.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62503422323 | SPEC | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | – | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | Design Kit | ||
![]() | 62503423021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith Strain relief | Length39.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62504022323 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | – | Length44.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +125 °C | PackagingTray | IDC Tool | Design Kit | |||
![]() | 62504023021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith Strain relief | Length45.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit | ||
![]() | 62504423021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | VersionWith Strain relief | Length49.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit – | ||
![]() | 62505023021 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith Strain relief | Length55.2 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | Design Kit |
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:






