Size | Dimensions | ||
---|---|---|---|
NEW | Type 1 (Contacts on same side) | ||
NEW | Type 2 (Contacts on opposite side) | ||
NEW | Folding Flat Flexible Cable |
Products
All
Type 1 (Contacts on same side)
Type 2 (Contacts on opposite side)
Folding Flat Flexible Cable
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | Length (folded) (mm) | Length (unfolded) (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
686604050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686604100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686604200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686704050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686704100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686704200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686604152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686704152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686605050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686605100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686605200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686705050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686705100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686705200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686605152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686705152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686606050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686606100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686606200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686706050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686706100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686706200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686606152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686706152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686608050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686608100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686608200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686708050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686708100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686708200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686608152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686708152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686609050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686609100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686609200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686709050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686709100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686709200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686609152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686709152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686610050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | 612690 687001 | |
686610100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686610200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686710050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | 687001 | |
686710100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686710200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686610152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686710152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686610119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | 612690 687001 | |
686710119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686610141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686710141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | 612690 | |
686610225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686710225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | 687001 | |
686612050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686612100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686612200001 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686712050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686712100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686712200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686612152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686712152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686612119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686712119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686612141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686712141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686612225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686712225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686614050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686614100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686614200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686714050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686714100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686714200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686614152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686714152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686615050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686615100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686615200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686715050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686715100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686715200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686615152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686715152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686616050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686616100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686616200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686716050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686716100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686716200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686616152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686716152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686616119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686716119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686616141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686716141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686616225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686716225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686618050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686618100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686618200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686718050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686718100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686718200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686618152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686718152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686620050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | 687001 | |
686620100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686620200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686720050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | 687001 | |
686720100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686720200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686620152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686720152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686620119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686720119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686620141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | 687001 | |
686720141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686620225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686720225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686622050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686622100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686622200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686722050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686722100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686722200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686622152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686722152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686624050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686624100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686624200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686724050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686724100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686724200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686624152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686724152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686626050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686626100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686626200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686726050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686726100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686726200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686626152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686726152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686628050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686628100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686628200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686728050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686728100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686728200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686628152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686728152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686630050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686630100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686630200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686730050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
686730100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
686730200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
686630152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686730152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
686630119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686730119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
686630141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686730141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
686630225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
686730225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – |
Order Code | Datasheet |
---|---|
686604050001 | SPEC |
686604100001 | SPEC |
686604200001 | SPEC |
686704050001 | SPEC |
686704100001 | SPEC |
686704200001 | SPEC |
686604152001 | SPEC |
686704152001 | SPEC |
686605050001 | SPEC |
686605100001 | SPEC |
686605200001 | SPEC |
686705050001 | SPEC |
686705100001 | SPEC |
686705200001 | SPEC |
686605152001 | SPEC |
686705152001 | SPEC |
686606050001 | SPEC |
686606100001 | SPEC |
686606200001 | SPEC |
686706050001 | SPEC |
686706100001 | SPEC |
686706200001 | SPEC |
686606152001 | SPEC |
686706152001 | SPEC |
686608050001 | SPEC |
686608100001 | SPEC |
686608200001 | SPEC |
686708050001 | SPEC |
686708100001 | SPEC |
686708200001 | SPEC |
686608152001 | SPEC |
686708152001 | SPEC |
686609050001 | SPEC |
686609100001 | SPEC |
686609200001 | SPEC |
686709050001 | SPEC |
686709100001 | SPEC |
686709200001 | SPEC |
686609152001 | SPEC |
686709152001 | SPEC |
686610050001 | SPEC |
686610100001 | SPEC |
686610200001 | SPEC |
686710050001 | SPEC |
686710100001 | SPEC |
686710200001 | SPEC |
686610152001 | SPEC |
686710152001 | SPEC |
686610119001 | SPEC |
686710119001 | SPEC |
686610141001 | SPEC |
686710141001 | SPEC |
686610225001 | SPEC |
686710225001 | SPEC |
686612050001 | SPEC |
686612100001 | SPEC |
686612200001 | SPEC |
686712050001 | SPEC |
686712100001 | SPEC |
686712200001 | SPEC |
686612152001 | SPEC |
686712152001 | SPEC |
686612119001 | SPEC |
686712119001 | SPEC |
686612141001 | SPEC |
686712141001 | SPEC |
686612225001 | SPEC |
686712225001 | SPEC |
686614050001 | SPEC |
686614100001 | SPEC |
686614200001 | SPEC |
686714050001 | SPEC |
686714100001 | SPEC |
686714200001 | SPEC |
686614152001 | SPEC |
686714152001 | SPEC |
686615050001 | SPEC |
686615100001 | SPEC |
686615200001 | SPEC |
686715050001 | SPEC |
686715100001 | SPEC |
686715200001 | SPEC |
686615152001 | SPEC |
686715152001 | SPEC |
686616050001 | SPEC |
686616100001 | SPEC |
686616200001 | SPEC |
686716050001 | SPEC |
686716100001 | SPEC |
686716200001 | SPEC |
686616152001 | SPEC |
686716152001 | SPEC |
686616119001 | SPEC |
686716119001 | SPEC |
686616141001 | SPEC |
686716141001 | SPEC |
686616225001 | SPEC |
686716225001 | SPEC |
686618050001 | SPEC |
686618100001 | SPEC |
686618200001 | SPEC |
686718050001 | SPEC |
686718100001 | SPEC |
686718200001 | SPEC |
686618152001 | SPEC |
686718152001 | SPEC |
686620050001 | SPEC |
686620100001 | SPEC |
686620200001 | SPEC |
686720050001 | SPEC |
686720100001 | SPEC |
686720200001 | SPEC |
686620152001 | SPEC |
686720152001 | SPEC |
686620119001 | SPEC |
686720119001 | SPEC |
686620141001 | SPEC |
686720141001 | SPEC |
686620225001 | SPEC |
686720225001 | SPEC |
686622050001 | SPEC |
686622100001 | SPEC |
686622200001 | SPEC |
686722050001 | SPEC |
686722100001 | SPEC |
686722200001 | SPEC |
686622152001 | SPEC |
686722152001 | SPEC |
686624050001 | SPEC |
686624100001 | SPEC |
686624200001 | SPEC |
686724050001 | SPEC |
686724100001 | SPEC |
686724200001 | SPEC |
686624152001 | SPEC |
686724152001 | SPEC |
686626050001 | SPEC |
686626100001 | SPEC |
686626200001 | SPEC |
686726050001 | SPEC |
686726100001 | SPEC |
686726200001 | SPEC |
686626152001 | SPEC |
686726152001 | SPEC |
686628050001 | SPEC |
686628100001 | SPEC |
686628200001 | SPEC |
686728050001 | SPEC |
686728100001 | SPEC |
686728200001 | SPEC |
686628152001 | SPEC |
686728152001 | SPEC |
686630050001 | SPEC |
686630100001 | SPEC |
686630200001 | SPEC |
686730050001 | SPEC |
686730100001 | SPEC |
686730200001 | SPEC |
686630152001 | SPEC |
686730152001 | SPEC |
686630119001 | SPEC |
686730119001 | SPEC |
686630141001 | SPEC |
686730141001 | SPEC |
686630225001 | SPEC |
686730225001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | Length (folded) (mm) | Length (unfolded) (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: