Electronic & electromechanical components

All new productsEMC ComponentsSignal & CommunicationsCapacitorsDigital IsolatorsSensorsRadio ModulesConnectorsSwitchesOptocouplerHeat SinksCommon Mode Chokes for Automotive Power LinesSingle Coil Power InductorsPower Transformer
Neues Produkt Bild
WE-NCC Nanocrystalline Cores
- By combining strong magnetic performance with flexible size and inductance options beyond typical ferrite limits, Nanocrystalline cores enable smaller designs
- High attenuation at lower frequencies with broadband noise-filtering capability
- Temperature stable behavior compared to existing ferrite materials
Neues Produkt Bild
WE-LT Halogen Free Conductive Shielding Gasket
- Conductive EMC seal with textile shielding
- Halogen-free in accordance with IEC-61249-2-21, with IP54 protection and UL94 V0
- Customizable in profile, length, adhesive and outer material
Neues Produkt Bild
WE-FAS Flexible Absorber Sheet
- New 5G absorber sheet for frequencies from 410 MHz to 7125 MHz
- Fully customizable (dimensions, adhesives, shapes, packaging, etc.)
- Ideal for high frequency applications, EMC noise supression, SAR reduction and EMC shielding
Neues Produkt Bild
WE-FNCS Flexible Nanocrystalline Sheets
- Extremely flexible and thin nanocrystalline sheets for low frequency (LF) magnetic field applications
- Easy placement and handling thanks to standard adhesive backing
- High surface resistance and easy to process
Neues Produkt Bild
WE-SPE Single Pair Ethernet
- Test voltage of 2250 V<sub>DC</sub> / 1 min.
- Available in various footprints
- Operating temperature: -40 °C to 125 °C
Neues Produkt Bild
WCAP-FTY2 Film Capacitors
- Y2/X1 capacitors for safety and EMI suppression
- Good self-healing properties
- Ideal for safety applications, main filters and between line/neutral and ground
Neues Produkt Bild
WPME-CDI2C Capacitive Digital Isolator I²C
- 2-channel bidirectional I²C isolators
- Isolation voltage up to 3750 VRMS
- Bidirectional SDA and bi- or unidirectional SCL communication
Neues Produkt Bild
WSEN-PDMS Differential Pressure Sensor & EV-Kits
- Flexible interface options: I²C, SPI, and analog outputs, plus an integrated CRC check for reliable data integrity.

- High precision: Operating voltage range of 3–5.5 V and 16‑bit ADC/DAC enabling accurate differential pressure measurements.

- Wide application range: Five fixed pressure ranges from ±1 kPa to –100…1000 kPa, suitable for diverse use cases.
Neues Produkt Bild
Proteus-IV & EV-Kits
- Bluetooth® LE 6.0 with nRF54L15 and 1.5 MB NVM / 256 kB RAM.
- Smart antenna: integrated PCB antenna or external antenna option.
- Compact & efficient: 12×8×2.3 mm, +8 dBm output power, 0.6 µA system‑off current.
Neues Produkt Bild
Daphnis-I FeatherWing Kit
- Rapid prototyping: Enables quick and effortless testing of the Daphnis‑I module within the Adafruit Feather ecosystem.

- Easy onboarding: Example code for LoRaWAN and P2P, plus an online user manual, support a fast and smooth start.
Neues Produkt Bild
Tarvos-e & EV-Kits
- Optimized proprietary mesh module: Uses the WE‑ProWare protocol offering high flexibility — either up to 400 kbps data rate or up to 2.7 km range at 868 MHz.
-
Compact & energy‑efficient: 12 × 8 × 2 mm, 14 dBm output power, UART communication; ideal for large mesh networks.
Neues Produkt Bild
Ophelia-IV & EV-Kits
- Flexible development platform: Built on the Nordic nRF54L15 SoC, Ophelia‑IV serves as a customizable platform for firmware development using the nRF Connect SDK and Zephyr RTOS.
-
Extensive protocol support: Depending on the firmware, it supports modern wireless standards such as Thread, Zigbee, Matter, and IEEE 802.15.4, along with Smart Antenna Selection.
Neues Produkt Bild
Olis-e & EV-Kits
- Full firmware freedom: A “build‑your‑own‑firmware” module based on the TI CC1310, enabling custom protocol development via the TI SimpleLink CC13x0 SDK.
-
Wide protocol support: Supports Wireless M‑Bus, IEEE 802.15.4g, MIOTY, 6LoWPAN, with 14 dBm TX power and UART/SPI interfaces.
Neues Produkt Bild
WR-WSP SKEDD Crimp Connector
- SKEDD direct plug-in technology
- Active locking with acoustic & haptic feedback
- Mechanical stability up to 10 g
Neues Produkt Bild
WR-WSP Crimp SKEDD Terminal
- SKEDD direct plug-in technology
- Active locking with acoustic & haptic feedback
- Mechanical stability up to 10 g
Neues Produkt Bild
WR-WSP Pre-Crimped Cables
- SKEDD direct plug-in technology
- Active locking with acoustic & haptic feedback
- Mechanical stability up to 10 g
Neues Produkt Bild
WR-WSP Crimp SKEDD Hand Plier Tool
Manual crimp tool for the new WR-WSP SKEDD terminal
Neues Produkt Bild
WR-WTB 0.80 mm Female Pre-crimped Housing
- Low profile WTB solution with 0.8 mm pitch
- Pre-assembled cable solution
- Electrical specification: 30 V / 1 A
Neues Produkt Bild
WR-NPC2 Male Header Dual Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Female Receptacle Housing Dual Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Male Header Single Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Female Receptacle Housing Single Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Female Crimp Contact
- Standard and low-force crimp contacts
- AWG 26-24 & AWG 22-20
- Single contacts for manual prototyping
Neues Produkt Bild
WR-NPC2 Female Pre-crimped Wire
- Cables with standard and low-force contacts
- 150 mm & 300 mm cable length
- Ideal for prototyping
Neues Produkt Bild
WR-NPC2 Manual Crimping Tool
- Suitable for single-crimpcontacts of WR-NPC2 series
- Separate crimp head available for existing handles
- Covers all secified AWG range of WR-NPC2
Neues Produkt Bild
WR-NPC2 Automatic Crimping Tool
- Suitable for reeled crimpcontacts of WR-NPC2 series
- Fits in a wide range of semi-automatic crimp-tools
- Covers all secified AWG range of WR-NPC2
Neues Produkt Bild
WR-RAST Male Header Vertical 2.50/5.00 mm
- Designed to RAST standard
- Glow-Wire compliant
- Wide range of coding available
Neues Produkt Bild
WR-RAST Female Housing IDC 2.50/5.00 mm
- Designed to RAST standard
- Glow-Wire compliant
- Wide range of coding available
Neues Produkt Bild
WR-TBL Plug Screwless Push In 3.50mm pitch - Dual Row Vertical cable entry - Cable
- Screwless cable connection
- Optionally with/without flange or with locking lever
- Electrical specification: 300 V / 8 A
Neues Produkt Bild
WR-TBL Terminal Blocks - PCB Header Dual Row - 3.5mm pitch - THT
- Pluggable THT Terminal Block
- Horizontal, vertical, with or without flange
- Electrical specification: 150 V/ 300 V / 8 A
Neues Produkt Bild
WR-TBL Terminal Blocks - PCB Header Dual Row - 3.5mm pitch - THR
- Suitable for reflow soldering process
- Horizontal, vertical, with or without flange
- Electrical specification: 150 V / 300 V / 8 A
Neues Produkt Bild
WS-TASV SMT Tact Switch 3.9 x 2.9 mm
- New short-travel tact switches with actuation forces from 16 to 250 g
- Ideal for remote controls and applications requiring very short travel
Neues Produkt Bild
WS-TOTV Ø 12 mm Panel Cut-Out Vertical Operation Toggle Switch with 6.3 mm quick-connect Terminal
- Schematic: SPDT or DPDT
- Switching Function: ON-OFF-ON or ON-ON
- Electrical lifecycle: 10.000 cycles
Neues Produkt Bild
WS-TOTV Ø 12 mm Panel Cut-Out Vertical Operation Toggle Switch with Screw Terminal
- Schematic: SPDT or DPDT
- Switching Function: ON-OFF-ON or ON-ON
- Electrical lifecycle: 10.000 cycles
Neues Produkt Bild
WL-OCPT SSOP-4
- Combination of an AlgaAs infrared LED with a silicon phototransistor
- Isolation voltage of 3750 V<sub>RMS</sub>
- Ideal for switched-mode power supplies, PLCs, household appliances, and galvanic isolation
Neues Produkt Bild
WE-HTO Heatsink for TO220/247
- Aluminum heatsinks
- Low thermal resistance
- High surface emissivity
- Size adapts to different TO packaging
Neues Produkt Bild
WE-HTOI Heatsink for TO220/247 with Integrated Interface Material
- Aluminum heatsinks
- Low thermal resistance and high surface emissivity
- Size adapts to different TO packaging
- Optimal contact between the component and heatsink
Neues Produkt Bild
WE-HIC Heatsink for IC
- Aluminum heatsinks
- Low thermal resistance and high surface emissivity
- Size adapt to different IC
- Different designs depending on airflow
Neues Produkt Bild
WE-HICI Heatsink for IC with integrated Interface material
- Aluminum heatsinks
- Low thermal resistance and high surface emissivity
- Size adapts to different IC
- Different design depending on airflow
Neues Produkt Bild
WE-TMA Mounting for Heatsinks
Mounting accessories for heat sinks
Neues Produkt Bild
WE-CMANC Common Mode Choke Automotive Nanocrystalline
- Very high permeability nanocrystalline core material
- Improved isolation through plastic case and winding spacer
- Automotive qualified
Neues Produkt Bild
WE-CMA HV Common Mode Choke Automotive High Voltage
- High‑voltage MnZn common mode choke for automotive use up to 1000 VAC / 1250 VDC and 22 A
-
Reinforced isolation with plastic case and spacer

- Ideal for power line filtering and common‑mode noise suppression in DC/DC converters, onboard chargers, and motor inverters
Neues Produkt Bild
WE-MXGA SMT Power Inductor
- Innovative iron alloy material
- Ultra low R<sup>DC</sup> and AC losses
- Automotive qualified
Neues Produkt Bild
WE-SFIA SMT Flat wire Inductor Automotive
- 3 heights (2010, 2013, 2016) for maximum design flexibility
- High-current saturation for high ripple applications
- Flat wire construction
- Very low DC resistance for less heat dissipation
Neues Produkt Bild
WE-AGDA Auxiliary Gate Drive Transformer Automotive
- Interwinding capacitance down to <3 pF
- Tiny surface mount EP7 package
- Dielectric insulation up to 4 kV AC
LOAD MORE
Digital Helpers
Use our tools and features to quickly and easily find the right product or solution for your project
All Tools & Services
REDEXPERT
Simplify your PCB design process with accurate lab data, simulations, and quick component comparisons.
Open REDEXPERT
Background image of Electronics Manufacturing
Electronics Manufacturing
Vapor Phase Soldering
Discover how our electromechanical components, in collaboration with IBL soldering technology, not only provide comfort and safety but also demonstrate excellence under extreme conditions in the vapor phase soldering process.
Learn more
Background image of Power Electronics
Power Electronics
Thermal Management
Thermal management describes the dissipation and distribution of heat in an application to avoid overheating and extend the lifespan of the installed electronic components.
Learn more
Background image of Internet of Things
Internet of Things
Wireless Connectivity and Sensors
Internet of Things describes the exchange of data in a network of physical and virtual objects, enabling collaboration between them. Wireless modules and sensors provide the foundation for this.
Learn more
Background image of Data Transmission
Data Transmission
Single Pair Ethernet
Single Pair Ethernet represents a new type of data transmission. Unlike multipair Ethernet, it only requires two wires. The reduced number of wires results in thinner cable diameters and lower costs.
Learn more