WS-TOTV Ø 12 mm Panel Cut-Out Vertical Operation Toggle Switch with 6.3 mm quick-connect Terminal NEW
General Information | |
---|---|
Ingress Protection Code | IP68 (actuator sealed and panel sealed) |
Operating Temperature | -40 °C up to +85 °C |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-05165 |
CQC Approval | CQC25002468864 |
Glow Wire Approval | GWEPT: 850 |
Material Properties | |
---|---|
Actuator Material | Copper Alloy |
Cover Material | Aluminium Alloy |
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-0 |
Moveable Contact Material | Silver Alloy |
Stationary Contact Material | Silver Alloy |
Terminal Material | Copper Alloy |
Terminal Plating | Nickel |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Cycles |
Connection Type | Opposite Side Connection |
Products
Order Code | Datasheet | Downloads | Status | Switching Function | Schematic | Samples | |
---|---|---|---|---|---|---|---|
![]() | 472223010110 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | ON-OFF-ON | SPDT | |
![]() | 472221010110 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | ON-ON | SPDT | |
![]() | 472233010110 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | ON-OFF-ON | DPDT | |
![]() | 472231010110 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | ON-ON | DPDT |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Switching Function | Schematic | Samples |
---|