Characteristics
Properties
- Classic or Low force version
- UL 1061 Wire
- Stranded wire section: AWG 20
- 150 mm crimped on one side or 300 mm with both side crimped
- Operating Temperature: -40 °C up to +80 °C
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Classic
Low Force
| Order Code | Datasheet | Downloads | Status | Type | Stranded Wire Section (AWG) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|
![]() | 626200020015 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Low Force Pre-Crimped Cable | 20 (AWG) | Bag | |
![]() | 626226220030 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Low Force Pre-Crimped Cable | 20 (AWG) | Bag | |
![]() | 626626620030 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pre-crimped Cable | 20 (AWG) | Bag | |
![]() | 626600020015 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pre-crimped Cable | 20 (AWG) | Bag |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Type | Stranded Wire Section (AWG) | Packaging | Samples |
|---|








