Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
NEW | Series 214 (AC) | 7 | 2.7 | 2 | SMT | ||
NEW | Series 217 (DC) | 7 | 2.7 | 2 | SMT |
LTSpice files
Characteristics
- High isolation voltage
- Good stability of inner isolation
- Stable CTR in full operation
- Different CTR binnings available
- High collector-emitter voltage
- Fast switching times
- Learn more about Optocouplers! Optocouplers by Würth Elektronik
Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Power supply, charger
- Computer & Microprocessors
- Office Equipment
- Instrumental applications, machines
- Ammeter, smart meter
Products
All
Series 214 (AC)
Series 217 (DC)
Order Code | Datasheet | Simulation | Downloads | Status | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140217147000 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 50 | 600 | 3750 | -55 °C up to +110 °C | ||
140217147100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 80 | 160 | 3750 | -55 °C up to +110 °C | ||
140217147200 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 130 | 260 | 3750 | -55 °C up to +110 °C | ||
140217147300 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 200 | 400 | 3750 | -55 °C up to +110 °C | ||
140217147400 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 300 | 600 | 3750 | -55 °C up to +110 °C | ||
140214247000 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | AC | 80 | 60 | IF = 1 mA VCE = 5 V | 20 | 400 | 3750 | -55 °C up to +110 °C | ||
140214247100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | AC | 80 | 60 | IF = 1 mA VCE = 5 V | 50 | 150 | 3750 | -55 °C up to +110 °C | ||
140214247200 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | SSOP4 | AC | 80 | 60 | IF = 1 mA VCE = 5 V | 80 | 400 | 3750 | -55 °C up to +110 °C |
Order Code | Datasheet | Simulation |
---|---|---|
140217147000 | SPEC | |
140217147100 | SPEC | |
140217147200 | SPEC | |
140217147300 | SPEC | |
140217147400 | SPEC | |
140214247000 | SPEC | |
140214247100 | SPEC | |
140214247200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Operating Temperature | Samples |
---|
Videos
Würth Elektronik Webinar: Würth Elektronik reveals the questions about optocouplers
Videos
WE meet @ Digital Days 2021: WE reveals the questions about optocoupler phototransistor types
Videos
Webinar: Feedback loop compensation of current-mode Flyback converter