WR-NPC2 Automatic Crimping Tool

NEW
WR-NPC2 Automatic Crimping ToolNEW
WR-NPC2 Automatic Crimping Tool

Characteristics

Mechanical

  • Shut height: 135.8 mm
  • Stroke: 40/30 mm

Features

  • Feeding system: Mechanical
  • Configuration: Pre- and post-feed cams
  • Conductor punch setting resolution: 0.01 mm
  • Conductor punch setting range: 2.7 mm
  • Counter: 7-digit, digital

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
Use with
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-NPC2 Automatic Crimping Tool
600626401
SPECApplicator for WR-NPC2 Female Terminal AWG 26 to 24
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionApplicator for WR-NPC2 Female Terminal AWG 26 to 24 
–Check availability
WR-NPC2 Automatic Crimping Tool
600626401001
–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionWear Parts for 600626401 (NPC2 26-24) 
Use with –
–Check availability
WR-NPC2 Automatic Crimping Tool
600626402
SPECApplicator for WR-NPC2 Female Terminal AWG 22 to 20
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionApplicator for WR-NPC2 Female Terminal AWG 22 to 20 
–Check availability
WR-NPC2 Automatic Crimping Tool
600626402001
–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionWear Parts for 600626402 (NPC2 22-20 
Use with –
–Check availability