WPME-CDI2C I²C Isolators
NEW| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
NEWSOIC-8NB | 4.9 | 6 | 1.8 | SMT |
Characteristics
- 2-channel bidirectional I²C isolators
- Isolation voltage up to 3750 VRMS
- Basic isolation
- Bidirectional data transfer up to 2 MHz
- Bidirectional SDA and bi- or unidirectional SCL communication
- High level of immunity to system noise (CMTI ±150 kV/μs)
- Industrial standard package and pin configuration
- UL 1577 recognized
- DIN EN IEC 60747-17 (VDE 0884-17) certification
Applications
- Isolated I²C, SMBus and PMBus interfaces
- Power Over Ethernet (PoE)
- Battery management systems
- Motor control
- Power supplies
- Instrumentation
- Isolated ADCs and DACs
- Isolated sensor interfaces
Products
SOIC-8NB
Filter by
show in
article in 1 product lines
Reset allOrder Code | Datasheet | Downloads | Status | VISO(V (RMS)) | Type of Insulation | fmax(MHz) | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|
18032011 | – | Availability – | Downloads– | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Isolation Voltage3750 V (RMS) | Type of InsulationBasic | I²C Maximum Frequency2 MHz | –Check availability |
18032111 | – | Availability – | Downloads– | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Isolation Voltage3750 V (RMS) | Type of InsulationBasic | I²C Maximum Frequency2 MHz | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
