OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-NPC2Product seriesWR-NPC2 Male Header Dual Row

WR-NPC2 Male Header Dual Row NEW

2.5mm pitch - Glow Wire

WR-NPC2 Male Header Dual Row

Characteristics

Properties

  • Rated Current: 6.5 A
  • Working Voltage: 250 V
  • Durability: 25 Mating cycles
  • UL Approval: E323964
  • UL 94-V0
  • Operating temperature: -40 °C up to +105 °C

Features

  • Fully isolated & protected contacts
  • Crimping technology
  • Coding against mismating

Glow-Wire compliancy

  • Conform to IEC 60335-1
  • Tested at 750 °C and 850 °C
  • Perform by third party laboratory
  • Suitable for non-attended appliances and many other applications

Applications

  • Industrial
  • Home Appliances
  • Telecommunication

Products

All
Vertical
Right Angled
Order Code Data­sheet Downloads StatusPolarityTypePackaging Samples
626004220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 4 Vertical Tray
626004210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 4 Right Angled Tray
626006220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 6 Vertical Tray
626006210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 6 Right Angled Tray
626008220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 8 Vertical Tray
626008210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 8 Right Angled Tray
626010220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 10 Vertical Tray
626010210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 10 Right Angled Tray
626012220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 12 Vertical Tray
626012210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 12 Right Angled Tray
626014220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 14 Vertical Tray
626014210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 14 Right Angled Tray
626016220101SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 16 Vertical Tray
626016210201SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 16 Right Angled Tray
Order Code Data­sheet
626004220101SPEC
626004210201SPEC
626006220101SPEC
626006210201SPEC
626008220101SPEC
626008210201SPEC
626010220101SPEC
626010210201SPEC
626012220101SPEC
626012210201SPEC
626014220101SPEC
626014210201SPEC
626016220101SPEC
626016210201SPEC
Samples
Order Code Data­sheet Downloads StatusPolarityTypePackaging Samples