WS-TASV SMT Tact Switch 3.9 x 2.9 mm
NEW| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +125 °C |
| Washable | No |
| Material Properties | |
|---|---|
| Actuator Material | LCP |
| Actuator Flammability Rating | UL94 V-0 |
| Frame Material | PA46 |
| Frame Flammability Rating | UL94 HB |
| Contact Plating | Silver |
| Terminal Plating | Silver |
| Electrical Properties | |
|---|---|
| IR | 50 mA |
| VR | 12 V (DC) |
| Contact Resistance Initial | 100 mΩ |
| RISO | 100 MΩ |
| Withstanding Voltage | 250 V (AC) |
| Mechanical Properties | |
|---|---|
| Operation Force | 160 gf; 250 gf |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Operation Force(gf) | Actuator Color | Washable | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|
435154015816 | SPEC160 gf, Black, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Operation Force160 gf | Actuator ColorBlack | WashableNo | –Check availability | |
435154020816 | SPEC160 gf, White, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Operation Force160 gf | Actuator ColorWhite | WashableNo | –Check availability | |
435134015825 | SPEC250 gf, White, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Operation Force250 gf | Actuator ColorWhite | WashableNo | –Check availability | |
435134020825 | SPEC250 gf, Blue, No | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Operation Force250 gf | Actuator ColorBlue | WashableNo | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
