WE-CMA HV Common Mode Choke Automotive High Voltage

NEW
WE-CMA HV Common Mode Choke Automotive High VoltageNEW
WE-CMA HV Common Mode Choke Automotive High Voltage
SizeDimen­sionsW
(mm)
H
(mm)
MaterialMount
NEWXL
23 39.5 MnZn THT
NEWXXL
28 44.5 MnZn THT

Characteristics

  • High permeability MnZn core material
  • Improved isolation through plastic case and winding spacer
  • Rated currents up to 22 A
  • Applications up to 1000 VAC/1250 VDC
  • Operating temperature: -40°C to +125°C

Applications

  • Power electronics
  • Automotive power filter
  • Suppression for common mode noise
  • DC/DC converters for hybrid and electric cars
  • Onboard charger and motor inverter

Products

All
XL
XXL
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
IR(A)
L(mH)
RDC(mΩ)
VR,AC(V (AC))
VR,DC(V (DC))
VT AC(V (AC))
VT DC(V (DC))
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-CMA HV Common Mode Choke Automotive High Voltage
784831034090
SPEC9 A, 3.4 mH, 27 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current9 A
Inductance3.4 mH
DC Resistance27 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length44.5 mm
Width28 mm
Height44.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784830025103
SPEC10.3 A, 2.5 mH, 18 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current10.3 A
Inductance2.5 mH
DC Resistance18 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length39.5 mm
Width23 mm
Height39.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784830017132
SPEC13.2 A, 1.7 mH, 10 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current13.2 A
Inductance1.7 mH
DC Resistance10 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length40 mm
Width23 mm
Height39.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784831020133
SPEC13.3 A, 2 mH, 13 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current13.3 A
Inductance2 mH
DC Resistance13 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length45.5 mm
Width28 mm
Height44.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784831016164
SPEC16.4 A, 1.6 mH, 8.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current16.4 A
Inductance1.6 mH
DC Resistance8.5 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length46.5 mm
Width28 mm
Height44.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784830010185
SPEC18.5 A, 1 mH, 5.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current18.5 A
Inductance1 mH
DC Resistance5.5 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length41.5 mm
Width23 mm
Height39.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784831010205
SPEC20.5 A, 1 mH, 5.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current20.5 A
Inductance1 mH
DC Resistance5.5 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length46.5 mm
Width28 mm
Height44.5 mm
–Check availability
WE-CMA HV Common Mode Choke Automotive High Voltage
784830007215
SPEC21.5 A, 0.7 mH, 3.8 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current21.5 A
Inductance0.7 mH
DC Resistance3.8 mΩ
Rated Voltage (AC)1000 V (AC)
Rated Voltage (DC)1250 V (DC)
Insulation Test Voltage (AC)4000 V (AC)
Insulation Test Voltage (DC)4000 V (DC)
Length42.5 mm
Width23 mm
Height39.5 mm
–Check availability