LTSpice files
Characteristics
- Product series for interference suppression
- Self-healing properties
- Certificates: ENEC 10 by VDE, cULus, CQC
- Safety class: Y2/X1
- Dielectric: Polypropylene
- Pitch: 10.0 / 15.0 / 22.5 / 27.5 mm
Applications
- Safety applications
- Main filter
- Interference suppression
Products
All
Pitch 10 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
| Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR,Y2 (V (AC)) | VR,X1 (V (AC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 890404123003CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 2.2 nF | 300 | 330 | 800 | 0.15 | 25 GΩ | 10 | 13 | 4 | 9 | Bulk | ||
| 890404123005CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 3.3 nF | 300 | 330 | 800 | 0.15 | 25 GΩ | 10 | 13 | 5 | 11 | Bulk | ||
| 890404123001CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 1 nF | 300 | 330 | 800 | 0.15 | 25 GΩ | 10 | 13 | 4 | 9 | Bulk | ||
| 890404125004CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 10 nF | 300 | 330 | 600 | 0.15 | 25 GΩ | 15 | 18 | 5 | 11 | Bulk | ||
| 890404125005CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 15 nF | 300 | 330 | 600 | 0.15 | 25 GΩ | 15 | 18 | 5 | 11 | Bulk | ||
| 890404125007CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 22 nF | 300 | 330 | 600 | 0.15 | 25 GΩ | 15 | 18 | 7 | 12.5 | Tray | ||
| 890404125010CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 47 nF | 300 | 330 | 600 | 0.15 | 25 GΩ | 15 | 18 | 9.5 | 15.5 | Tray | ||
| 890404125011CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 68 nF | 300 | 330 | 600 | 0.15 | 25 GΩ | 15 | 18 | 10 | 18 | Tray | ||
| 890404126003CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 100 nF | 300 | 330 | 500 | 0.15 | 25 GΩ | 22.5 | 26.5 | 8.5 | 17 | Tray | ||
| 890404127002CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 220 nF | 300 | 330 | 400 | 0.15 | 25 GΩ | 27.5 | 32 | 11 | 20 | Tray | ||
| 890404127006CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 470 nF | 300 | 330 | 400 | 0.15 | 15.95 GΩ | 27.5 | 32 | 17 | 28 | Tray | ||
| 890404123007CS | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains or line to ground | 4.7 nF | 300 | 330 | 800 | 0.15 | 25 GΩ | 10 | 13 | 5 | 11 | Bulk |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 890404123003CS | SPEC | |
| 890404123005CS | SPEC | |
| 890404123001CS | SPEC | |
| 890404125004CS | SPEC | |
| 890404125005CS | SPEC | |
| 890404125007CS | SPEC | |
| 890404125010CS | SPEC | |
| 890404125011CS | SPEC | |
| 890404126003CS | SPEC | |
| 890404127002CS | SPEC | |
| 890404127006CS | SPEC | |
| 890404123007CS | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR,Y2 (V (AC)) | VR,X1 (V (AC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|
Videos
#askLorandt erklärt: Schritt für Schritt-Aufbau eines EMV-Netzfilters
Videos
Wie man EMV Probleme löst! || Das Mysterium des surrenden Lautsprechers
Videos
Wie man den richtigen Kondensatortyp auswählt?! || Folien vs. Keramik vs. Elektrolyt
Videos
Webinar: Introduction to the capacitor technologies and how to use them
