Ophelia-IV & EV-Kits

NEW

Radio Module based on nRF54L15 chipset

Ophelia-IV & EV-KitsNEW
Ophelia-IV & EV-Kits

Characteristics

  • Based on Nordic Semiconductor SoC nRF54L15
  • Build Your Own Firmware (BYOF) for supported protocols
  • Supporting protocols: Bluetooth® LE 6, Matter, Thread, ZigBee, IEEE 802.15.4, NFC-T and 2.4 GHz proprietary protocols
  • Possible interfaces: UART, SPI, I²C & ADC
  • Smart antenna configuration (Integrated PCB antenna with option to connect external antenna)
  • Small form factor: 12 x 8 x 2.3 mm
  • 1536 kB Non volatile memory (NVM), 256 kB RAM
  • Up to +8 dBm output power
  • 29 GPIOs
  • 0.6 µA sleep current (system off mode)
  • Based on 128 MHz Arm Cortex-M33 processor
  • High throughput with up to 4 Mbps data rate
  • High temperature range -40 °C up to +105 °C
  • Supported by Zephyr OS and nRF Connect SDK
  • Same hardware platform available as Bluetooth® LE 6 module Proteus-IV

Products

All
Ophelia-IV
Mini Boards
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min(V)
VDD max(V)
Rb max.(kbps)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2621119022001
–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Ophelia-IV 
–
–
–
–
–
–
–
–
–
–
–Check availability
2621011022000
SPECOphelia-IV, 2402 - 2480, 400 m

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionOphelia-IV 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4.5 dBm
RX sensitivity e.r.p.-92 dBm
Output Power 50 Ohm8 dBm
RX Sensitivity 50 Ohm-96 dBm
Operating supply voltage [min.]1.7 V
Operating supply voltage [max.]3.6 V
RF Bitrate max.4000 kbps
Antenna Connector TypeRF pad and internal antenna 
–Check availability