GRINN – GenioBoard Edge AI SBC

NEW

Order Code 2701021020111

GRINN – GenioBoard Edge AI SBCNEW
GRINN – GenioBoard Edge AI SBC

Characteristics

  • A powerful, open-hardware single-board computer designed for professionals and developers
  • SBC built around the Grinn GenioSOM-700 System-On-Module
    • CPU: 2 x ARM Cortex-A78, 6 x ARM Cortex-A55
    • GPU: Arm Mali-G57 MC2 GPU
    • MediaTek 5th Gen., 4.0 TOPS
    • AudioDSP: Cadence Tensilica HiFi 5
  • Equipped with 2 X 2 GB RAM and 16 GB eMMC storage
  • Compact 87 × 56 mm footprint, similar in size to a Raspberry Pi
  • Features HDMI and DisplayPort video outputs
  • Includes dual 4-lane MIPI-CSI camera interfaces
  • Gigabit Ethernet, 4× USB (2× USB 2.0 + 2× USB 3.0)
  • 40-pin GPIO header, compatible with the WE sensor hat and other Raspberry-Pi hats
  • M.2 Key-M (PCIe Gen2 x1) for AI accelerators and M.2 Key-E for Wi‑Fi/Bluetooth modules
  • USB-C Power Delivery (5–20 V) and an integrated USB-C-to-UART debugging interface
  • Includes security module for secure key storage and hardware-based cryptographic operations
  • Supported operating systems: Yocto Linux, Debian, and Android (in development)
  • Data sheet

Applications

  • AI-powered computer vision systems for real-time image analysis
  • Industrial automation and edge-AI control systems
  • Smart home devices and intelligent IoT applications
  • Audio and video streaming, multimedia processing
  • Smart manufacturing and predictive maintenance
  • Machine vision and quality inspection in production environments
  • Robotics, autonomous systems, and smart control units
  • Digital signage, smart retail, and edge analytics
  • Ideal for embedded OEM development requiring rapid prototyping and production-ready hardware

Complete Ecosystem for Edge AI: The GRINN Board Family

Five specialized expansion boards. Plug-and-play. Ready to use right out of the box.

Expand your GRINN GenioBoard Edge AI SBC with the right M.2 connectivity modules and Sensor Hat.

The 5 boards at a glance:

  • Proteus-IV M.2: Bluetooth LE 6.0 connectivity
  • Adrastea-I M.2: LTE Cat-M / NB-IoT cellular connectivity
  • Orthosie-I M.2 (PCB Antenna): Combined WiFi and Bluetooth LE 5.0, integrated PCB antenna
  • Orthosie-I M.2 (Ext. Antenna): Combined WiFi and Bluetooth LE 5.0, connector for external antenna
  • WE Sensor Hat: Temperature, pressure, humidity, and acceleration

Typical applications:

  • Industrial automation, machine vision, edge analytics, and predictive maintenance
  • Smart IoT, remote monitoring, and rapid prototyping for production-ready designs
Product Picture of 5 Boards