Olis-e & EV-Kits

Radio Module 868 MHz without firmware

Olis-e & EV-Kits
Olis-e & EV-Kits

Characteristics

  • No firmware preflashed. Wireless M-bus, IEEE 802.15.4g, Proprietary, MIOTY, 6LoWPAN protocols are supported
  • Radio module based on TI - CC1310 chip
  • Supports EU868 frequency band
  • Small size: 12 x 8 x 2 mm (L x W x H)
  • RF output power 14 dBm
  • Communication via UART/SPI Interface
  • Available on Tape & Reel for SMT mounting

Applications

  • Smart Metering
  • Smart Buildings
  • Advanced Metering Infrastructure
  • Environmental Monitoring

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Radio Module
EV-Kits
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
L(m)
H(m)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2609059282001
–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionEV-Kit Olis-e 
–
–
–
–
–
–
–
–
–Check availability
2609051182000
SPECOlis-e, 863 - 870, 2700 m
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionOlis-e 
Frequency Range 863 - 870
Line of Sight Range2700 m
Output Power 50 Ohm14 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.500 kbps
Length12 m
Height2 m
–Check availability

Wireless M-Bus

Wireless M-Bus

Wireless Meter Bus (wM-BUS) is the extension of the meter Bus (M-BUS) with a wireless protocol and role scheme for handling communication over a standardized wireless communication interface between meters and data loggers – so called smart meter gateways (SMGW). This scheme is specified by the European standard EN 13757 and its sub-standards. The motivation of this standard is to allow an automated measuring and processing of data, track the usage of resources and to optimize provisioning in order to create an “Advanced Metering Infrastructure” (AMI).

Such Smart grid / meter devices are typically battery operated and in need for a long range and robust wireless communication. This is the reason for using the Sub GHz frequencies in the free ISM Bands. EN13757-4 is specifying radio options in the 169 MHz, 434 MHz or 868 MHz band, regarding to the region.

Wireless M-Bus

User Application

Advantages for the Customers

  • „Almost live“ data access on his currently use of resources including a “live” cost estimation instead of yearly billing 
  • Comparison on a day-by-day basis when data is available  
  • No costs for the manual readout, no huddle with a yearly appointment for manual meter readout person  
  • Secure due to encryption, only the owner of the data knows the key required for decrypting the messages of the meters  
  • Several metering providers can share a single Smart meter Gateway (water, gas, electricity, heat cost, …)

Disadvantages for the Customers

  • High initial costs: Smart meter gateway and meters with wireless interface
  • Battery lifetime requires exchanging devices each 7 - 10 years in case of battery operated devices – due to security reasons “just” changing the battery is often prevented