Characteristics
Properties:
- Rated Current: 0.5 A
- Working Voltage: 30 V
- Operating temperature: -25 °C up to +85 °C
- UL 94-V0
- Cable AWG32
- One or two side IDC crimped
Features:
- Fine pitch
- IDC assembly
- 300 mm Cable length
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
Both side crimped
One side crimped
| Order Code | Datasheet | Downloads | Status | Polarity | Stranded Wire Section (AWG) | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|
![]() | 689189103002 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2 | 32 (AWG) | 0.5 | |
![]() | 689189103003 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3 | 32 (AWG) | 0.5 | |
![]() | 689189103004 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4 | 32 (AWG) | 0.5 | |
![]() | 689189103005 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | 32 (AWG) | 0.5 | |
![]() | 689189103006 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6 | 32 (AWG) | 0.5 | |
![]() | 689189103008 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 8 | 32 (AWG) | 0.5 | |
![]() | 689189103010 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | 32 (AWG) | 0.5 | |
![]() | 689189103012 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 12 | 32 (AWG) | 0.5 | |
![]() | 689100103002 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2 | 32 (AWG) | 0.5 | |
![]() | 689100103004 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4 | 32 (AWG) | 0.5 | |
![]() | 689100103005 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | 32 (AWG) | 0.5 | |
![]() | 689100103006 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6 | 32 (AWG) | 0.5 | |
![]() | 689100103008 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 8 | 32 (AWG) | 0.5 | |
![]() | 689100103010 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10 | 32 (AWG) | 0.5 | |
![]() | 689100103012 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 12 | 32 (AWG) | 0.5 | |
![]() | 689100103003 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3 | 32 (AWG) | 0.5 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 689189103002 | SPEC |
![]() | 689189103003 | SPEC |
![]() | 689189103004 | SPEC |
![]() | 689189103005 | SPEC |
![]() | 689189103006 | SPEC |
![]() | 689189103008 | SPEC |
![]() | 689189103010 | SPEC |
![]() | 689189103012 | SPEC |
![]() | 689100103002 | SPEC |
![]() | 689100103004 | SPEC |
![]() | 689100103005 | SPEC |
![]() | 689100103006 | SPEC |
![]() | 689100103008 | SPEC |
![]() | 689100103010 | SPEC |
![]() | 689100103012 | SPEC |
![]() | 689100103003 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Stranded Wire Section (AWG) | IR (A) | Samples |
|---|
















