WR-RAST Male Header Vertical 2.50/5.00 mm
SizeDimen­sionsType/Size
NEW2.5 mm
Coding OA -2.5mm pitch
NEW5 mm
Coding OA - 5mm pitch

Characteristics

  • Rated Current: 4 A
  • Working Voltage: 32 V / 250 V
  • UL approval: E323964
  • UL 94-V0
  • Operating temperature: -40 °C up to +110 °C
  • Glow-Wire Compliancy
  • Conform to IEC 60335-1
  • Tested at 750 °C and 850 °C
  • Perform by third party laboratory
  • Suitable for non-attended appliances and many other applications

Applications

  • White goods
  • Unattended appliance

Products

All
2.5 mm
5 mm
Filter article data
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Polarity
Pitch(mm)
Coding
Insulator Material
Packaging
Mates with
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110102
SPEC02, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity02 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101120102
SPEC02, 5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity02 
Pitch5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110103
SPEC03, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity03 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101120103
SPEC03, 5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity03 
Pitch5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110104
SPEC04, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity04 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101120104
SPEC04, 5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity04 
Pitch5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110105
SPEC05, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity05 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101120105
SPEC05, 5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity05 
Pitch5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110106
SPEC06, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity06 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110107
SPEC07, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity07 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110108
SPEC08, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity08 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110109
SPEC09, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity09 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability
WR-RAST Male Header Vertical 2.50/5.00 mm
667101110110
SPEC10, 2.5 mm, OA
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity10 
Pitch2.5 mm
CodingOA 
Insulator MaterialPA66 
PackagingTray 
Check availability