Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5131-5160 of 14704 reference designs
Filter values
Kinetic Technology KTC3500 | Demoboard KTC3500EVAC-MMEV01, Rev. MAY 2024 – EUM-0029-01
Boost Converter
|
V
in
7-17 V
|
Output
24 V / 2 A
Lattice semiconductor Corporation Avant FPGA | Demoboard FPGA-EB-02063, Rev. 1.2
FPGA
Lattice semiconductor Corporation Avant FPGA | Demoboard FPGA-EB-02057, Rev. 1.4
FPGA
Lattice semiconductor Corporation CAT24C64 HU4 | Demoboard FPGA-EB-02059, Rev. 1.0
Other Topology
Lattice semiconductor Corporation Certus-NX Device | Demoboard FPGA-EB-02032-1.2, Rev. 1.2
FPGA
Lattice semiconductor Corporation CrossLinkU-N X | Demoboard FPGA-EB-02062-1.0, Rev. 1
FPGA
Lattice semiconductor Corporation DP83867IR | Demoboard FPGA-EB-02016-1.0, Rev. 1
FPGA
Lattice semiconductor Corporation ECP5 | Demoboard FPGA-EB-02037, Rev. 1.1
FPGA
Lattice semiconductor Corporation ECP5 85 756 fpBGA | Demoboard LFE5UM-85F-PB-EVN, Rev. 1.0
FPGA
Lattice semiconductor Corporation ECP5UM-85FBG756 | Demoboard FPGA-EB-02002, Rev. 1.1
FPGA
Lattice semiconductor Corporation FPGA-UG-02057 | Demoboard 8 to 1 Microphone Aggregator Board, Rev. A
FPGA
Lattice semiconductor Corporation FT2232HL | Demoboard FPGA-EB-02052, Rev. 1.1
Other Topology
Lattice semiconductor Corporation FT2232HL | Demoboard FPGA-EB-02028, Rev. 1.6
Other Topology
Lattice semiconductor Corporation iCE5LP | Demoboard FPGA-EB-02007, Rev. Plus
FPGA
Lattice semiconductor Corporation LFCPNX | Demoboard FPGA-EB-02056, Rev. 1.0
Other Topology
Lattice semiconductor Corporation LFCPNX-100-9LFG672C | Demoboard FPGA-EB-02069, Rev. 1.0
Other Topology
Lattice semiconductor Corporation LFCPNX-100-9LFG672I | Demoboard FPGA-EB-02053, Rev. 1.4
Other Topology
Lattice semiconductor Corporation LFCPNX-100-ASG256 | Demoboard FPGA-EB-02080, Rev. C
Other Topology
Lattice semiconductor Corporation LFE5G-85F-BG381 | Demoboard FPGA-EB-02017, Rev. 1.3
Other Topology
Lattice semiconductor Corporation LFE5UM-45F-8BG381IES | Demoboard LFE5UM-45F-8BG381IES, Rev. 1.3
Other Topology
Lattice semiconductor Corporation LFE5UM-45F-8BG381IES | Demoboard TBD, Rev. B
FPGA
|
fsw
156250 kHz
Lattice semiconductor Corporation LFE5UM5G-45F-8BG381IES | Demoboard LFE5UM5G-45F-VERSA-EVN, Rev. 1.2
Other Topology
Lattice semiconductor Corporation LFE5UM5G-85F-8BG381 | Demoboard EPC5 Evaluation Board
FPGA
Lattice semiconductor Corporation LFMXO4-110-BG484 | Demoboard FPGA-EB-02073, Rev. 1.0
Other Topology
Lattice semiconductor Corporation LFMXO5- 100- BBG400 | Demoboard FPGA-EB-02058, Rev. 1.0
Other Topology
Lattice semiconductor Corporation LFMXO5- 65T | Demoboard FPGA-EB-02079, Rev. 0.80
Other Topology
Lattice semiconductor Corporation LFMXO5-15D-8BBG400IP | Demoboard FPGA-EB-02066, Rev. B
Other Topology
Lattice semiconductor Corporation LIFCL-33U | Demoboard FPGA-EB-02072, Rev. 1
Other Topology
Lattice semiconductor Corporation LIFCL-33U-8CTG104C | Demoboard FPGA-EB-02076, Rev. 2.0
Other Topology
Lattice semiconductor Corporation LIFCL-33-WLCSP84 | Demoboard FPGA-EB-02054, Rev. B
Other Topology
previous
1
...
170
171
172
173
174
...
491
next
Cart
Your cart is empty.
Get samples and quotes