Topology | Other Topology |
IC revision | 1.4 |
The Lattice Semiconductor CertusPro™-NX Versa Evaluation Board allows designers to investigate and experiment with the features of the CertusPro-NX Field Programmable Gate Array (FPGA). The features of the CertusPro-NX Versa Evaluation Board can assist engineers with the rapid prototyping and testing of their specific designs.The CertusPro-NX Versa Evaluation Board features the CertusPro-NX FPGA in the LFG672 package, which is built on the Lattice Nexus™ FPGA platform using low-power 28 nm FD-SOI technology. The board has the ability to expand the usability of the CertusPro-NX FPGA with SFP, PCIe, CSI, USB3 Controller, Raspberry PI HAT connector, PMOD, and access to 2× SerDes channels. Easy-to-use board resources like the jumper, LED indicator, push button, and switch are available for user-defined applications.On-board Boot Flash – Support 128 Mb Serial Peripheral Interface (SPI) Flash, with Quad read feature.On-board FT2232H - The CertusPro-NX Versa Board has a built-in download controller for programming the CertusPro-NX device. It uses an FT2232H Future Technology Devices International (FTDI) part to convert USB to JTAG.Features the CertusPro-NX device in an LFG672 package - Referred to as LFCPNX-100-9LFG672I. The low-power general-purpose FPGA can be used in a wide range of applications across multiple markets and is optimized for bridging and processing needs in edge applications.
CertusPro-NX FPGA (LFCPNX-100-9LFG672I)Supports 2xSFP for 10G Ethernet and 1G SGMIISupports 2xSERDES channels with SMASupport MIPI CSI-2 Camera connectorPCIe x4 Gen3 support for Endpoint and Root Port configuration
Order Code | Datasheet | Downloads | Status | Product series | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | IR (A) | Working Voltage (V (AC)) | Packaging | Interface Type | Gender | Mount | IR (A) | Pitch (mm) | Rows | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 830207511509 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | Ethernet, PHY | 125 MHz | 50 | -40 °C up to +105 °C | LVDS | 2.5 V | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 1.1 | |
![]() | 692221030100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | USB 3.0 | – | – | -20 °C up to +85 °C | – | – | 9 | – | – | Horizontal | 1.8 | 30 | Tray | Type B | Receptacle | THT | 1.8 | – | – | – | |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | -40 °C up to +85 °C | – | – | – | 2 | 5.5 | Right Angled | 5 | 30 | Bag | – | – | THT | 5 | – | – | – | |
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | -40 °C up to +105 °C | – | – | 2 | – | – | Straight | 3 | 250 | Bag | – | Pin Header | THT | – | 2.54 | Single | – | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | -40 °C up to +105 °C | – | – | 3 | – | – | Straight | 3 | 250 | Bag | – | Pin Header | THT | – | 2.54 | Single | – | |
![]() | 61300621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | -40 °C up to +105 °C | – | – | 6 | – | – | Straight | 3 | 250 | Bag | – | Pin Header | THT | – | 2.54 | Dual | – | |
![]() | 61302021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | -40 °C up to +105 °C | – | – | 20 | – | – | Straight | 3 | 250 | Bag | – | Pin Header | THT | – | 2.54 | Dual | – |
Order Code | Datasheet | |
---|---|---|
![]() | 830207511509 | SPEC |
![]() | 692221030100 | SPEC |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300621121 | SPEC |
![]() | 61302021121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | IR (A) | Working Voltage (V (AC)) | Packaging | Interface Type | Gender | Mount | IR (A) | Pitch (mm) | Rows | H (mm) | Samples |
---|