IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LFCPNX-100-9LFG672C | Demoboard FPGA-EB-02069

CertusPro-NX Sensor to Ethernet Bridge Board

Overview

TopologyOther Topology
IC revision1.0

Description

Lattice Semiconductor, in collaboration with NVIDIA developed an Edge AI solution that enables developers to rapidly design connectivity bridging applications from sensor to compute. The design simplifies and accelerates deployment of intelligent edge systems that require diverse sensor input interfaces and protocols. The Sensor Bridge Reference design is implemented on the CertusPro-NX Sensor to Ethernet Bridge Board that supports low latency, flexible sensor configuration and interfacing, and an Ethernet Packetizer. The design couples seamlessly with Nvidia Holoscan Sensor Bridge, offering easily programmable system control, ready to use configurable FPGA IP, and a full stack solution for data acquisition and processing leveraging NVIDIA Holoscan on NVIDIA IGX Orin and Orin AGX. Also included is a standard API with support for streaming DMA, control interfaces, transport abstraction layer, ConnectX Smart NIC acceleration with GPUDirect RDMA, Linux sockets, and the ability to integrate various sensors and drivers.

Features

  • Full stack solution ensures data provided at FPGA sensor interface port arrives in DRAM
  • Support Sensor Interfaces such as AXI stream port and APB control bus
  • Support up to 2x 10G Ethernet channels
  • Ready to use open-source software
  • Low-latency, high throughput and scalable sensor streaming enabled by NVIDIA Holoscan

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, Ethernet, PCI Express, PHY 
Frequency50 MHz
Frequency±10ppm 
Stability10 ppm
Load Capacitance10 pF
Operating Temperature -20 °C up to +70 °C
–Check availability