IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LIFCL-33-WLCSP84 | Demoboard FPGA-EB-02054

A Platform for Prototyping FPGA-based ML at the Edge

Overview

TopologyOther Topology
IC revisionB

Description

The Lattice Semiconductor CrossLink-NX-33 Voice and Vision Machine Learning Board is specifically designed with low power machine learning applications in mind, using Crosslink-NX 33K, a powerful FPGA with an AI accelerator.The CrossLink-NX-33 Voice and Vision Machine Learning Board supports a variety of expansion ports and connectors available such as PMOD connector, High-Speed connector, and Superspeed USB to allow bringing data in from various sensors and pushing data out through fast interfaces.This board is ideal for machine learning applications and features one PMOD (Peripheral Module) connector for off board support.Flexible connectivity – Board features expansion ports and connectors, including one PMOD connector, USB through the FTDI/JTAG interface, and high speed connector.Interface Support – Supports onboard interfaces and external interfaces through Himax HM0360 camera sensor, two microphone sensors, and sends video output over USB3.

Features

  • Support MIPI CSI-2 receiver (Soft D-PHY) interface for high resolution camera data
  • Support I2S interface for audio data from two microphones
  • Support SPI flash configuration and general purpose input/output
  • Support Cypress CYUSB3014 for Video Output to PC over USB3
  • Support programming software through USB/FTDI interface (JTAG or SPI) and from onboard Flash

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPXO Simple Packaged Quartz Oscillator, UART, 3G/4G/5G, Small Cell, 19.2 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUART, 3G/4G/5G, Small Cell 
Frequency19.2 MHz
Stability25 ppm
Operating Temperature -20 °C up to +70 °C
Output LogicCMOS 
Supply Voltage1.8 V 
–
–
MountSMT 
Length2 mm
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Rated Current50 mA
–
PackagingTape and Reel 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3000 mA
Working Voltage250 V (AC)
PackagingBag 
–
–
–
–
–
–
–Check availability