IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LFCPNX | Demoboard FPGA-EB-02056

Connectivity Development Platform Enabling Video Bridging to PCIe

Overview

TopologyOther Topology
IC revision1.0

Description

The Lattice Semiconductor CertusPro-NX PCIe Bridge board features the CertusPro-NX 100K FPGA which is built on Lattice Nexus™ FPGA platform using low power 28 nm FD-SOI technology.The CertusPro-NX PCIe Bridge board offers system designers a platform that expands support for Lattice based high performance video bridging designs by offering flexible FMC based Camera, Video or Networking I/O options.The board enables Camera sensor modules such as MIPI, LVDS, and SLVS-EC to be connected via an FMC module to enable bridging over PCIe. Additionally, there are available FMC board options for common video and networking interfaces such as HDMI, DisplayPort, CoaXPress, 10/100/1000 Ethernet, and 1/10 Gig Ethernet as well, supporting a broad range of interfacing and bridging options for CertusPro-NX based designs.

Features

  • CertusPro-NX FPGA (LFCPNX-100-9LFG672I)
  • Supports PCIe x4 Gen3 and LPDDR4 DRAM Memory
  • Multiple reference clock sources
  • USB-B connection for device programming and Inter-Integrated Circuit Bus (I2C) utility
  • On-board Boot Flash – 128 Mb Serial Peripheral Interface (SPI) Flash, with Quad read feature

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (AC))
Packaging
Application
Interface Type
Gender
Mount
PCB Thickness(mm)
L(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
–
GenderPin Header 
MountTHT 
–
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
–
GenderPin Header 
MountTHT 
–
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Dual, 6, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–
–
GenderPin Header 
MountTHT 
–
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-USB Standard Connectors, 9, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins9 
–
–
TypeHorizontal 
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTray 
ApplicationUSB 3.0 
Interface TypeType B 
GenderReceptacle 
MountTHT 
PCB Thickness1.6 mm
–
Operating Temperature -20 °C up to +85 °C
–Check availability
SPECWR-DC Power Jacks, –, 2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
–
–
–
MountTHT 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability