IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation CAT24C64 HU4 | Demoboard FPGA-EB-02059

The Adapter for Easy Plug and Play for Various Interfaces

Overview

TopologyOther Topology
IC revision1.0

Description

The Modular FMC Adapter and DisplayPort Daughter cards is designed to facilitate communication with additional peripherals for the purpose of expanding functionality or easy customization. The Modular FMC Adapter is a base board connecting the Lattice FPGA development kits through the FMC connector to up to two transmitter and/or receiver boards such as the DisplayPort Transmitter Board, DisplayPort Receiver Board and Embedded DisplayPort Transmitter Board. Those boards can be flexibly added depending on the interface needs.

Features

  • Easy to evaluate various DisplayPort interfaces
  • Support data rates up to 20 Gbps and allows easy plug and play of various video interfaces
  • FMC Connector contains standard FMC (FPGA Mezzanine Card) board interface
  • Supports up to 2 different transmitter and receiver boards per FMC Modular Adapter Caution: Video and Ethernet Daughter Cards cannot be mixed.

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
Packaging Unit4000 
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 21000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length2 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
Packaging Unit1050 
–
–
–
–
–
–
–Check availability