IC manufacturers Lattice semiconductor Corporation

IC manufacturers (107)

Lattice semiconductor Corporation Avant FPGA | Demoboard FPGA-EB-02057

Prototyping Board featuring Mid-range FPGA for Edge Applications

Overview

TopologyFPGA
IC revision1.4

Description

The Lattice Semiconductor Avant-E Evaluation Board enables designers with rapid prototyping and testing their FPGA designs. It provides access to all I/O, as well as a wide range of memory options for faster prototyping and development.The Avant-E Evaluation Board features the Avant-E FPGA in the LFG1156 package. The board can expand the usability of the Avant-E FPGA with FMC HPC, PMOD, and Raspberry PI connectors. Easy-to-use board resources like jumpers, LED indicators, push buttons and switches are available for user-defined applications.

Features

  • General purpose Input/Output (GPIO) breakout with 2 FMC, PMOD, and Raspberry Pi
  • A Total of 95 wide-range I/O and 468 high-speed differential I/O (234 pairs) extended
  • USB-B (Mini) connection for device programming
  • Reference clock sources
  • Eight input DIP switches, four push buttons, eight green LEDs, eight red LEDs and three seven-segment LEDs for designer configuration

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Schematic
Packaging
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
PackagingBag 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Rated Current0.05 A
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability
SPECWS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicDPDT 
PackagingTape and Reel 
Rated Current0.3 A
Operation Force350 g
Electrical Life20000 Cycles
Actuator ColorBlack 
Check availability