Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5161-5190 of 14704 reference designs
Filter values
Lattice semiconductor Corporation LIFCL-40-MG289 | Demoboard FPGA-EB-02039-1.1, Rev. 1.1
FPGA
Lattice semiconductor Corporation LIFCL-VIP-SI-EVN | Demoboard FPGA-EB-02029-1.3, Rev. 1
FPGA
Lattice semiconductor Corporation LIFMD6000-csfBGA81 | Demoboard FPGA-EB-02002, Rev. 1.0
FPGA
Lattice semiconductor Corporation LN2-MH-20-CBG484 | Demoboard FPGA-EB-02078, Rev. 0.81
Other Topology
Lattice semiconductor Corporation MachXO5-55TD | Demoboard FPGA-EB-02076, Rev. A
Other Topology
Lattice semiconductor Corporation MachXO5D-NX | Demoboard FPGA-EB-02071, Rev. 4.0
Other Topology
Lattice semiconductor Corporation SiI1127A | Demoboard FPGA-EB-02008-1.1, Rev. 1.1
FPGA
Lattice semiconductor Corporation SiI1136 | Demoboard FPGA-EB-02003, Rev. 1.1
Other Topology
|
V
in
1.2-3.3 V
Lattice semiconductor Corporation SN75DP130 | Demoboard FPGA-EB-02015, Rev. A
FPGA
Lattice semiconductor Corporation SN75DP130SS | Demoboard FPGA-EB-02014, Rev. 1.0
FPGA
Lattice semiconductor Corporation XO3D_9400HC_ 484CABGA | Demoboard FPGA-UG-02097, Rev. 1.1
Other Topology
Linearin LTP8501 | Demoboard LTP8501, Rev. 1
Push-Pull Converter symmetrical isolated
|
V
in
3.3-5 V
|
Output
5 V
Linearin LTP8502 | Demoboard LTP8502, Rev. 1
Push-Pull Converter symmetrical isolated
|
V
in
3.3-5 V
|
Output
5 V
Littelfuse Z32F12811ATS
Other Topology
Lumissil Microsystems IS31LT3957A | Demoboard IS31LT3957A BUCKBOOST EVALUATION BOARD , Rev. B
Buck-Boost Converter
|
V
in
5-75 V
Lumissil Microsystems IS31LT3957A | Demoboard IS31LT3957A SEPIC EVALUATION BOARD, Rev. C
SEPIC Buck-Boost Topology
|
V
in
5-75 V
Lumissil Microsystems IS31LT3957A | Demoboard IS31LT3957A BOOST EVALUATION BOARD, Rev. B
Boost Converter
|
V
in
5-75 V
Lumissil Microsystems IS32LT3957A | Demoboard IS32LT3957A BUCKBOOST EVALUATION BOARD, Rev. B
Buck-Boost Converter
|
V
in
5-75 V
Lumissil Microsystems IS32LT3957A | Demoboard IS32LT3957A SEPIC EVALUATION BOARD, Rev. C
SEPIC Buck-Boost Topology
|
V
in
5-75 V
Lumissil Microsystems IS32LT3957A | Demoboard IS32LT3957A BOOST EVALUATION BOARD, Rev. B
Boost Converter
|
V
in
5-75 V
Lumissil Microsystems IS32LT3959 | Demoboard IS32LT3959 BUCKBOOST EVALUATION BOARD, Rev. B
Buck-Boost Converter
|
V
in
4.5-55 V
Lumissil Microsystems IS32LT3959A | Demoboard IS32LT3959A BUCKBOOST EVALUATION BOARD, Rev. B
Buck-Boost Converter
|
V
in
4.5-55 V
Lumissil Microsystems IS32LT3962 | Demoboard IS32LT3962, Rev. A
Boost Converter
|
V
in
9-16 V
Lumissil Microsystems IS32LT3965A | Demoboard IS32LT3965A, Rev. A
Buck Converter
|
V
in
4-38 V
Lumissil Microsystems IS32PM3427 | Demoboard IS32PM3427, Rev. B
Buck Converter
|
V
in
9-16 V
|
Output
5 V / 4 A
Lumissil Microsystems IS32PM3430 | Demoboard IS32PM3430, Rev. A
Buck Converter
|
V
in
9-16 V
|
Output
5 V / 6 A
M3 Technology (M3Tek) MT3886 | Demoboard MT3886 Demo Board, Rev. 0.1
Other Topology
|
V
in
4.5-33 V
|
Output
33 V / 6 A
M3 Technology (M3Tek) MT3908 | Demoboard MT3908 Demo, Rev. 0.11
Buck Converter
|
V
in
3-28 V
M3 Technology (M3Tek) MT3956 | Demoboard MT3956 Demo, Rev. 0.1
Buck Converter
|
V
in
3-18 V
|
Output
6 A
M3 Technology (M3Tek) MT3998M | Demoboard MT3998M Demo, Rev. 0.3
Buck Converter
|
V
in
3-28 V
|
fsw
200-1200 kHz
|
Output
8 A
previous
1
...
171
172
173
174
175
...
491
next
Cart
Your cart is empty.
Get samples and quotes