Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5071-5100 of 14704 reference designs
Filter values
ISSI IS32BL3556, Rev. C
Boost Converter
|
V
in
4.75-40 V
|
fsw
504-1540 kHz
|
Output
12 V / 3 A
ISSI IS32FL3105 | Demoboard IS32FL3105D, Rev. A
Buck Converter
|
V
in
5-28 V
ISSI IS32LT3361 | Demoboard IS32LT3361-GRLA3-EB, Rev. A
Buck Converter
|
V
in
6-40 V
|
Output
1.3 A
ISSI IS32LT3951 | Demoboard IS32LT3951-GRLA3-EB
Buck Converter
|
V
in
4.5-38 V
|
Output
1.5 A
ISSI IS32LT3952-GRLA3-EB | Demoboard IS31LT3952_IS32LT3952 DEMO BOARD, Rev. A
Buck Converter
|
V
in
4.5-38 V
|
fsw
1-2000 kHz
|
Output
1.5 A
ISSI IS32LT3953, Rev. A
Buck Converter
|
V
in
4.5-38 V
|
Output
3 A
ISSI IS32LT3953, Rev. B
Buck Converter
|
V
in
4.5-38 V
|
Output
6.4 V / 3 A
ISSI IS32LT3953B, Rev. B
Buck Converter
|
V
in
4.5-38 V
|
Output
6.4 V / 3 A
ISSI IS32LT3954 | Demoboard IS31LT3954_IS32LT3954 DEMO BOARD GUIDE, Rev. B
Buck Converter
|
V
in
4.5-38 V
|
Output
3 A
ISSI IS32LT3954A, Rev. C
Buck Converter
|
V
in
4.5-38 V
|
Output
6.4 V / 3 A
ISSI IS32LT3954-GRLA3-EB, Rev. A
Buck Converter
|
V
in
4.5-38 V
|
Output
3 A
ISSI IS32LT3957 | Demoboard IS32LT3957 Buck_Boost DEMO, Rev. 1B
Buck-Boost Converter
|
V
in
9-26 V
|
fsw
100-1000 kHz
|
Output
28 V / 1.2 A
ISSI IS32LT3957 | Demoboard IS32LT3957-ZLA3-EBSEPIC, Rev. B
SEPIC Buck-Boost Topology
|
V
in
5-75 V
|
fsw
100-1000 kHz
ISSI IS32LT3957A, Rev. A
SEPIC Buck-Boost Topology
|
V
in
6-16 V
|
Output
30 V / 1 A
ISSI IS32LT3958 | Demoboard IS32LT3958-ZLA3-EBSEPIC, Rev. A
SEPIC Buck-Boost Topology
|
V
in
5-70 V
|
fsw
100-1000 kHz
ISSI IS32LT3958 | Demoboard IS32LT3958 BOOST EVALUATION BOARD, Rev. B
Boost Converter
|
V
in
9-16 V
ISSI IS32LT3958 | Demoboard IS32LT3958 BUCKBOOST EVALUATION BOARD, Rev. B
Buck-Boost Converter
|
V
in
9-16 V
|
fsw
100-1000 kHz
|
Output
6 A
ISSI IS32LT3958 | Demoboard IS32LT3958 SEPIC EVALUATION BOARD, Rev. B
SEPIC Buck-Boost Topology
|
V
in
9-16 V
ISSI IS32LT3958A | Demoboard IS32LT3958A SEPIC EVALUATION BOARD, Rev. A
SEPIC Buck-Boost Topology
|
V
in
5-70 V
|
fsw
100-1000 kHz
ISSI IS32LT3961 | Demoboard IS32LT3961-ZLA3-EB, Rev. B
Buck Converter
|
V
in
5-60 V
ISSI IS32PM3413, Rev. 0A
Buck Converter
|
V
in
4.5-36 V
|
fsw
1500 kHz
|
Output
30 V / 3 A
ISSI IS32PM3415, Rev. 0A
Buck Converter
|
V
in
4.5-36 V
|
fsw
1500 kHz
|
Output
30 V / 5 A
ISSI IS32PM3420A | Demoboard IS32PM3420A DEMO BOARD, Rev. 0A
Other Topology
|
V
in
3.8-36 V
|
Output
24 V
ISSI IS32PM3420A | Demoboard IS32PM3420A DEMO BOARD, Rev. A
Buck Converter
|
V
in
9-16 V
|
Output
24 V / 3 A
ISSI IS32PM3420B | Demoboard IS32PM3420B DEMO BOARD, Rev. 0A
Other Topology
|
V
in
3.8-36 V
|
Output
24 V
ISSI IS32PM3420B | Demoboard IS32PM3420B DEMO BOARD, Rev. A
Other Topology
|
V
in
9-16 V
|
Output
5 V
ISSI IS32PM3426 | Demoboard IS32PM3426 DEMO BOARD, Rev. 0A
Other Topology
|
V
in
3.8-36 V
|
Output
24 V
ISSI IS32PM3426 | Demoboard IS32PM3426 DEMO BOARD, Rev. A
Buck Converter
|
V
in
9-16 V
|
Output
5 V
ISSI IS32PM3427 | Demoboard IS32PM3427 DEMO BOARD, Rev. 0A
Other Topology
|
V
in
3.8-36 V
|
Output
24 V
ISSI IS32PM3427 | Demoboard IS32PM3427 DEMO BOARD, Rev. A
Other Topology
|
V
in
9-16 V
|
fsw
100-2200 kHz
|
Output
24 V
previous
1
...
168
169
170
171
172
...
491
next
Cart
Your cart is empty.
Get samples and quotes