IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation Avant FPGA | Demoboard FPGA-EB-02063

Prototyping Board featuring Mid-range FPGA with 12.5G SERDES

Overview

TopologyFPGA
IC revision1.2

Description

The Lattice Semiconductor Avant-G Versa Board allows designers to design and develop solutions with the most advanced bitstream security features such as Encryption (AES256-GCM), Authentication (ECC512, RSA4096), SHA3 for Post Quantum Crypto, PUF, tamper monitor, TRNG and Side-channel resistance. The Avant-G Versa Board supports several industry standards, providing engineers with a convenient platform for rapid prototyping and testing of their specific designs.The board features the Avant-G 500 LC FPGA in a 1156-ball fcBGA package (LAV-AT-G70-3LFG1156I) with 12.5G SERDES, on-board LPDDR4, PCIe and majority of I/O bonded out to FMC+, PMOD, SMA and other connectors available for user-defined applications that allows designers to investigate and experiment with the features of the Avant family.

Features

  • Supports PCIe
  • Supports SPI for dual boot and Raspberry Pi 4 interface
  • Provides 1x 40GE port connected to a QSFP28 module cag
  • Provides 2x 10GE ports connected to SFP28 module cages
  • Supports USB 3.1 Gen1 interface for high-speed data and video through Cypress USB 3.1 bridge

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Size0402 
–
–
–
Length1 mm
Width0.5 mm
–
PackagingTape and Reel 
–
–
–
–
–
Height0.4 mm
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Size0402 
–
–
–
Length1 mm
Width0.5 mm
–
–
–
–
–
–
–
Height0.25 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Size1206 
–
–
–
Length3.2 mm
Width1.6 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz10 Ω
Maximum Impedance41 Ω
Maximum Impedance2178 MHz 
Rated Current10500 mA
Impedance @ 1 GHz28 Ω
Height1.1 mm
TypeHigh Current 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Capacitance22 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.8 mm
–
–Check availability
SPECWE-SPXO Simple Packaged Quartz Oscillator, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUART, 3G/4G/5G, Small Cell 
Frequency19.2 MHz
Stability25 ppm
Operating Temperature -20 °C up to +70 °C
Output LogicCMOS 
Supply Voltage1.8 V 
–
–
–
SizeIQXO-542 
–
–
–
Length2 mm
Width1.6 mm
–
–
–
–
–
–
–
Height0.8 mm
–
–Check availability
SPECWE-SPXO Simple Packaged Quartz Oscillator, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUART, 3G/4G/5G, Small Cell 
Frequency19.2 MHz
Stability25 ppm
Operating Temperature -20 °C up to +70 °C
Output LogicCMOS 
Supply Voltage1.8 V 
–
–
–
SizeIQXO-794 
–
–
–
Length2.5 mm
Width2 mm
–
–
–
–
–
–
–
Height1 mm
–
–Check availability