Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5191-5220 of 14704 reference designs
Filter values
M3 Technology (M3Tek) MT8101 | Demoboard MT8101 Demo Board, Rev. 0.3
Other Topology
|
V
in
2.5-6 V
|
Output
1 A
M3 Technology (M3Tek) MT8106 | Demoboard MT8106 Demo, Rev. 0.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
6 A
M3 Technology (M3Tek) MT8351 | Demoboard MT8351 Demo Board, Rev. 0.11
Other Topology
|
V
in
2-5.5 V
|
Output
3.6 V / 1 A
Macnica 5CSTFD6D5F31I7, Rev. A
FPGA
Macnica ADUM4121ARIZ | Demoboard SiC_DoublePulseBoard_1Ch
Other Topology
Macnica Cyclone V GX I/O, Rev. A
FPGA
Macnica Cyclone V ST SoC | Demoboard Intel® Cyclone® V ST SoC Evaluation Board, Rev. B
FPGA
Macnica CYPD3125-40 | Demoboard USB3.0 Type-C PD board, Rev. A
Other Topology
Macnica Helio Board v1.4 | Demoboard Helio Board, Rev. 1.4
FPGA
Macnica LT3999 | Demoboard ALT3999ISOPWREF, Rev. B
Push-Pull Converter symmetrical isolated
|
V
in
5-24 V
|
Output
24 V / 0.1 A
Macnica LT8302 | Demoboard ALT8302ISOPM1215, Rev. 1.0
Flyback Converter
|
V
in
8-36 V
|
Output
15 V / 0.4 A
Macnica LT8315 | Demoboard ALT8315ACDC24, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 0.14 A
Macnica LT8316 | Demoboard 12V Output ACDC Board with LT8316+SiC, Rev. 1.00
Buck Converter
|
V
in
85-528 V
|
Output
12 V / 4 A
Macnica LT8316 | Demoboard 12V Output Isolated AC/DC (JPN) Board with LT8316, Rev. 1.00
Buck Converter
|
V
in
85-282 V
|
Output
12 V / 4 A
Macnica LT8471 | Demoboard ALT8471NISPM1215, Rev. 1.0
Buck-Boost Converter
|
V
in
4.5-36 V
|
fsw
100-2000 kHz
|
Outputs
-12 V / 1.1 A, 15 V / 0.8 A, 12 V / 1.1 A, -15 V / 0.8 A
Macnica LTC3304ARUCM, Rev. 1.00
FPGA
Macnica LTC4365IDDB-1, Rev. 1.0
FPGA
Macnica Magnes Arria10, Rev. A
FPGA
Macnica MPA1000, Rev. C
Buck Converter
Macnica Odyssey | Demoboard Odyssey Max 10, Rev. 3.0
Boost Converter
Macnica ODYSSEY-MAX10 | Demoboard ODYSSEY-MAX10-KIT, Rev. 2.2
Boost Converter
|
V
in
3.3 V
Macnica Sodia Board RevA | Demoboard Sodia Board, Rev. Rev A&B
FPGA
Macnica VIPA | Demoboard VIPA reference baseboard, Rev. A
Other Topology
Macnica VIPA | Demoboard VIPA Baseboard, Rev. B
Other Topology
Macnica VIPA, Rev. B1
Other Topology
Marvell Semiconductor 88Q5192 DB
Other Topology
MaxLinear ANP-47, Rev. 1A
Other Topology
MaxLinear MXL7204 | Demoboard MXL7204 EVB, Rev. 1B
Buck Converter
|
V
in
5.5-20 V
|
Outputs
3.3 V / 4 A, 1.8 V / 4 A
MaxLinear MXL7213 | Demoboard MXL7213EVB, Rev. 1
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-780 kHz
|
Output
5.3 V / 100 A
MaxLinear MxL7218 | Demoboard MxL7218-EVM
Buck Converter
|
V
in
4.5-15 V
|
Outputs
1 V / 18 A, 1.5 V / 18 A
previous
1
...
172
173
174
175
176
...
491
next
Cart
Your cart is empty.
Get samples and quotes