IC manufacturers Lattice semiconductor Corporation

IC manufacturers (107)

Lattice semiconductor Corporation LFMXO5-15D-8BBG400IP | Demoboard FPGA-EB-02066

MachXO5-NX-15D Development Board

Overview

TopologyOther Topology
IC revisionB

Description

The Lattice Semiconductor MachXO5™-NX-15D Development Board allows you to investigate and experiment with the features of the LFMXO5-15D device in the MachXO5-NX family. The features of the MachXO5-NX-15D Development Board can assist you with the rapid prototyping and testing of your specific designs. The MachXO5-NX-15D Development Board also includes features to expand the usability of the LFMXO5-15D with Arduino, Raspberry, FX12, Versa, and Aardvark headers.The MachXO5-NX-15D Development Board features the LFMXO5-15D in a 400-ball caBGA package. This device offers a variety of features and programmability that enhances Secure Control PLD functionality with Multiple Boot capabilities. Its cryptographic engine supports user-mode security features. Along with the cryptographic engine, numerous system functions are included such as two PLLs and 360 kbits of embedded RAM plus hardened implementations of I2C and SPI. Flexible, high performance I/O support numerous single-ended and differential standards including LVDS and MIPI.

Features

  • Supports SGMII, Gbe PHY RJ45 connector
  • Supports HyperRAM up to 166MHz, x16 bits
  • Supports ADC interface with 10K POT
  • Supports Two Hirose FX12-40 headers and Optional Aardvark header
  • Supports Versa Headers connect with Lattice ASC Bridge Board and L-ASC10 Breakout boards for Platform Manager 2

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability