IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LIFCL-33U-8CTG104C | Demoboard FPGA-EB-02076

Empowering Edge AI with Lattice CrossLink-NX33U SOM Solution

Overview

TopologyOther Topology
IC revision2.0

Description

Lattice Semiconductor introduces a cutting-edge System on Module (SOM) built on the CrossLinkU-NX FPGA, designed for resource-constrained Edge AI applications. This SOM provides direct access to CSI-2 input, USB 3.1 Device interface, digital I/O, and an Always-On (AON) feature, enabling advanced functionality with lowest power footprint in compact designs.Paired with small form factor, purpose built carrier card to connect CrossLinkU-NX SOM with Raspberry Pi CM5, the solution delivers a complete platform for intelligent systems. The carrier card integrates essential interfaces from CM5 e.g. 1-G Ethernet, USB3.1 Host, microSD storage and GPIOs along with debug interfaces for both SOM and CM5, ensuring seamless connectivity and flexibility for diverse applications.

Features

  • Supports 4Lane MIPI CSI-2 receiver (Soft D-PHY) interface for camera data
  • Support SPI flash configuration and micro-USB connector for power and FPGA configuration
  • Boot from onboard Flash
  • On Board JTAG connector header
  • Support 64Mb for HyperRam Memory Interface with CrossLinkU-NX

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Type/Size
RDC typ.(mΩ)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1.5 µH, 2.6 A
Simu­lation
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current2.6 A
Saturation Current @ 10%1.3 A
Saturation Current @ 30%2.7 A
DC Resistance99 mΩ
Self Resonant Frequency85 MHz
Type/Size201610 
DC Resistance92 mΩ
Operating Voltage20 V
–Check availability
SPECWE-PMFI Power Molded Flatwire Inductor, 3.3 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current2.1 A
Saturation Current @ 10%1.15 A
Saturation Current @ 30%2.25 A
DC Resistance170 mΩ
Self Resonant Frequency35 MHz
Type/Size201610 
DC Resistance146 mΩ
Operating Voltage48 V
–Check availability