Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5101-5130 of 14704 reference designs
Filter values
JoulWatt JW1130 | Demoboard EV1130_S4_R0, Rev. 0.81
Boost Converter
|
V
in
12 V
|
Output
18 V / 0.15 A
JoulWatt JW1761A
Buck Converter
|
V
in
90-264 V
|
Output
40 V / 0.18 A
JoulWatt JW1766A
Buck Converter
|
V
in
90-264 V
|
Output
60 V / 0.12 A
JoulWatt JW4001
Boost Converter
|
V
in
8-14 V
|
Output
18 V / 0.8 A
JoulWatt JW5015A
Buck Converter
|
V
in
5.1-40 V
|
Output
5 V / 2 A
JoulWatt JW5015A, Rev. 0.81
Buck Converter
|
V
in
5.1-40 V
|
Output
5 V / 2 A
JoulWatt JW5017
Buck Converter
|
V
in
7.5-30 V
|
Output
5 V / 0.5 A
JoulWatt JW5018
Buck Converter
|
V
in
7.5-40 V
|
Output
5 V / 0.6 A
JoulWatt JW5019
Buck Converter
|
V
in
20 V
|
Output
10 V / 2 A
JoulWatt JW5022
Buck Converter
|
V
in
4.6-40 V
|
Output
3.3 V / 2 A
JoulWatt JW5025 | Demoboard EV5025_S0_R1, Rev. 0.82
Buck Converter
|
V
in
4.6-20 V
|
fsw
340 kHz
|
Output
3.3 V / 3 A
JoulWatt JW5033
Buck Converter
|
V
in
4.7-18 V
|
Output
3.3 V / 2 A
JoulWatt JW5060 | Demoboard EV5060_S0_R0, Rev. 0.1
Buck Converter
|
V
in
5-18 V
|
fsw
800 kHz
|
Output
3.3 V / 3 A
JoulWatt JW5062T | Demoboard EV5062T_S1_R1, Rev. 0.2
Buck Converter
|
V
in
4-18 V
|
fsw
600 kHz
|
Output
1.5 V / 4 A
JoulWatt JW5065 | Demoboard EV5065_S0_R0, Rev. 0.2
Buck Converter
|
V
in
5-24 V
|
fsw
450 kHz
|
Output
3.3 V / 3 A
JoulWatt JW5116
Buck Converter
|
V
in
6-40 V
|
Output
5 V / 3 A
JoulWatt JW5212
Buck Converter
|
V
in
2.5-5 V
|
Output
1.8 V / 2 A
JoulWatt JW5213 | Demoboard EV5213_S0_R0, Rev. 0.1
Buck Converter
|
V
in
2.5-6 V
|
Output
1.8 V / 3 A
JoulWatt JW5213A | Demoboard EV5213A_S0_R0, Rev. 0.1
Buck Converter
|
V
in
2.5-6 V
|
fsw
1000 kHz
|
Output
1.8 V / 3 A
JoulWatt JW5231 | Demoboard EV5231_S0_R0, Rev. 0.3
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.8 V / 1.5 A
KDPOF KD1053 | Demoboard EVB1053-HOME-MXL
Other Topology
KDPOF KD7251 | Demoboard EVB7251, Rev. B02c
Other Topology
KDPOF KD9351 | Demoboard EVB9351-SFP
Other Topology
Kinetic Technology AN162, Rev. 04a
Buck Converter
|
V
in
38-48 V
|
fsw
100-800 kHz
|
Output
12 V / 1.1 A
Kinetic Technology KTA1137A | Demoboard KTA1137AEUAB-MMEV02, Rev. 2
LAN / POE
Kinetic Technology KTA1140 | Demoboard KTA1140EUAQ-WB-MCEV01, Rev. 1.2
LAN / POE
|
V
in
48 V
|
Output
12 V / 4.17 A
Kinetic Technology KTA1140 | Demoboard KTA1140EUAQ-WA-MCEV01, Rev. 1.2
LAN / POE
|
V
in
48 V
|
Output
12 V / 4.17 A
Kinetic Technology KTB2140 | Demoboard KTB2140GUAP-MMEV01, Rev. August 2025
Forward Converter
|
V
in
37-57 V
|
Output
12 V / 6 A
Kinetic Technology KTB8331 | Demoboard KTB8331DEDAA-MMEV02, Rev. 2
Buck Converter
|
V
in
2.5-5.5 V
|
Output
3.35 V / 3 A
Kinetic Technology KTB8400 | Demoboard KTB8400AEDAA-MMEV01, Rev. 0.4a
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.3 V / 3 A
previous
1
...
169
170
171
172
173
...
491
next
Cart
Your cart is empty.
Get samples and quotes