IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LFCPNX-100-ASG256 | Demoboard FPGA-EB-02080

A Complete FPGA Embedded Vision and AI Platform

Overview

TopologyOther Topology
IC revisionC

Description

The CertusPro-NX System on Module (SoM) Board is a comprehensive platform for rapid prototyping, proof-of-concept development, and demonstration of high-performance embedded and AI-driven applications. The kit integrates the Lattice CertusPro-NX FPGA SoM, a versatile carrier board, and support for the Raspberry Pi Compute Module 5 (RPi CM5), enabling seamless system integration and flexible expansion for a wide range of edge AI and industrial automation use cases.

Features

  • Support Dual MIPI CSI-2 Camera Interfaces with two 4-lane MIPI channels provide high-bandwidth connectivity for image sensors or displays
  • Includes a 4-lane SerDes, with one lane dedicated to PCIe Gen2 x1 for seamless integration with Raspberry Pi CM5
  • Equipped with two 64Mb HyperRAM devices for high-speed external memory access
  • Onboard SPI flash enables FPGA configuration and additional storage capabilities
  • Offers Wide Range I/O (WRIO) and High Performance I/O (HPIO) for flexible peripheral expansion

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
–
–
–
–
Packaging Unit10000 
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance0.09 Ω
TypeHigh Current 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, 2.5 mm, M2.5
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2.5 mm
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
PackagingTape and Reel 
Packaging Unit950 
–
–
–
–
–
–
–Check availability