IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation DP83867IR | Demoboard FPGA-EB-02016-1.0

USB3-GbE VIP IO Board

Overview

TopologyFPGA
IC revision1

Description

This document describes the Lattice Semiconductor USB3-GbE VIP IO Board. This board is designed to work with the Lattice Video Interface Platform (VIP) board interconnect system.

Features

  • Two unified 60-pin high speed connectors
  • On board Cypress FX3 USB 3.0 controller
  • On board industrial grade TI DP83867IR Gigabit Ethernet PHY

Typical applications

  • Video Interface Platform, HDMI® Interface Bridging, Embedded Vision Solutions

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, 1.7 mm, 350 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability