IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LFE5G-85F-BG381 | Demoboard FPGA-EB-02017

Prototyping Board with Abundant Logic, I/O, 5G SERDES and Expansion Headers

Overview

TopologyOther Topology
IC revision1.3

Description

More I/O access – With 178 I/O, 20 differential pair I/O, four 5G SERDES channels and 85K LUTs available for user-defined applications, the ECP5 Evaluation Board allows designers to better investigate and experiment with the features of ECP5 FPGA family.Expandable usability – Board features the ECP5 85K LUT FPGA in the 381-ball caBGA package (LFE5UM5G-85F-8BG381) and the ability to expand the usability of the ECP5 with Arduino, Raspberry Pi, Digilent Peripheral Module (Pmod™), Microphone Daughter Card (MDC) and general purpose I/O expansion headers.Rapid prototyping of user functions – Features of the ECP5 Evaluation Board can assist engineers with the rapid prototyping and testing of their specific designs.

Features

  • ECP5-5G FPGA (LFE5UM5G-85F-8BG381)
  • General Purpose Input/Output (GPIO) breakout with Arduino, Raspberry Pi, Versa, PMOD, and MDC board interconnect
  • 178 General purpose I/O, 20 differential pair I/O with on board termination, four 5G SERDES channels
  • USB-B connection for device programming and Inter Integrated Circuit (I2C) utility and ability to support Improved Inter-Integrated Circuit (I3C)
  • On-board Boot Flash – 128 Mbit Serial Peripheral Interface (SPI) Flash, with Quad read feature
  • Eight input DIP switches, three push buttons, and eight LEDs for demo purposes
  • Lattice Diamond® programming support
  • Multiple reference clock sources

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Operating Temperature
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins8 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length20.32 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins22 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length27.94 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins40 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length50.8 mm
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.025 A
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Poles4 
Length11.1 mm
Vaporphase processnot specified 
–
Operation Force600 g
Electrical Life2000 Cycles
Actuator ColorWhite 
WashableNo 
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Pins8 
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Poles8 
Length11.33 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
Vaporphase processnot specified 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins2 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length5.08 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins5 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length12.7 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins6 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length15.24 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins8 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length10.16 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins10 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length25.4 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins10 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
Length12.7 mm
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–Check availability