IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LFMXO4-110-BG484 | Demoboard FPGA-EB-02073

Accelerate Prototyping with MachXO4

Overview

TopologyOther Topology
IC revision1.0

Description

The Lattice Semiconductor MachXO4 Development Board provides a versatile platform for designers to explore and evaluate the capabilities of the MachXO4 FPGA. This board supports rapid prototyping and testing, helping engineers accelerate the development of custom designs.Equipped with the LFMXO4-110 device, the board enables easy evaluation of hardware management functionality. It also enhances design flexibility through support for Arduino, Raspberry Pi, FX12, Versa, and Aardvark headers.

Features

  • LFMXO4-110HC demonstrates hardware design capabilities and supports expandability
  • Onboard boot flash – 16 Mbit Serial Peripheral Interface (SPI) flash with quad-read support
  • Offers multiple reference clock sources for design flexibility
  • General-purpose input/output (GPIO) interface for connecting to Arduino and Raspberry Pi boards
  • With Two Hirose FX12-40 header positions (DNI) for optional expansion and Aardvark header (DNI) for additional connectivity options

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Emitting Color
IV typ.(mcd)
VF typ.(V)
L(mm)
W(mm)
H(mm)
Circuitry
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-S7DS 7 Segments Display SMT Single Digit, Blue, 24 mcd
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorBlue 
Luminous Intensity [typ.]24 mcd
Forward Voltage [typ.]3 V
Length10 mm
Width6.9 mm
Height3 mm
CircuitryCommon Anode 
–
–
MountSMT 
–
–
Operating Temperature -35 °C up to +85 °C
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Length50.8 mm
–
–
–
Pins40 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability